News Archive

Amphenol LTW’s RJ45 (ODVA)


April 9, 2013

Amphenol LTW offers new series meets the Ethernet/IP RJ45 standards.

Mating Pair Backhaul DiagramReceptacle and Mating Pair (ODVA)

ODVA Diagram

Applications

Wireless Infrastructures:

  • Outdoor AP
  • Outdoor CPE
  • Base Station
  • Backhaul (Fiber and Copper)

Smart Grid :

  • Smart Meters
  • Data Concentrator
  • AMI
  • Substation/Distribution Automation
Mechanical and electrical characteristics
Interface connector TIA/EIA-568 RJ45 TIA Cat 5e
Lock mechanism IEC 61076-3-106 Bayonet socket connector
IP Degree of protection IEC 60529 IP 67
Temperature range EIA364-31B -40°C to + 85°C
Contact resistance EIA 364-23C 20 mΩ max.
Insulation resistance E IA 364-21 500 mΩ min.
Mechanical and electrical characteristics
Housing Polyester, UL94-V0, UV Resistant
Fastening nut Brass nickel plated
Housing sealing Silicone
RJ45 Socket metal housing Zinc Alloy, nickel plated
RJ45 Socket and plug contacts Phosphor bronze, gold plated
Connector housing Polyester, UL94-V0, UV Resistant
Cable termination PVC (black), flame protection per UL94-V0, UV Resistant
RJ45 plug connector metal housing Zinc Alloy, nickel plated

For further information, please contact :

Bill Chan | Business Development Manager | Email: bill_chan@ltw-tech.com | www.amphenolltw.com
Sales & Marketing Department | Email : sales@ltw-tech.com | www.amphenolltw.com

About Amphenol LTW:

LTW Technology, established in 1993, is a professional designer and manufacturer of waterproof connectors. Since April of 2010, LTW Technology was acquired by Amphenol Group and officially changed its company name to “Amphenol LTW Technology Co., Ltd.”. Amphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.