News Archive

Amphenol LTW's Waterproof Vent


July 10, 2013

LED Market: Broadband Wireless Access / Smart Grid Market: Renewable Energy Market:
Wall Washer
Wall Washer
Base Station
Base Station
Outdoor AP / CPE + Data Collector
Outdoor AP / CPE + Data Collector
Micro Inverter / Inverter
Micro Inverter / Inverter

industrial standard screw type ventALTW is offering an industrial standard screw type Vent with M12 x 1.5 dimension. This cost effective solution makes customers’ outdoor devices more reliable in various environments.

Metallic Vent and snap-in Vent will be available shortly.

Specification Materials
Environment Temperature: -40°C~+105°C Cap: M-PPE
Waterproof Rating: IP69K Housing: M-PPE
Air Permeability: 0.1+/-0.05 sec/cm3 O-Ring: Silicone (UL94-V0, F1)
UV Resistant: F1 Membrane: PTFE
VENT Torque Force: 8.0~9.0kgf/cm
Product Technical Data
Thermal Shock: EIA 364-32 or IEC 60512-11d Watertight: IEC 60529

More to choose:

M12 x 1.25 screw
M12 x 1.25 also available!
Air permeability:
0,12 +/- 0,05 sec/cm3
& 0,1 +/- 0,05 sec/cm3

For further information, please contact :

Broadband Wireless Access / Smart Grid Market:

Bill Chan | Business Development Manager | Email: bill_chan@ltw-tech.com

Renewable Energy Market:

(Global) Denys Antonenko | Business Development Manager | Email: denys@ltw-tech.com
(North America) Anson Ting | Renewable Energy Market Manager | Email: anson.ting@industrial-amphenol.com

LED Market:

(Global) Edward Liu | Business Development Manager | Email: edward_liu@ltw-tech.com
(North America) Tim Allen | LED Market Manager | Email: tim.allen@industrial-amphenol.com (Europe) Vincent Marchal | LED European Business Unit Manager | Email: vincent_marchal@ltw-tech.com

About Amphenol LTW:

LTW Technology, established in 1993, is a professional designer and manufacturer of waterproof connectors. Since April of 2010, LTW Technology was acquired by Amphenol Group and officially changed its company name to “Amphenol LTW Technology Co., Ltd.”. Amphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.