News Archive

Amphenol LTW M12 Screw Terminal Connector - Robust Design for Extreme Requirements


November 4, 2014

M12 Screw Terminal ConnectorsAmphenol LTW (ALTW) unveils its field installable M12 screw terminal connectors in straight and right-angled versions. It makes a gastight connection with IP67 rated waterproof when mated. Meanwhile, the screw termination provides optimum protection under strong mechanical and thermal load. It ensures a secure and vibration-proof connection.

M12 connectors are a mainstream in the industrial control system, machine-building, broadband wireless access and LED lighting industries. With the outstanding and robust design, ALTW's new range of M12 screw terminal connectors is the right solution for your various applications.

  • Harsh Environment
  • Private Labeling
  • Waterproof IP 67 rated
  • UL94-V0 Flammability Rating
  • Different Coding Available
  • Markings

Applications:


  • Industrial Automation


  • Marine


  • LED Lighting


  • Broadband Wireless Access

Specifications:

Note: Detailed applicable wire specifications may vary depending on the actual wire construction.
Mechanical Characteristics Materials & Finishes
Operating temperature -40 °C ~ +105°C Contact carrier PA66
Termination style Screw Contacts Copper Alloy
Mating cycle 100 Contact plating Gold Plated
Vibration 10 ~ 500 Hz and 0,35 mm O-ring Silicone
Applicable wire gauge 0.14mm2 (26AWG) ~ 0.82mm2 (18AWG) Electrical Characteristics
Screws for wire connection recommended tightening torque 0.61~0.84 kgf.cm / 0.059~0.082 N.m Current rating 3~5Pins = 4A, 8Pins = 2A
Cable OD 4.0~8.0 mm Voltage rating 3~4 Pins= 250V, 5Pins = 60V & 8Pins = 30V
Mating recommended tightening torque 3~4 kgf.cm / 0.29~0.39 N.m Contact resistance <10mΩ

For more information, please contact:

Industrial Automation / Marine Market:

Global: Luc Kan | Sales & Marketing | Email: luc@ltw-tech.com

LED Market:

Global: Edward Liu | Business Development Manager | Email: edward_liu@ltw-tech.com
North America: Anson Ting | LED Market Manager | Email: anson.ting@industrial-amphenol.com
Europe: Darren Boston | Business Development Manager EMEAR, LED Market | Email: darren_boston@ltw-tech.com

Broadband Wireless Access Market:

Global: Jerry Lin | Business Development Manager | Email: jerry_lin@ltw-tech.com

About Amphenol LTW

Free Trial MembershipAmphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.