News Archive

Amphenol LTW’s M12 Series S & T-Coding for Your Power Transmission


August 25, 2015

eDM ConnectorsAmphenol LTW has now added to its M12 range the S and T-coding, that is fully intended for your power transmission requirements. This M12 connector system is rated to 12 A and 630 Vac (S-coding) / 60 Vdc (T-coding), it is suitably use as an alternative to any bulky connectors in your power-driven applications.

The range includes Field Installable and Receptacle connectors having the M16 or PG9 fixing thread which also includes harnessed 16AWG single wires for your immediate use. Its IPX7-rated waterproof capability is your ideal solution in harsh and wet environments. While the screw termination provides optimum protection under strong mechanical and thermal load. These and all ensures a secure and vibration-proof connection fitted for your most demanding and rugged product setting.

  • Harsh Environment
  • Private Labeling Available
  • IPX7 Waterproof In Mated Condition
  • UL 94V-0 Flammability Rating
  • UV Resistant
  • For High Current Requirements
  • For Power Transmission
  • Space Saving
  • Corrosion Resistant

Applications:


  • Industrial Automation


  • Marine


  • LED Lighting


  • Construction Machineries / Heavy Vehicles

Specifications:

Note: Detailed applicable wire specifications may vary depending on the actual wire construction.
Mechanical Characteristics Materials & Finishes
Operating temperature - 40 °C ~ +105 °C Contact carrier PA66
Termination style Screw / Wires for any desired termination Contacts Copper Alloy
Mating cycle 100 Contact plating Gold Plated
Vibration 10 ~ 500 Hz and 0,35 mm O-ring Viton
Applicable wire gauge FI: 22AWG (0.32mm2 )~ 16AWG (1.5mm2 )
Receptacle: 16AWG (1.5mm2 )
Electrical Characteristics
Screws for wire connection recommended tightening torque 0.61~84 kgf.cm /
0.059~0.082 N.m
Current rating @40°C 12A
Cable OD FI: 8.0~10.0 mm Voltage rating S-code = 630Vac
T-code = 60Vdc
Mating recommended tightening torque 3~4 kgf.cm / 0.29~0.39 N.m Contact resistance <5m&Ohm;

For more information, please contact:

Marine, Industrial Automation and Others Markets:

Global: Luc Kan | Sales & Marketing | Email: luc@ltw-tech.com

LED Market:

Global: Edward Liu | Business Development Manager | Email: edward_liu@ltw-tech.com
North America: Anson Ting | LED Market Manager | Email: anson.ting@industrial-amphenol.com
Europe: Darren Boston | Business Development Manager EMEAR, LED Market | Email: darren_boston@ltw-tech.com

About Amphenol LTW

Free Trial MembershipAmphenol LTW has actively devoted to various outdoor and industrial applications by successfully developing high-end waterproof connectors to meet strict requirements; also has many worldwide patents and certification such as ISO 14001. ISO 9001 and NMEA 2000…etc.. Now Amphenol LTW is not merely a supplier of waterproof connectors but also a solution provider in diversified market segments.

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.