News Archive

Amphenol Industrial's RoboLokā„¢


October 15, 2015

The Amphenol Industrial Products Group now offers RoboLok, a three position, high current, primary circuit power connector. This new connector features three fixed, proprietary RADSOK® contacts on each connector, offering a wide range of cable contact configurations.

Ideal for use by industrial robotic manufacturers, RoboLok uses RADSOK® contacts to deliver an ample operating temperature rise and a current capacity up to 200 A continuous on a 50 mm² wire. This is 20 A higher than the industry standard.

The unique design of RoboLok offers quick disconnects, and easy tool-less assembly/ maintenance in addition to delivering the power of Amphenol's RADSOK® technology.

This innovative power connector is the most cost-effective on the market and can be used in industrial robots, tool changer systems, automated assembly lines as well as in a variety of other industrial applications.

Press Release (pdf)

For more information about the RoboLok visit Amphenol Industrial Products Group.