News Archive

Amphenol LTW's Screw Vent M12 Series – Effectively Protects Your Outdoor Devices In Harsh Environments


May 10, 2017

Amphenol LTW (ALTW) introduces the Screw Vent M12 series of waterproofing screws for industrial applications, providing a solution that reliably guarantees complete enclosure in industrial environments.

The Screw Vent M12 series strong and flexible plastic is made to withstand extreme changes in pressure while retaining its integrity. The M12’s smooth and flat surface design also aids to keep liquids, oils, and moisture away, ensuring its waterproofing feature.

ALTW’s screw vent offers a variety of options with numerous performances and characteristics to meet your requirements.

  • Harsh Environment
  • Corrosion Resistant
  • IPX8 Waterproof
  • UL 94V-0. f1

Applications:

  • LED Lighting

    Wall Washer
    LED Wall Washer

  • Renewable Energy

    Micro Inverter / Inverter
    Micro Inverter / Inverter

  • Broadband Wireless Access

    Base Station
    Outdoor AP / CPE + Data Collector

  • Security

    Outdoor IP Camera
    Outdoor IP Camera

Specifications:

* Screw nut is optional purchase

Part NumberVENT-PS1NGY-N8001 (Gray)
VENT-PS1NBK-N8001 (Black)
VENT-PS1NGY-N8002 (Gray)
VENT-PS1NBK-N8002 (Black)
VENT-PS1NGY-O8001 (Gray)
VENT-PS1NBK-O8001 (Black)
VENT-PS1NGY-O8002 (Gray)
VENT-PS1NBK-O8002 (Black)
Dimension
M12 Series Dimensions
N8002
Assembly Type Screw M12x1.5 Screw M12x1.5 Screw M12x1.5 Screw M12x1.5
SpecificationEnvironment Temperature -40℃~+125℃ -40℃~+125℃ -40℃~+125℃ -40℃~+125℃
Waterproof Rating IP68 (2M,60mins), IP69K IP68 (2M,60mins) IP68 (2M,60mins), IP69K IP68 (2M,60mins), IP69K
Air Permeability > 1000ml/min @70mbar > 3000ml/min @70mbar > 550ml/min @70mbar > 1000ml/min @70mbar
Water Entry Pressure > 60kPa > 60kPa > 60kPa > 60kPa
MaterialHousing PA PA PA PA
Membrane ePTFE (Hydrophobic ePTFE (Hydrophobic ePTFE (Oleophobic) ePTFE (Oleophobic)
Sealing O-ring: Silicone (Blue) O-ring: Silicone (Red) O-ring: Silicone (Black) O-ring: Silicone (Green)
Housing Color Gray / Black Gray / Black Gray / Black Gray / Black
Test Standards Thermal Shock: EIA 364-32
Waterproof: IEC 60529 & ISO 20653
Fungus: GB/T 2423.16
Thermal Shock: EIA 364-32
Waterproof: IEC 60529 & ISO 20653
Fungus: GB/T 2423.16
Thermal Shock: EIA 364-32
Waterproof: IEC 60529 & ISO 20653
Fungus: GB/T 2423.16
Thermal Shock: EIA 364-32
Waterproof: IEC 60529 & ISO 20653
Fungus: GB/T 2423.16

For more information, please contact:

Global: Luc Kan | Sales & Marketing | Email: luc@ltw-tech.com

Free Trial Membership

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.