News Archive

Amphenol LTW's SSL 1.2 Overmolded with Flat Cables–Applying For Your Various Applications In Moisture Environments


June 13, 2017

Amphenol LTW (ALTW) introduces its new SSL 1.2 Overmolded with flat cables, which are designed with UL 21996 cable for outdoor and humid applications. They ensure a high of waterproof protection in accordance with IP68 standards and positive latching to ensure reliable interconnection. Furthermore, with a polarized connection design, they can eliminate the possibility of mismatching connectors.

In order to meet the needs of your compact products, ALTW’s SSL 1.2 Overmolded with flat cables is ideal for applications where low profile design is required. It provides wire-to-wire and wire-to-board configurations for numerous applications. With its broad range from SMT receptacle, cable assemblies to field installable, pre-assembly is available to eliminate the need for additional handling on the manufacturing floor.

ALTW’s SSL 1.2 Overmolded with flat cables is now available in black color (for outdoor) and white color (for indoor) in accordance with your application design.

  • Harsh Environment
  • CSA C22.2
  • IP68 waterproof Rated
  • cUL
  • UL2238 UL50e
  • Space saving

Applications:

Channel Lettering
Commercial Refrigeration
Architectural Lighting
Street Lighting

Specifications:

Number of Positions 2 & 4 Pin
Current Rating 5A
Voltage Rating 300Vac/dc
Wire Size 18-20 AWG
Dielectric Withstand Voltage 1600Vac
Insulation Resistance 1000 MΩ (Min.)
Contact Resistance 10mΩ (Max.)
Insertion Force 2 Pin: 3Kgf (Max.)
4 Pin: 4kgf (Max.)
Withdrawal Force 2 Pin: 0.3Kgf (Min.)
4 Pin: 0.5kgf (Min.)
Durability 30 Cycles
Temperature Range -40 ~ 105°C
Waterproof Rating IP68 (1M/30mins)
Safety Compliance UL2238 + UL50e,
CSA C22.2, CUL

Ordering information:

Color AWG of Cable Part Number Description
White 18AWG SSL12-P2LP0-M18FXX SSL1.2 Overmold with UL21996 18AWG FLAT CABLE, 2P Male Conn,
White, Cable length available from 1 to 99M
SSL12-J2LJ0-018FXX SSL1.2 Overmold with UL21996 18AWG FLAT CABLE, 2P Female Conn,
White, Cable length available from 1 to 99M
SSL12-P4LP0-M18FXX SSL1.2 Overmold with UL21996 18AWG FLAT CABLE, 4P Male Conn,
White, Cable length available from 1 to 99M
SSL12-J4LJ0-018FXX SSL1.2 Overmold with UL21996 18AWG FLAT CABLE, 4P Female Conn,
White, Cable length available from 1 to 99M
20AWG SSL12-P2LP0-M20FXX SSL1.2 Overmold with UL21996 20AWG FLAT CABLE, 2P Male Conn,
White, Cable length available from 1 to 99M
SSL12-J2LJ0-020FXX SSL1.2 Overmold with UL21996 20AWG FLAT CABLE, 2P Female Conn,
White, Cable length available from 1 to 99M
SSL12-P4LP0-M20FXX SSL1.2 Overmold with UL21996 20AWG FLAT CABLE, 4P Male Conn,
White, Cable length available from 1 to 99M
SSL12-J4LJ0-020FXX SSL1.2 Overmold with UL21996 20AWG FLAT CABLE, 4P Female Conn,
White, Cable length available from 1 to 99M
Black 18AWG SSL12-P2LP0-M18HXX SSL1.2 Overmold with UL21996 18AWG FLAT CABLE, 2P Male Conn, Black,
Cable length available from 1 to 99M
SSL12-J2LJ0-018HXX SSL1.2 Overmold with UL21996 18AWG FLAT CABLE, 2P Female Conn,
Black, Cable length available from 1 to 99M
SSL12-P4LP0-M18HXX SSL1.2 Overmold with UL21996 18AWG FLAT CABLE, 4P Male Conn, Black,
Cable length available from 1 to 99M
SSL12-J4LJ0-018HXX SSL1.2 Overmold with UL21996 18AWG FLAT CABLE, 4P Female Conn, Black, Cable length available from 1 to 99M
20AWG SSL12-P2LP0-M20HXX SSL1.2 Overmold with UL21996 20AWG FLAT CABLE, 2P Male Conn, Black,
Cable length available from 1 to 99M
SSL12-J2LJ0-020HXX SSL1.2 Overmold with UL21996 20AWG FLAT CABLE, 2P Female Conn,
Black, Cable length available from 1 to 99M
SSL12-P4LP0-M20HXX SSL1.2 Overmold with UL21996 20AWG FLAT CABLE, 4P Male Conn, Black,
Cable length available from 1 to 99M
SSL12-J4LJ0-020HXX SSL1.2 Overmold with UL21996 20AWG FLAT CABLE, 4P Female Conn,
Black, Cable length available from 1 to 99M

For more information, please contact:

Global: Luc Kan | Sales & Marketing | Email: luc@ltw-tech.com

Free Trial Membership

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.