News Archive

Amphenol LTW's NMEA 2000 System


July 13, 2017

Amphenol LTW (ALTW) provides a variety of high reliability selection of connectors, cable assemblies and accessories which are specifically designed to meet the NMEA 2000 protocols standard. Hence, our NMEA 2000 network system is not only used for connecting marine electronic equipment and display units within ships and boats, but also helps to build a connection among the multiple electronic devices to share data over one common channel.

ALTW’s NMEA 2000 Network System

Specifications:

General Specification
Number of Contacts 5Pin
Temperature Range Receptacle: -40 ~ 85°C
Overmold with Cable: -20 ~ 80°C
Field Installable: -40 ~ 105°C
Current Rating 4A
Voltage Rating 250 VAC/VDC
Flammability UL94V-0
Waterproof Rating IP68 (1m/24 hours)
Material Specification
Housing Thermoplastic, Black
Contact Copper Alloy, Gold Plated
Metal Nut Zinc Alloy, Nickel Plated
Plastic Nut Thermoplastic, Black
Rubber Silicone
Cable NMEA2000 approved, CL2

Applications:

Applications example using a cruise ship.

NMEA 2000 Starter Kit

Now, it also can be purchased in two kinds of package. The basic package, which can help you to build a fundamental network of NMEA 2000 on your boat; the professional package provides the high-performance on the integrated circuit and branches off the comprehensive devices.

HPC-B-001 (Plastic)
HPC-B-001 (Plastic)
HMC-B-001 (Metal)
HMC-B-001 (Metal)
HPC-P-001 (Plastic)
HPC-P-001 (Plastic)
HMC-P-001 (Metal)
HMC-P-001 (Metal)

Basic Package

  • T-Connector x 2
  • Drop Cable (2M) x 1
  • T-Cable (2M) x 1
  • Terminator Male x 1
  • Terminator Female x 1

Pro Package

  • T-Connector x 2
  • Multiple Tee Connector x 2
  • Drop Cable (2M) x 1
  • Drop Cable (5M) x 1
  • Drop Cable (10M) x 1
  • Terminator Male x 1
  • Terminator Female x 1

For more information, please contact:

Global: Luc Kan | Sales & Marketing | Email: luc@ltw-tech.com

Free Trial Membership

Amphenol LTW Technology Co., Ltd | 5F-3, No.51, Sec.4, Zhongyang Rd., Tucheng Dist., New Taipei City 23675, Taiwan
Telephone: +886-2-7741-6888 | Fax: +886-2-7741-6999 | http://www.amphenolltw.com

* Design and specifications are subject to change without notice.