Section Navigation
ARINC 801 cylindrical fiber optic connector
New series of cylindrical fiber optic connectors
New High Density MIL-DTL-38999 Type Cylindrical Connector
Amphenol® HDB³ Series High Density Mother Board & Daughter Board Connectors
New Compact Amphenol RADSOK® PCB Connectors Provide More Heat
New Compact Amphenol RADSOK® PCB Connectors Provide More Heat
Mar 07,2008 11:29 AM
Sidney, N.Y. February 2008 – Amphenol Industrial, a global leader in interconnect systems, now offers three compact, high amperage connectors ideal for use in high current, single-point connections to printed circuit boards (PCBs). The new PowerBlok™, RADSERT™ and PGY™ connectors incorporate RADSOK® technology to eliminate threaded connection failures and increase reliability, flexibility and available surface space within a board design.
Housed in a small package of 12.7 mm x 12.7 mm (0.500” x 0.500”), PowerBlok provides up to 70 Amps to a board. The component’s backplane power interface uses compliant pins, which are press-fit into the board enabling a solid connection and an even signal flow. PowerBlok features a radial design that ensures many points of contact as well as a touch-proof cover for safer operation.
Available in either a 2.4 mm (0.094”) size carrying up to 35 Amps or in a 3.6 mm (0.141”) size carrying up to 70 Amps, RADSERT offers the smallest footprint of Amphenol’s new PCB line freeing up the most surface space for added design flexibility. In addition, RADSERT enables designers to bring power to the board from busbars suspended above the board and its components. A standard RADSERT is designed for a board thickness of 6.35 mm +/-0.0635 mm (0.250” +/-0.025”) with custom sizes available for specific
applications.
The PGY, an orthogonal card edge connector, is available in two sizes, 3.6 mm (0.141”) carrying up to 70 Amps and 5.7 mm (0.224”) carrying up to 120 Amps, delivering the highest amperage in the smallest package. Design engineers can achieve the needed size and weight reductions within their design without compromising the power needed for the board.
The RADSOK PCB connector series is RoHS-compliant and can be applied manually (press-fit) or by a reflow solder process that eliminates the need for additional wires and special crimping tools.
Pricing starts at $7 (PowerBlok), $2.50 (RADSERT) and $2 (PYG) in small quantities. Delivery is eight weeks ARO.
For more information, please visit www.amphenol-industrial.com, www.radsok.com or e-mail radsok@amphenol-aio.com