Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment defense applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most defense end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).
Adaptation device between a Relay and a Cable harness, these Amphenol Air LB France's ASNE relay sockets are widely used by European aircraft manufacturers. They offer sealing and polarization provided by specific contact configurations or polarized mounting devices. Available 8, 14 or 16 contacts size 20 / 16 (ASNE crimp contacts)
Amphenol 164 series connectors are water-resistant, polarized, five and six contact electrical connectors for use in low voltage audio frequency circuits and applications. They employ three-point bayonet coupling for quick disconnect and self-wipe contact. Connector meets the requirement of MIL & Qualified to MIL-DTL-55116 standard.
The Amphenol AXOS fiber optic expanded beam is a miniature, hermaphroditic, and cost-effective alternative to other expanded beam connectors, offering a robust and protected optical connection in a small size (OD 27 mm).
Backshell as per VG95319 as adapter with strain reliever shells for D38999 series 3. This forms a connection to a plug or a socket. This serves to seal or for continuing shielding. The backshells are available in various versions, straight or bent as tape adapters, individual cone adapters or mold adapters.
SV Microwave's newest line of cable connectors and accompanying dust cap maintains the same rugged and durable style as our standard SMAs, but is finished in black chrome to ensure a completely non-reflective finish. Available for .085 cable, this product line is ideal for military applications and provides excellent RF performance from DC to 18 GHz.
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors.
Watertight, breakaway connectors are designed to meet severe environmental conditions. They are watertight, with wiping-action contacts that self-clean. Shielded versions are available and termination is either solder or insulation-piercing, which is field installable. Miniature versions are also available.
Amphenol LTW FLOS Y Series Robust Metal Circular Connectors are an advanced and highly reliable solution with Push-Pull or Break-Away locking for military applications.
Amphenol Borisch Technologies has a long history of manufacturing complex cable and wire harnesses for a broad range of harsh environment defense and aerospace applications. Our capabilities include over-molding, custom backshells, unique cable transitions, braiding for EMI/RFI and mechanical abrasion production, rapid prototyping, live-layup, test, X-ray, and custom fixtures.
Amphenol SOCAPEX has launched a series of locking accessories for 38999, RJFTV and USBFTV connectors and caps. These locking accessories
for connectors that help strengthen cybersecurity.
The series includes CapLock, PlugLock and Metal CapLock. These locks prevent manual unlocking of receptacles thereby ensuring additional security.
CAT7 Ethernet cable with VG95218T031 Type B001; Type C001 and Type C002 approval for secure data transmission in all defense, marine, aviation and industrial applications. Approved for data connectors up to CAT6A as per VG96912. Available by the meter, starting at 1 m.
Combines our extensive legacy of Mil-Spec connectors with the latest in high-speed technology, providing both a durable and high-bandwidth system that supports data rates up to 56 Gbps in a lightweight, aluminum MIL-DTL-38999 shell.
The industry standard for Fiber Optics meets or exceeds MIL-DTL-38999 Series III requirements. Recessed pins in this 100% scoop-proof connector minimize potential termini damage. Shells of stainless steel or cadmium over nickel plating withstand 500-hour salt spray exposure. Operates under severe high-temperature vibration.
State-of-the-art machine with abilities to machine, coat, inspect, and assemble mechanical solutions for our internal and external customers. Our capabilities include Six 4-Axis Mazak machines, 5-Axis Mazak Integrex, water-jet, and press brake, CMM, vacuum fixturing for thin-walled heat-sinks.
Reliable interconnection and continued performance in size 8, 12, & 16 crimp termination style. Available for use in MIL DTL 38999 Series I, II, and III Connectors. Also available in PC Tail.
Amphenol RF attenuators are designed to offer flat attenuation over the designated frequency range and feature a microwave grade resistor that consistently reduces power. Hex flats on the body allow this attenuator to be easily torqued to the mating connector.
Amphenol RF terminators are available in many common series and genders including; 1.0/2.3, APC-3.5, APC-5.5, BNC, F-type, HD-BNC, N-Type, QMA, and SMA. Amphenol RF terminators reliably prevent RF signals from being reflected along the transmission line to reduce interference.
µCom-10Gb+ Series connector is designed to meet the latest market trends of the industry: miniaturization and high speed. µCom-10Gb+ design of 4 twisted data pairs insulated throughout the entire connector results in a performance that exceeds IEEE 802.3an-2006 specifications for 10GBASE-T Ethernet and TIA/EIA-568-C.2 Cat6 standards.
Amphenol-BSI’s range of PICMG compliant backplanes includes CompactPCI Serial which modernizes CompactPCI to include high-speed serial Ethernet, PCIe, SATA and USBinterconnects. These high-speed serial interconnects are capable of data rates up to 12Gb/s.