MARKETS


GbX® Connector

More Information
  • Amphenol's GbX® E-Series backplane module is a highly optimized differential connector with a choice of density configurations for application flexibility. Upgrade to enhanced electrical performance without costly redesign. Amphenol's GbX E-Series connector easily scales to data rates of 6.25 Gbps.:
    • Easily scalable to today’s leading-edge data rates
    • Crosstalk as low as 2%
    • Proven GbX mechanical reliability
    • Upgrade without redesign – The GbX E-Series backplane module shares the same footprint as standard GbX.
    • RoHS compliant

Specifications

  • Full range of proven components (e.g. power, guidance, polarizing)
  • Robust mechanical design
  • Available in L-Series, E-Series, and Co-planar versions to optimize cost and performance

Performance & Robust Mechanical Construction

  • Differential packaging with crosstalk as low as 2%
  • 40% reduction in connector crosstalk
  • Leverages proven Amphenol TCS technology for mechanical reliability
  • Mating interface with anti-stub features
  • GbX 0.018" (.046mm) compliant pin

Scalability — Flexibility

  • The GbX E-Series backplane module shares the same footprint as standard GbX. Drop-in replacement modules allow designers to scale existing backplane platforms to data rates of 6.25 Gbps. This allows a cost savings as well as providing a faster time to market.
  • Complete backwards compatibility on all pads-only designs
  • Vertical and horizontal routing
  • Combine with GbX L-Series for a mix of high- and low-speed signals