MARKETS


VHDM® Product Family

More Information

Amphenol's VHDM 6-row stacking connector allows the design of parallel board-to-board connections with the high-speed, high-density performance of VHDM.


Features

  • Less than 5% crosstalk

Specifications

  • Based on a 2mm x 2.25mm grid
  • 76 real signal pins per inch
  • Press-fit compliant pins
  • Stacking heights of 18mm and up
  • 10 and 25 position modules
  • Designed to mate with standard VHDM male headers

Amphenol's VHDM 6-row stacking connector uses the same wafer concept as the standard VHDM connector.

  • This stacking connector is designed to mate with the standard VHDM 6-row backplane modules.