Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
![Product Humidity Sensor](https://staph.blob.core.windows.net/images-products/humidity-sensor-2553.png)
Humidity Sensor
The humidity sensor measures windscreen, ambient temperature, and humidity to calculate dew point and predict fogging condition on the windscreen to support HVAC systems.
![Product HVBI](https://staph.blob.core.windows.net/images-products/HVBI-8313.png)
HVBI
HVBI specially designed for high power EV & Energy Storage, with ruggedized design, convenient push-pull operation in limited space, robust metal shells with excellent electromagnetism shielding, potting design for backshell provide excellent anti-vibration and waterproof performance, has a wide range of current from 60A to 250A. UL and TUV Certification.
![Product HVCO COMBO](https://staph.blob.core.windows.net/images-products/HVCO-COMBO-7715.png)
HVCO COMBO
HVCO COMBO connectors are all compliant with IEC 62196-2, IEC 62196-3 standards.
![Product HVCO IEC](https://staph.blob.core.windows.net/images-products/HVCO-IEC-Thumbnail.png)
HVCO IEC
HVCO IEC connectors are all compliant with IEC 62196-2, IEC 61851-1 standards.
![Product HVCO SAE COMBO](https://staph.blob.core.windows.net/images-products/HVCO-SAE-COMBO-6606.png)
HVCO SAE COMBO
HVCO COMBO connectors are all compliant with IEC 62196-2, IEC 62196-3 standards.
![Product HV/EV Connectors and Components China / Asia](https://staph.blob.core.windows.net/images-products/hv-ev-connectors-and-components-china-asia-Thumbnail.png)
HV/EV Connectors and Components China / Asia
Complete interconnect solutions for all High Voltage Devices for Electric and Hybrid Electric drivetrain and electric power connections inside of HV applications including Charge Inlets, OBC, EV Battery, Inverters, e-motors, and AUX devices.
![Product HV Harness Assemblies](https://staph.blob.core.windows.net/images-products/hv-harness-assemblies-2020.png)
HV Harness Assemblies
Various build-to-print cable assembly including different process assembly such as potting, overmolding, electrical welding
![Product HVSL1000](https://staph.blob.core.windows.net/images-products/HVSL1000-5778.png)
HVSL1000
HVSL1000 offers a rated current of 250A Max and a rated voltage up to 1000V. It is perfectly suitable for EV applications such as power solutions. External HVIL: 1 position / Internal HVIL: 2 to 3 positions. / EMI / Compliant with LV215, USCAR-2, USCAR-37, ROHS / IP68 (mated), IP6K9K / Touch-proof /
Multiple coding positions / 25 to 70mm2 shielded wire.
![Product HVSL1200](https://staph.blob.core.windows.net/images-products/HVSL1200-1748.png)
HVSL1200
HVSL1200 is the latest generation of the Excel|Mate series. The RADSOK® Technology R4 version 10mm and an interlock solution ensure a safe and reliable connection. 2 position / Rated voltage: 1000V / Rated current: 350A / EMI / Compliant with LV215, USCAR-2, USCAR-37, ROHS/ IP68 (mated), IP6K9K / Touch-proof / Multiple coding positions / 70 to 95mm² shielded wire
![Product HVSL633](https://staph.blob.core.windows.net/images-products/HVSL633-9438.png)
HVSL633
HVSL633 is a 3 positions connector, which offers a range of current from 23A to 40A and a 4 to 6mm2 crimping. It was specially designed for DC-DC, air-conditioner, and other EV equipment and devices. Internal HVIL / IP68 (mated), IP6K9K / Touch-proof / Rated voltage: 800V DC / Rated current: 23 to 40A / Multiple coding positions / 4 to 6mm2 shielded wire.