Automotive
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles. Our primary solutions for automotive include antennas, electric vehicles, engine management and control, exhaust monitoring and cleaning, hybrid vehicles, infotainment and communications, lighting, power management, safety and security systems, sensing systems, telematics systems and transmission systems.
![Product Board-to-Board RF Connectors](https://staph.blob.core.windows.net/images-products/board-to-board-rf-connectors-6157.png)
Board-to-Board RF Connectors
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors.
![Product Boltrack™ Connector](https://staph.blob.core.windows.net/images-products/BoltrackT-Connector-7085.png)
Boltrack™ Connector
FCI Basics Boltrack™ connector promotes signal and PoE++ transmission over Cat 5e and 6 cables in a wide range of datacom and industrial applications. It offers lightning protection, EMI shielding, and is field-installable. Boltrack™ connector comes in a 4-pair right-angle board receptacle and cable plug mating combination. The connector can resist voltages up to 2,500V.
![Product Buckle Switch Assemblies](https://staph.blob.core.windows.net/images-products/buckle-switch-assemblies-7222.png)
Buckle Switch Assemblies
Mechanical & Hall Effect Switches for seatbelt detection
![Product Build-to-Print Harness Assemblies](https://staph.blob.core.windows.net/images-products/build-to-print-harness-assemblies-Thumbnail.png)
Build-to-Print Harness Assemblies
Various build-to-print cable assemblies including different processes such as potting, overmolding, and electrical welding
![Product Bulb Sockets](https://staph.blob.core.windows.net/images-products/bulb-sockets-5158.png)
Bulb Sockets
Cemm Thome´s bulb sockets provide solutions for automotive exterior lamps, assuring quality performance due to internal development, design, internal laboratory, injection, assembly.
Highlight:
• USCAR-15 Validation
• Socket diversity for different CAP´s and focal lengths
• Sealed and unsealed
• Customizable design
• Ergonomics
• Optional handles
![Product Bulb Sockets China / Asia](https://staph.blob.core.windows.net/images-products/bulb-sockets-china-asia-Thumbnail.png)
Bulb Sockets China / Asia
Docharm Amphenol has the ability to develop and design light bulb sockets. The entire in-house development, testing, production, and assembly can be realized. Complete production testing can confirm the reliability of product quality.
Highlight:
· USCAR-15 Validation
· Socket diversity
· Sealed and unsealed
· Customizable design
![Product Cable Assemblies - Connectivity](https://staph.blob.core.windows.net/images-products/cable-assemblies-connectivity-5346.png)
Cable Assemblies - Connectivity
Tecvox supplies a full range of high-speed data cable assemblies including USB, HSD, LVDS, HDMI, and emerging Type C interfaces. Tecvox data management cables complete connectivity networks, supplying fully validated systems to our customers.
![Product CCS1 EVSE Cable Assy](https://staph.blob.core.windows.net/images-products/ccs1-evse-cable-assy-3953.png)
CCS1 EVSE Cable Assy
CCS1 EVSE cable assembly for Charging Electrical Vehicles. MADE IN USA 200A, 125A, and 65A assemblies options UL2251 with UL62 cable rated with outstanding flexibility performance.
![Product Charge Inlet China / Asia](https://staph.blob.core.windows.net/images-products/charge-inlet-china-asia-9411.png)
Charge Inlet China / Asia
Charge inlets and assemblies for eMobility applications. There is a wide portfolio of Charge Ports available supporting all major interfaces like GB/T, IEC Type 1 & Type 2, DC Combo, or DC Fast Charging. Special features including locking actuator or LED Charge indicator lights are available as well as related charge plugs and cable assemblies.
![Product Chassis & Safety Harness](https://staph.blob.core.windows.net/images-products/chassis-and-safety-harness-2468.png)
Chassis & Safety Harness
Electrical Liftgate System - contactless and quiet opening and closing of the boot is ensured by electric spindle drives. We manufacture these cable harnesses and the corresponding components on automatic production lines. Process steps such as overmolding inserts, automated clamp assembly, induction soldering, and casting are carried out according to customer specifications.