Military

Amphenol is a world leader in the design, manufacture and supply of high-performance interconnect systems for harsh environment military applications including vibration, pressure, humidity, nuclear radiation and severe temperature changes. We have unparalleled product breadth ranging from military specification connectors, customized high-speed board level interconnects, flexible to rigid printed circuit boards, backplane systems and integrated assemblies. Our solutions span most military end markets including avionics, communications, engines, ground vehicles and tanks, homeland security, naval, ordnance and missile systems, radar systems, rotorcraft, satellite and space programs and unmanned aerial vehicles (UAV).

Visit our global sites to learn more: Amphenol Military & Aerospace

X
Product UHD Connectors
UHD Connectors
The Ultra High Density (UHD) interconnect is a high-reliability packaging solution for airborne, space, shipboard, and ground-based applications. With 80 contacts per linear inch, the UHD connector is tested and qualified to DSCC 89065. A modular approach allows for straightforward incorporation of signal, power, coax, and fiber-optic inserts, as well as EMI shielding.

Product UHF Connector Series
UHF Connector Series
Originally intended for use as a video connector in radar applications, UHF coaxial connectors are general purpose units developed for use in low frequency systems from 0.6 - 300 MHz.

Product Ultrasonic Sensors
Ultrasonic Sensors
Piezo Technologies manufactures a world-renowned line of piezoelectric ceramic materials, as well as engineered solutions and sensor designs for custom ultrasonic transducers, devices, assemblies, and systems. Piezo’s specialized piezoceramic formulations and integrated ultrasonic systems enable precision measurements, sensors, acoustic events, and more.

Product USB 2.0 & 3.0 Tactical Cordsets
USB 2.0 & 3.0 Tactical Cordsets
USB2.0 & USB3.0 cordsets for harsh environments.

Product USB3 FTV Memory Keys
USB3 FTV Memory Keys
Amphenol SOCAPEX reinforced USB memory keys are available in different capacities: 32, 64, 128 & 256Gb, and more. They can only be used with our Amphenol Socapex USB3FTV or USBFTV receptacles for data storage in harsh environments. The USB3.2 Gen1 max transfer rate is 5 Gb/s.

Product USB3F TV - Reduced Flange
USB3F TV - Reduced Flange
With USB Field, you can insert a standard USB 3.0 cordset into a metallic plug which will protect it from shocks, dust, and fluids. No hazardous on-field cabling and grounding!

Product USB Extender / Amplifier
USB Extender / Amplifier
Extend your USB cordsets connection length over long distances.

Product USB Field TV Cordsets & Jumpers
USB Field TV Cordsets & Jumpers
USBF TV & USB3F TV with USB cables cordsets.

Product USBF TV & USB3F TV
USBF TV & USB3F TV
With Amphenol SOCAPEX USBF TV & USB3F TV, connectors, users can insert a standard USB 2.0 or USB 3.0 cordset into a metallic plug that protects it from shock, dust, and fluids. The range is for Atex Zone 2 environments. It's based on MIL-DTL-38999 series III with a threaded locking mechanism. The connectors are sealed against fluids and dust (IP68).

Product U-Snap Clamp
U-Snap Clamp
Available in Nylon, PEEK, and Ultem. Aerospace-grade VHB tape per 5958FR . Versatile Base geometry for VHB or wet process. Lightweight, metal-free design. Color-coded grommets for each size. Accommodates multiple-sized grommets per housing. Bonded & mounted Versions are available.

Product VG96912 - SJT
VG96912 - SJT
Lightweight scoop-proof bayonet.

Product Vibration, Pressure, Force & Acoustic Sensors
Vibration, Pressure, Force & Acoustic Sensors
PCB manufactures sensors used by design engineers and testing professionals to measure vibration, shock, pressure, force/strain, and acoustics in research and development, as well as monitoring applications for aerospace and defense, automotive, transportation, civil engineering, and general R&D industries.

Product Vibration Sensors
Vibration Sensors
Wilcoxon Sensing Technologies has a strong legacy of success in vibration monitoring with hundreds of thousands of sensors currently in service around the world. Built for long use and excellent performance, our high-quality accelerometers, 4-20 mA sensors, vibration transmitters, and instrumentation provide accurate and reliable measurements for demanding applications across many markets.

Product Viper
Viper
Viper connectors offer a ruggedized VPX-compliant interconnect solution capable of up to 10 Gbps. With 63 differential signals per linear inch, this high-density connector system was developed to meet current and future requirements for high speed in high-level vibration and mechanical shock environments. Footprint compatible with VITA 46 connectors to leverage existing module card designs.

Product VITA 66.1 and 66.4
VITA 66.1 and 66.4
Ruggedized blind-mate optical MT Module/Backplane connector systems designed to meet the VITA 66.1 and 66.4 open architecture specifications. These products can be utilized in VPX systems as defined per VITA 46 or as standalone blind-mate optical connector solutions. They provide reliable high-speed connections for the most extreme commercial and military environments.

Product VITA 67.3 SMPM Series
VITA 67.3 SMPM Series
SV Microwave’s VITA 67.3 standard SMPM product line is the latest addition to the RF/coaxial section of the VPX platform. These customizable RF solutions are ideal for your embedded systems application and are designed for side-by-side implementation with other VITA connector standards.

Product VITA 67.3 SMPS Series
VITA 67.3 SMPS Series
SV Microwave’s VITA 67.3 SMPS standard product line is the latest addition to the RF/coaxial section of the VPX platform. These customizable RF solutions are ideal for your embedded systems application and are designed for side-by-side implementation with other VITA connector standards.

Product VPX 3U 5-Slot ½ Size ATR Backplane
VPX 3U 5-Slot ½ Size ATR Backplane
Amphenol-BSI’s range of VPX backplanes is fully customizable to our customers requirements. One such example is the ½ size ATR backplane that uses an OpenVPX65 profile, but the mechanical envelope is customized to fit a typical ½ size ATR enclosure. ABSI continues to invest in our Engineering team to provide our customers with a Solution Provider that they can trust and grow in partnership.

Product VPX Optical and Coax Backplane (VITA 66 & 67)
VPX Optical and Coax Backplane (VITA 66 & 67)
VITA 66.x and VITA 67.x are standards that define families of blind mate Fibre Optic interconnects and analogue coaxial interconnects respectively, for use with VPX 46 backplanes and plugin modules. Features: -multiple guiding features for blind mate -support industry standard MT ferrules up to 24 fibre optic channel per MT -rugged durability to chassis, payload cards -interoperability

Product Warrior Grip Series
Warrior Grip Series
2M804 push-pull series to offer a solution designed to exceed the rigorous requirements of the US Army’s Nett Warrior program. Includes a unique mate-force rating for even quicker disconnect and selectively plated shells for improved conductivity. When paired with our 7.5 Amp Warrior Grip Contact system, you can get even more power out of your application in the same lightweight package.

Showing 401 to 420 of 423 items