Mobile Networks
Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems. Our products are used in current and next-generation wireless communications standards, including in 5G networks. We works with service providers around the world to offer an array of antennas and installation-related site solution interconnect products. We provide solutions that span antenna systems, base stations, combiners, filters and amplifiers, core network controllers, distributed antenna systems (DAS), mobile switches, radio links, small cells and wireless routers.
![Product OCTIS™ - Signal Connectors and Cable Assemblies (Metral® HDXS)](https://staph.blob.core.windows.net/images-products/OCTIST-Signal-Connectors-and-Cable-Assemblies-MetralR-HDXS-6815.png)
OCTIS™ - Signal Connectors and Cable Assemblies (Metral® HDXS)
FCI Basics OCTIS™ I/O connectors and cable assemblies using Amphenol's Metral® HDXS interface promote signal and PoE++ transmission over Cat 5e and 6 cables in outdoor and harsh environments. It offers lightning protection, EMI shielding, and is field-installable. The transceiver is held outside the telecom box helping to save on board space and bettering the thermal distribution prospects.
![Product Outside Plant Passives (OSP)](https://staph.blob.core.windows.net/images-products/outside-plant-passives-osp-9384.png)
Outside Plant Passives (OSP)
Optical passives ranging from 4 to 40 channel counts. They can be configured with optional express, upgrade, and test ports to support a variety of applications. The packaging comes in two forms, the HiDT (channel counts 8 or less) and the OSP AOM (channel counts 12 and higher), both providing stable optical performance across a wide operating temperature range for OSP deployment.
![Product Over-Molded Cables](https://staph.blob.core.windows.net/images-products/over-molded-cables-Thumbnail.png)
Over-Molded Cables
Amphenol-CTI overmolding technologies work in many applications; offering the best-value solutions to your interconnect challenges. Certifications: UL, CSA, ISO9001, CE, IPC 620, WHMA, C-TPAT, IATF16949 (and others) Capabilities: Multi-conductor data cables (DVI, HDMI, USB, etc) / Filtered Power / Custom molds / Soft or hard tooled, 3D printing molds / Single/multiple cavities / PVC/PP/ABS/TPU/PBT
![Product Pad Mount Equipment Cabinets](https://staph.blob.core.windows.net/images-products/pad-mount-equipment-cabinets-Thumbnail.png)
Pad Mount Equipment Cabinets
Pad Mount Equipment Cabinets (CUBE PM Series) are designed specifically to protect high-density installations of network equipment in outdoor environments and are ideal for wireless, wireline, and utility and applications. Various thermal options are available to ensure equipment is protected in all environments.
![Product PCBA (Customised)](https://staph.blob.core.windows.net/images-products/pcba-customised-4580.png)
PCBA (Customised)
Amphenol BSI (ABSI) is providing customised PCBA solutions to the market leaders in the Automotive, Medical, Mobile Device, and IT Datacom sectors. With investments in SMT and Visual/Electrical Test equipment, ABSI operations can facilitate volumes from 10k per year up to 1.5m on a single part number. Passive Assemblies Examples: Display & I/O Boards,
![Product PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors](https://staph.blob.core.windows.net/images-products/PCIeR-M-2-Gen-3-and-Gen-4-Card-Edge-Connectors-3617.png)
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 3 and Gen 4 connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® 3.0, USB 3.0, and SATA 3.0 applications, making it suitable for tablets, laptops, and low-profile storage and server applications.
![Product PCIe® M.2 Gen 5 Card Edge Connectors](https://staph.blob.core.windows.net/images-products/PCIeR-M-2-Gen-5-Card-Edge-Connectors-1616.png)
PCIe® M.2 Gen 5 Card Edge Connectors
Amphenol's PCIe® M.2 Gen 5 Connectors provide 67 contacts on 0.50mm pitch. It occupies less board space, offers more connector height options, and supports higher data rates compared to PCIe® Mini Card connector. It is designed for PCIe® Gen 5, making it suitable for tablets, laptops, and low-profile storage and server applications.
![Product PCS](https://staph.blob.core.windows.net/images-products/PCS-Thumbnail.png)
PCS
The PCS Series are versatile, high-current, mixed density connectors with low contact resistance. It remains an industry-leading power connector in the market. Options for one, two, or three contact rows provide flexibility in selection and high conductivity contacts are available to maximize current density. Other options - sequential mating, integrated locking latch, and press-fit contacts.
![Product Pole Top Radio Concealment Shrouds](https://staph.blob.core.windows.net/images-products/pole-top-radio-concealment-shrouds-Thumbnail.png)
Pole Top Radio Concealment Shrouds
NEC-compliant protective shroud enclosures that support and conceal 5G remote radio heads (RRH) and 4G antennas. Weather-resistant design is suited for aesthetic equipment concealment at the top of wood or metal poles and helps meet municipal requirements for concealed radio deployments.
![Product Power Card Edge](https://staph.blob.core.windows.net/images-products/Power-Card-Edge-1400.png)
Power Card Edge
The Power Card Edge connectors are a cost-effective system that can be used for DC power output from embedded AC/DC power supplies or for power distribution between boards within an enclosure. The narrow connector body helps maximize airflow for increased cooling and is well-suited for use in 1U rack-mount servers or on power distribution boards inside 1U redundant power supply assemblies.
![Product Power USB Connector](https://staph.blob.core.windows.net/images-products/Power-USB-Connector-4202.png)
Power USB Connector
FCI Basics Power USB Connector enables additional power delivery to 5V, 12V, or 24V peripheral devices connected using USB 2.0 cable links. When compared to a standard USB connector, this USB+Power connector interface includes four additional contacts each rated at 5A/contact, to supplement the connector's current-carrying capability. This eliminates the need for a separate power cable.
![Product Pre-Assembled SMPTE Cables](https://staph.blob.core.windows.net/images-products/pre-assembled-smpte-cables-Thumbnail.png)
Pre-Assembled SMPTE Cables
By means of a pre-assembled SMPTE cable, you as a user are well prepared for a trouble-free transmission of HDTV signals, even for long distances. The pre-assembled SMPTE cables provide all the needed properties to withstand almost any environment for your safe data transmission. All SMPTE cables could be assembled with all connectors of the 3K.93C series.
![Product Pre-Tinned (De-Golded) PCB Connectors](https://staph.blob.core.windows.net/images-products/pre-tinned-de-golded-pcb-connectors-9111.png)
Pre-Tinned (De-Golded) PCB Connectors
SV Microwave's new pre-tinned PCB connectors are available in our proven high-performance, high-density SMP and SMPM series. SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. These connectors are designed to work with our automated de-golding process, which mitigates undesirable remnants of gold plating in the solder joint.
![Product PRO-AR - Receiver Multicoupler](https://staph.blob.core.windows.net/images-products/pro-ar-receiver-multicoupler-9742.png)
PRO-AR - Receiver Multicoupler
The PRO-AR is an active wideband receiver multicoupler for the VHF and UHF bands (30-960 MHz) with 1 antenna input and 4, 8, 12 or 16 RX output ports. Sufficient preselector filters are often built in to prevent possible interference from strong transmitters outside the frequency band of interest. The PRO-AR comes in versions fitted for 115 V AC for the US market and for 230 V AC for EU market.
![Product PRO-COM450-HDAR-4 - Compact Combiner](https://staph.blob.core.windows.net/images-products/pro-com450-hdar-4-compact-combiner-4773.png)
PRO-COM450-HDAR-4 - Compact Combiner
The PRO-COM450-HDAR-4 is an integrated single tray (19") 4 channel radio 450 MHz combining solution, housing a hybrid Tx hybrid combiner, duplex filter, active Rx multicouplers and preselector. Tx power per channel is 50 W. It also comes in a 100 W per channel version. It is highly used in UHF 340-470 MHz LMR/PMR/DMR radio base stations for combining/splitting channels to just one TX/RX antenna.
![Product ProFinPlus - Shark Fin Mobile Antenna](https://staph.blob.core.windows.net/images-products/profinplus-shark-fin-mobile-antenna-Thumbnail.png)
ProFinPlus - Shark Fin Mobile Antenna
A shark fin mobile antenna, ideal for critical communication vehicles, trucks, and busses. This is a 2x2 MiMo LTE and WIFI with GNSS, GPS, 2G/3G/4G/5G, and dual WIFI 2.4/5.8 GHz. Optional extras include an external whip for VHF/UHF or another LTE band and cable harnesses. Offering best in class ingress protection, IP67.
![Product ProNexus - Low Profile 4G/5G Mobile Antenna](https://staph.blob.core.windows.net/images-products/pronexus-low-profile-4g-5g-mobile-antenna-9647.png)
ProNexus - Low Profile 4G/5G Mobile Antenna
Following on from the ProFinPlus the ProNexus offers 4x4 MIMO for 4G and 5G, up to 6x6 MIMO for Wi-Fi 6 and GNSS. Ideally suited for Public Safety, Public Transport, and Autonomous vehicles. Design to be aesthetically pleasing whilst withstanding the harshest of environments rated to IP69K and IK10 makes.
![Product Protective Caps](https://staph.blob.core.windows.net/images-products/protective-caps-6098.png)
Protective Caps
Protective caps are available for many of our products, with options for chains and mounting hardware.
![Product PRO-TRI 174/380-520/760-960 - Triplexer](https://staph.blob.core.windows.net/images-products/pro-tri-174-380-520-760-960-triplexer-6840.png)
PRO-TRI 174/380-520/760-960 - Triplexer
The PRO-TRI 174/380-520/760-960 is a Triplex Filter (Multiplexer) used for combining /splitting 3 LMR/PMR radios, a VHF, a UHF, and an LTE to/from just one antenna. It comes in 2 versions both with SMA connectors, one for low/medium power up to 30 W per radio and one for high power radios up to 150 W per channel.
![Product PwrBlade® Cable Assembly](https://staph.blob.core.windows.net/images-products/PwrBladeR-Cable-Assembly-5195.png)
PwrBlade® Cable Assembly
The PwrBlade® cable connectors are designed to mate to PwrBlade® R/A or vertical board-mounted headers. By expanding beyond BTB applications, designers can now connect power supplies and power distribution sub-assemblies in a wider range of applications. The combination of cable connection capability with Amphenol's proven PwrBlade BTB system provides a universal power distribution connector.