Mobile Networks
Amphenol is a leading global interconnect solutions provider to the mobile networks market and offers a wide product portfolio, including antennas, connectors and interconnect systems. Our products are used in current and next-generation wireless communications standards, including in 5G networks. We works with service providers around the world to offer an array of antennas and installation-related site solution interconnect products. We provide solutions that span antenna systems, base stations, combiners, filters and amplifiers, core network controllers, distributed antenna systems (DAS), mobile switches, radio links, small cells and wireless routers.
![Product Fits Field Install Termination System](https://staph.blob.core.windows.net/images-products/fits-field-install-termination-system-4229.png)
Fits Field Install Termination System
The FIT system is a robust line of LLSB™ cables, connectors, and tools that can be easily and reliably terminated in the field.
![Product Fixed Length Cable Assemblies](https://staph.blob.core.windows.net/images-products/fixed-length-cable-assemblies-2077.png)
Fixed Length Cable Assemblies
Amphenol RF offers a full line of pre-assembled, fixed-length cable assemblies. Fixed length assemblies are offered in all of our most popular connector series and are available in over 1400 standard configurations and lengths.
![Product FlexTrax Cable Manager](https://staph.blob.core.windows.net/images-products/flextrax-cable-manager-4696.png)
FlexTrax Cable Manager
FlexTrax combines the flexibility of split tubes with greater ease of access than slotted duct, significantly reducing the potential to pinch or bend a fiber compared to current vertical cable management methods. Users can purchase FlexTrax as needed for the application based on the estimated length required. Installation is simple and dynamic, allowing users to customize their solutions.
![Product Floating Board-to-Board Connectors - B406/B407/B410 Series (0.80mm pitch)](https://staph.blob.core.windows.net/images-products/floating-board-to-board-connectors-b406-b407-b410-series-0-80mm-pitch-2887.png)
Floating Board-to-Board Connectors - B406/B407/B410 Series (0.80mm pitch)
Amphenol's B406/B407/B410 series is 0.80mm pitch floating board-to-board connectors that support stack height up to 23mm and positions from 30 to 120. Its unique connector design has a floating range of ±0.50mm in the X, Y, and Z directions which makes it resistant to vibration. It also supports speed performance up to 2.5Gb/s to meet high transmission requirements.
![Product Front Runner](https://staph.blob.core.windows.net/images-products/Front-Runner-5158.png)
Front Runner
The Front Runner series offers a multiplicity of connector features which makes it a first choice to meet the high performance and high-reliability requirements of medical, transportation, industrial control, and avionics applications. It's constructed with lightweight, non-corrodible material. EMI/RFI shielded version with electroless nickel plated plastic is available, as well as an IP67 version
![Product FS12 Pierside 12-Channel Fiber Optic Connector](https://staph.blob.core.windows.net/images-products/FS12-Pierside-12-Channel-Fiber-Optic-Connector-4772.png)
FS12 Pierside 12-Channel Fiber Optic Connector
The AFSI FS12 fiber optic connector is for harsh environment, broadcast, and pierside applications with a design that provides flexibility for current and future Navy communication requirements both afloat and ashore It is also ideal for high fiber count tactical broadcast networks with removable termini, it enables quick connector reconfiguration and field maintainability.
![Product FS34](https://staph.blob.core.windows.net/images-products/FS34-7358.png)
FS34
These connectors are precision machined to stringent tolerances and designed to provide superior optical performance in extreme environmental conditions. FS34 offers rugged military and industrial multichannel fiber optic connectors with a captivation system developed by AFSI and Quickloc™ backshells.
![Product FSBDC Series Bayonet Duplex Connector](https://staph.blob.core.windows.net/images-products/FSBDC-Series-Bayonet-Duplex-Connector-6116.png)
FSBDC Series Bayonet Duplex Connector
The FSBDC is rugged, has a tri-mating bayonet locking mechanism, and is sealed ensuring high environmental and optical performance for a variety of applications in harsh environments.
The FSBDC is based on the proven Pattern 105 size 10 series of electrical connectors. The bayonet coupling offers simplistic and quick mating/de-mating. The shell material can be brass, aluminum, or marine bronze.
![Product GG](https://staph.blob.core.windows.net/images-products/GG-Thumbnail.png)
GG
The GG is a unique connector series for two reasons. First, it boasts the ability to carry the most power in a single package. Second, it is a modular connector with a fixed envelope. GG connector is an extreme power connector capable of up to 200 amps per contact.
![Product GMT Fuses](https://staph.blob.core.windows.net/images-products/gmt-fuses-4096.png)
GMT Fuses
Ideal for power distribution to LEDs on connectivity panels, lower amperage network elements, and other traditional equipment, GMT fuses provide fast-acting DC power circuit protection up to 20A.
![Product Ground Mount Radio Concealment Shrouds](https://staph.blob.core.windows.net/images-products/ground-mount-radio-concealment-shrouds-8491.png)
Ground Mount Radio Concealment Shrouds
Outdoor shrouds designed to house and protect multiple customer-supplied radios. Constructed of .125” welded aluminum, these robust shrouds are suitable for many RRH and cMRO radio deployments and are NEC compliant. Vents are included for thermal management. Several color options are available.
![Product HDMI Connectors](https://staph.blob.core.windows.net/images-products/hdmi-connectors-4324.png)
HDMI Connectors
Amphenol LTW creates high-quality waterproof HDMI cables for today's high-definition media. Our HDMI family product offering is customizable to fit customer-specific configurations.
![Product HF Antennas](https://staph.blob.core.windows.net/images-products/hf-antennas-7953.png)
HF Antennas
Amphenol manufactures HF Wire Antennas for short, medium, and long-range communications. The antennas are designed for tactical, emergency, and fast reaction situations. Wires are Kevlar-cored, copper braided and PVC coated with a no-kink feature. They are numbered for accurate set-up and are designed for the military environment with the soldier in mind.
![Product High Density RF Cable Assemblies](https://staph.blob.core.windows.net/images-products/high-density-rf-cable-assemblies-7745.png)
High Density RF Cable Assemblies
SV Microwave has expanded its offering of fixed-length, high-performance RF cable assemblies with additional high-density configurations. Featuring female SMP, SMPM / VITA 67.3 SMPM and SMPS connectors, these cable assemblies are ideal for embedded system applications or anywhere where space requirements are at a premium.
![Product Highly Flexible Cables](https://staph.blob.core.windows.net/images-products/highly-flexible-cables-Thumbnail.png)
Highly Flexible Cables
Amphenol LTW provides highly flexible cables for constant moving applications. Ideal for modern automated manufacturing systems. The key features as below: Recommended connectors series: M8, M12, X-LOK, Ceres, USB, RJ45; Bending Standard: TÜV 2 PFG 2577 Class II; Flexing Test: 6 Million Cycles (S≤4mm²); 90° Bending Test: 1 Million Cycles; Cableveyor Test: 5 Million Cycles.
![Product High Performance RF PCB Thru-Hole Connectors](https://staph.blob.core.windows.net/images-products/high-performance-rf-pcb-thru-hole-connectors-8454.png)
High Performance RF PCB Thru-Hole Connectors
As part of our commitment to continuous quality improvement, SV has re-designed a line of thru-hole PCB connectors with current design standards to improve performance at higher frequencies. These connectors feature a contact that goes through the PCB and can launch directly to transmission lines on the opposite side. Current configurations include straight and right-angle SMP male connectors.
![Product High Performance Small Cell Canister Antennas](https://staph.blob.core.windows.net/images-products/high-performance-small-cell-canister-antennas-3483.png)
High Performance Small Cell Canister Antennas
Amphenol offers one of the largest portfolios of small cell canister antennas in the industry. Our high port counts are ideally suited for multi-carrier, 4x4 & 8x8 MIMO. High gain reduces handover & increases channel capacity through spectral efficiency. Antennas cover the full sub-6 5G spectrum. An innovative design makes them easy to deploy & they blend seamlessly for strict zoning requirements.
![Product High-Speed Flex Connectors](https://staph.blob.core.windows.net/images-products/High-Speed-Flex-Connectors-9527.png)
High-Speed Flex Connectors
FCI Basics High-Speed flex connectors can transfer data rates up to 10Gb/s. It has a 0.30mm pitch, in-line layout, and backflip actuator coupled with a locking feature for strong FPC retention. High-speed FPC provides a low profile and compact solution while maintaining high-speed signal integrity. It is ideal for applications where space is a constraint.
![Product High Speed PCB Edge Launch RF Connectors](https://staph.blob.core.windows.net/images-products/High-Speed-PCB-Edge-Launch-RF-Connectors-5213.png)
High Speed PCB Edge Launch RF Connectors
Amphenol SV Microwave offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high-performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations.
![Product High Speed RF Cable Assemblies](https://staph.blob.core.windows.net/images-products/High-Speed-RF-Cable-Assemblies-8419.png)
High Speed RF Cable Assemblies
Amphenol SV Microwave offers a complete line of fixed length, high-frequency Ø.047" and Ø.085" cable assemblies in series: SMA, 2.92mm, 2.4mm, 1.85mm, SMP, & SMPM. These assemblies feature low solder wicking, and the high flexibility allows for tight bends behind the cable ferrule. Our low loss is your gain!