Amphenol is one of the world’s largest designers, manufacturers and marketers of connectors and interconnect systems, antennas solutions, sensors and high-speed cable. Our connector and connector system solutions include fiber optic interconnect, harsh environment interconnect, high-speed interconnect, power interconnect, power distribution and busbars and radio frequency (RF) interconnect products. Our sensors and sensor-based product solutions include gas and moisture sensors, level sensors, position sensor, pressure sensors, temperature sensors and vibration sensors. Our value-added cable assemblies include cable assemblies and harnesses, cable management products and backplane interconnect systems. Our cable solutions include coaxial cable, power cable and specialty cable. We also provide combiner/splitter products, flexible and rigid printed circuit boards, hinges and molded parts.
Amphenol’s PIM-rated antennas ensure reliable connectivity for your iDAS network. High gain omni ceiling mount and directional panel antennas are available in 4x4 MIMO, 2x2 MIMO, and SISO configurations for virtually all applications. The aesthetically pleasing, ultra-low-profile antennas are lightweight and easy to install in any building or venue.
Amphenol's CooLink is an auto-grade high-speed cable for autonomous driving applications. CooLink can meet USCAR2 and LV214 spec, and high temperature up to 85℃, 105℃ and 130℃. CooLink can support PCIe Gen4 and Gen5, and is scalable to PCIe Gen6. We designed CooLink with CPA and a second lock feature to meet auto vibration tests.
Amphenol LP SlimSAS is a high-speed cable solution with low mating height, and it's a qualified cable solution by UPI1.0. LP SlimSAS can support PCIe Gen5, and its footprint is compatible with standard SlimSAS. Amphenol developed 38pin, 74pin and 124pin LP SlimSAS with straight, right-angle, and side exit plug types to provide customers a flexible system layout.
Amphenol's SlimSAS is a high-speed and robust cable assembly solution, and supports multiple industry applications such as PCIe, SAS, OpenCAPI, UPI1.0, OCP, NVME, and Ethernet. Amphenol has developed a scoop-proof connector solution with a pull tab. Amphenol develops a 38pin and 74pin solution and has been specified in the SFF group(SFF-8654).
Amphenol's UltraPort™ QSFP+ interconnect system comprises a 38-position, 0.8mm pitch connector built for use in high-speed serial applications. Each port offers 4 channels to increase port density which allows more board real estate and cost-optimized solutions. The UltraPort™ QSFP+ connector supports next-generation 100G+ applications and transmits up to 28 Gb/s per channel.
Amphenol's UltraPort™ SFP+ interconnect system comprises of a 20-position hot-swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports 28Gb/s applications with backward compatibility for next-generation Ethernet and Fibre Channel applications. UltraPort™ SFP+ connector shares the same unique mating interface and EMI cage dimensions as the SFP+ form factor.
Piezo Technologies manufactures a world-renowned line of piezoelectric ceramic materials, as well as engineered solutions and sensor designs for custom ultrasonic transducers, devices, assemblies, and systems. Piezo’s specialized piezoceramic formulations and integrated ultrasonic systems enable precision measurements, sensors, acoustic events, and more.
Our Navy Applications Military Uninterruptible Power Supplies (UPS) ensure uninterrupted power for vital systems, meeting stringent MIL-STD standards and offering features like switchover capabilities, surge protection, redundancy, intelligent battery management, and remote monitoring for sustained strategic dominance.
FCI Basics Universal Contact is an independent SMT contact that provides an electrical connection between a device and a PCB. It is manufactured as a single-piece stamped product, incorporating pre-load and anti-lift features. It can be used to connect a number of device components in any direction and configuration using the same interface.
MEMORY CARD CONNECTOR IN A NEXT-GENERATION HIGH-SPEED FORM FACTOR
Universal Flash Storage (UFS) Connector is a 19-pin connector with a high read/write and transmission speed that is faster than existing memory card types. The connector is designed to meet higher speeds and storage capacity in commercial and non-commercial devices.