Search Results for غعخه0-
Natural gas module Application note - sgxsensortech.com
The file “Gas_flow_hood v1.0” can be found on www.sgxsensortech.com under Natural Gas Module section. Sensor should be calibrated using air (preferably synthetic air) and mixture of methane in air* (1-2.5% CH4 in synthetic air). The gas flow hood should be connected with a gas container through a flow meter.
Charles Universal Broadband Enclosure CUBE-SS4B228LN1 General ...
Battery Disconnect Breakers 18-908176-0 Thermal HVAC System 48VDC, Vikinor VAK-3000-DC Cooling Capacity 12000BTU DAC 243CFM, Delta PFB1248UHE-EP Table 1 CUBE Specifications (see family documentation for full list) Author: SRomero@charlesindustries.com Created Date:
OSP & Enclosures Archives - Page 2 of 3 - Amphenol Broadband Solutions
Skip to main content. Products; Solutions; Company. News; Events; Media; Fiber 101 Training; Certifications
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - SV Microwave
freq. range: dc to 18.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10.
7/16 & Type N Calibration Kits - SV Microwave
Return Loss ≤ 0.10 dB ≤ 0.10 dB DC Resistance 50 Ω ± 0.5 Ω 50 Ω ± 0.5 Ω Return Loss ≥ 40 dB 45 MHz - 2.5 GHz ≥ 42 dB ≥ 38 dB 2.5 GHz - 4 GHz Male Offset Length 19.800 mm 21.287 mm Female Offset Length 29.200 mm 21.287 mm Phase Tolerance 2.00 degrees 0.85 degrees
E-stat Controller
Maximum 0.3 V Response Time 4 seconds; moves from air at 68°F (20°C) to liquid at 23°F (-5°C) Schematic Diagram +VCC R1 ZD1 R9 C1 C2 ZD2 C +VCC A_ Out B GND D2 U1B + _ 5 6 U1A + 3 2 R8 R6 R2 R3 R5 C3 R4 C4 C7 R7 R10 R11 +VCC D1 Q1 Q2 C6 R12 C5 C8 Thermistor AAS-920-148C-04/2014 www.amphenol-sensors.com
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
アンフェノールジャパン株式会社
アンフェノールジャパン株式会社
5 11 MKS09T03 3 Wide Extended Scisor, 3 Point Mounting 2 Downtilt ...
a 0° b 0.8° c 1.7° d 2.5° e 3.4° f 4.2° g 5.0° h 5.9° i 6.7° j 7.6° k 8.4° l 9.2° m 10.1° mks09t03 b sz 11/04/08 wide extended scissor, proprietary and confidential 3 point mount comments: sheet 1 of 1 q.a. mfg appr. eng appr. checked drawn name date do not scale drawing a rev. size dwg. no. the information contained in this ...
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING 01 ...
range: dc to 18.0 ghz. vswr: 1.40:1 max. dc to 18.0 ghz. insertion loss: 1.36db max. dc to 18.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. ...
696-960 / 1695-2700 MHz - amphenol-antennas.com
Antenna Dimensions (Height x Diameter) 610 x 371 mm 24.0 x 14.6 in Weight without Mounting Bracket Kit 9.7 kg 21.4 lbs Antenna Volume 0.07 m3 2.3 ft3 Survival Wind Speed 241 km/hr 150 mph Wind Area 0.22 m 22.4 ft Wind Load (160 km/hr or 100 mph) 191 N 43 lbf CUB070X06Fxyz1
Charles Universal Broadband Enclosure CUBE-SS4B2288X1 General ...
Battery Disconnect Breakers 18-908176-0 . Thermal . Equipment Compartment HVAC 12000BTU, 48VDC, Vikinor 1830066 Cooling Capacity 12000BTU Battery Compartment TEC 200W, 48VDC, Delta HET200PB-007 . Table 1 CUBE Specifications (see family documentation for full list)
60 Watt Dual USB - amphenolpcd.com
USB 2.0 or USB 3.0: PHYSICAL *Approximate Weight (grams) 4.0 oz. (113) *Approximate Dimensions H”xW”xD” (mm) 3” X 2” X 2” (76 X 51 X 51) Mating Cycles: 30,000 each port. OPERATING TEMPERATURE. Upper Limit +55C: Lower Limit-15C * 60 Watt module is max, other single and dual configurations will be smaller and lighter.
TFlex - アンフェノールジャパン株式会社
International Sales: 4 School Brae, Dysart, Kirkcaldy, Fife, Scotland KY1 2XB UK • Tel:+44(0)1592655428 China Sales: No.318 Yuan Shan Road, Shanghai China 201108 • Tel: +86-21-51761234 www.timesmicrowave.com
Assembly Instructions-C19 Amphenol Twinaxial
(14.0).360 (9.1) for cables with filler, make sure filler is kept in center, do not mix filler in with braid.250(6.4) rear view of insulator rear view of body slot key arrow or dot guide for polarization Assembly Instructions-C19 Amphenol ...
Level Plus DDA Tank Gauge Monitor - Temposonics
Level resolutions of 0.1, 0.01 and 0.001 inches can be displayed. Temperature data resolution is also programmable for each gauge in the system. Temperature resolutions of 1, 0.2, and 0.02 degrees Fahrenheit can be displayed. System Clock The Level Plus monitor maintains system time with on board real time clock (RTC) cir-
Pro/ENGINEER - C-HVCON1MAXXAXL0000X - Amphenol PCD
Temperature in oc -40 -30 -20 -10 10 20 30 40 50 60 70 80 90 100 110 120 842,71 882,22 921,60 960,86 1000,oo 1039,03 1077,94 1116,73 1155,41 1193,97
Charles Universal Broadband Enclosure CUBE-SS4D207XB1 General ...
48VDC TEC External Fan 18-950463-0 48VDC TEC Control Board 99-004528-0 . Table 1 CUBE Specifications (see family document for full list) 5. Author: SRomero@charlesindustries.com Created Date: