Search Results for будинок за 1 євро італія
Composants Combiner PRO-IS-150-S1, PRO-IS-150-D1 - AMPHENOL PROCOM
1.5:1: Mécanique FR; Connexion(s) N(f) Dimensions: 57 x 58 x 41 mm: 107 x 58 x 41 mm: Poids: Environ 0.4 kg: Environ 0.8 kg: Diagrammes et Montage. Courbes de réponse typiques pour PRO-IS-150-S1. Courbes de réponse typiques pour PRO-IS-150-D1. Details de Montage pour PRO-IS-150-S1.
Amphenol Assembletech
HDMI 2.1. Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others.
Temposonics
Baudrate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Messgröße Position Messwerte Auflösung 1 μm, 2 μm, 5 μm, 10 μm, 20 μm, 50 μm, 100 μm Zykluszeit Messlänge 300 750 1000 2000 mm Messrate 3,7 3,0 2,3 1,2 kHz Linearität1 < ±0,02 % F.S. (Minimum ±50 µm) Messwiederholgenauigkeit 0,001 % F.S. (Minimum ±2,5 µm)
HCTM 32芯信号连接器组装拆卸规范 - Amphenol
HCTM 32芯信号连接器插头拆卸规范 HCTM 32POS Signal Connector Plug Disassembly Manual 步骤1:将摇杆移到图示位置,找到图示卡扣 Step1:Rotate the press latch until the clip is visible 步骤2:将螺丝刀插进槽孔中,将卡扣往外顶,直至把外盖顶出
Model 605B01 | PCB Piezotronics
Model 605B01:Biaxial ring-style, industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 5k Hz, side exit, 3-pin conn., biaxial single point ISO 17025
10137065-00021LF | USB 3.1 | Amphenol
Contact us today for more details of USB 3.1 GEN 1 CONNECTOR, part number 10137065-00021LF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
10135177-14111LF | Minitek® 1.5mm | Amphenol
Amphenol is one of the leading manufacturers of minitek 1.50mm. Contact us today for more details of minitek 1.5mm , part number 10135177-14111LF.
Diapositive 1 - CMR Group
Jn9 t¥ i}(Æ8 `ÑŒp)GÖŽýx p:S‡Ð; J8 R } ;ëH:ÒŒô4à=éq“Ö… ôáõ¤1 x ìŸZP9éJ¤ üý)à“ÔR 8 ä Hc â“ ¦” Fz qH § `úRŽy¥ ...
Danmike DM FS-1 - AMPHENOL PROCOM
DM FS-1: 270000071: Add to quote: Related products. to product finder. PRODUCT_CONTACT. If you need help. Denmark: dksales@amphenolprocom.com UK: uksales@amphenolprocom.com . Find distributor. Customized products. At Amphenol Procom we have a proud history of customizing products to meet specific customer requirements. Please contact our ...
www.connectpositronic.com
www.connectpositronic.com
News | LID Technologies
Our latest news. Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
NX-K11YAR- P08WFG0-0000 - Amphenol NEXUS Technologies
Images Type of Connector In-Line Receptacle Size 1 Number of Contacts 8 Keying Brown Contact Type Sockets Contact Diameter 0.7 mm Cable Diameter 6.5 mm Insulator Material PEEK Wire Cross Section 22 AWG Termination Type Solder Termination Diameter 0.85 mm Data Transmission NA Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – 125°C Mating […]
Lightweight Circularly Polarized Quadrifilar Helix for Mast Mounting GPS ...
Suitableiforimounting on 1” threaded water pipe. Comprehensive range of accessory mounting brackets available to make the perfect installation for your specific needs. SPECIFICATIONS Electrical Model GPS/Iridium-FME Frequency 1570 - 1650 MHz Antenna Type Quadrifilar helix antenna Max. Input Power 2 W
GENERAL DESCRIPTION im - Charles Industries
192.168.0.1 with a subnet of 255.255.255.0 and the WAN address is 10.10.10.1 with a subnet of 255.255.255.0. Be sure to change IP addresses as needed to insure each router address is unique. After the → prompt is returned, type in or copy and paste to host, the following commands into HyperTerminal: ip clear interfaces ip clear routes
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Americas - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
Technical features - rfstechnologies.com
Hanger Type Angle iron 40mm (1.575") Transmission Line Type HCA550 Cable Type Air Dielectric MECHANICAL SPECIFICATIONS Cable Size 5-1/2 Material Cable Clamp : hot-dip galvanized Extended Counterbed : hot-dip galvanized Screw: Stainless steel Recommended / Maximum Clamp Spacing m (ft) 1 / 2 (3.3 / 6.6) TEMPERATURE SPECIFICATIONS
Phone: 800-959-4464 Fax: 716-684-3823 E-Mail: imi@pcb
Model 080A192 4-socket terminal block (1) 3425 Walden Avenue, Depew, NY 14043 Phone: 800-959-4464 Fax: 716-684-3823 E-Mail: imi@pcb.com OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used.
SGX - SGX Sensortech Ask for price
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com