Search Results for що робити 15 лютого
MASTER Connector Catalog - Audio Jack.qxp Layout 1
Amphenol® Mobile Consumer Products www.amphenol-mcp.com Card reader PART #: SCR-Z186C-A00 KEY FEATURES 34.50Lx16.80Wx1.35H mm Micro SD with Dual Nano SIM tray type With switch block
Amphenol Network Solutions > Products | Amphenol Network Solutions ...
Your shopping cart is empty. Product Qty Amount; From: Until:
Tag Archives: BarKlip BK500 - Amphenol CS
Pennsylvania, USA – Amphenol Communications Solutions is pleased to announce today, the release of its BarKlip ® BK500 IO and BarKlip ® BK150 IO busbar connectors. These high-current connectors are fully compliant with OCP ORv3 power output and IT gear specifications supporting 48V power rack architecture
Model M351B11 | PCB Piezotronics
Model M351B11:Cryogenic, miniature quartz shear ICP® accel., 5 mV/g, 1 to 10k Hz, 5-44 side conn., M3 mtg stud, operating temp -320 to +250 F (-196 to
M107 200M MINI ALTIMETER KIT, 170kHz, SMART - AIRMAR EMEA
The kits consist of a 1,000 m rated transducer with 15.5" (39.4 cm) cable with connector, matching bulkhead connector, transceiver board with mounting hardware, and wiring diagram. Water temp sensor optional. Features. Designed for Autonomous Underwater Vehicles and Remotely Operated Vehicles;
4L6U6VX065X12F wxyc5 - Amphenol Antenna Solutions
(4x) 617-896 | (6x) 1695-2700 | (6x) 3300-4200 MHz 4L6U6VX065X12F wxyc5 FIXED TILT 32-Port Panel Antenna 65° 48.7 in REV092024NA www.amphenol-antennas.com 4 of 21 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Cable Assemblies | Products | Amphenol
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets.
atp06-2s | Amphenol Global Search | Amphenol
ATP06-2S-SR0X 2 POS,PLUG,SOCKET,ATP SERIE S,STRAIN RELIEF END CAP A1 - RELEASE NEW DRAWING 09/MAY/22 IAN TOMMY 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric ...
Series Five FAQ's - Amphenol Aerospace
Right now, we’ve launched sizes 8, 10, 12, and 14 (analogous to sizes 9-15 of D38999 Series III) with all insert arrangements. We’ll release the larger sizes (16-24) before the end of the 2022. This will come with another announcement and an updated catalog, etc.
Datenblatt E-Serie EP/EL Analog (Dokumentennummer 551245)
Vibrationsprüfung 15 g/10…2000 Hz, IEC-Standard 60068-2-6 (ausgenommen Resonanzstellen) EMV-Prüfung Elektromagnetische Störaussendung gemäß EN 61000-6-3 Elektromagnetische Störfestigkeit gemäß EN 61000-6-2 Die EP/EL-Sensoren erfüllen die Anforderungen der EMV-Richtlinien 2014/30/EU, UKSI 2016 Nr. 1091 und TR ZU 020/2011
8-Port Antenna
Upper Sidelobe Suppression, 0° to 20° dB > 15.9 > 18.0 > 17.9 > 16.8 Cross Polar Ratio - Main Direction dB > 16.1 > 17.1 > 16.0 > 15.9 Maximum Effective Power Per Port Watts 250 W Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation.
97-3106a-18-10s-639 | Amphenol Global Search | Amphenol
880-960 MHz 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 Horizontal 0° | Vertical Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Amphenol All Sensors Products | All Sensors
Pressure Max: 15. Units: PSI. Operating Temperature:-25 to 85 C. Supply Voltage: 12 VS. Honeywell PN: Supply Voltage: 12 VS. Package Drawing: Contact our Team of Experts Today. Contact Us Home Products Solutions About Engineering Assets Resource Center Contact All Sensors. ...
RAIL APPLICATIONS: ACCELEROMETERS, MICROPHONES & PRESSURE SENSORS - PCB
n 15 and 50 psia ranges n 200 mV full scale n Absolute reference PIEZORESISTIVE PRESSURE TRANSDUCER. MODEL 8530C. n 15, 50 and 100 psia ranges n 225 mV full scale n Absolute reference SOUNDADVISOR™ PORTABLE NOISE MONITORING. MODEL NMS044. n Remote 24/7 monitoring nMODEL NMS044Easy deployment in the field n Solar power options
Fiber Optics - Amphenol Canada
Uses precision ARINC 801 fiber optic termini (typical multi-mode insertion loss is less than 0.15 dB) Removable alignment sleeve inserts for easy cleaning of fiber optic termini. Three stages of alignment: shell-to-shell keys, guide pins, and ceramic alignment sleeves .
SS60 50/200kHz, 600W, 20° Tilt, M&M Transducer, DT
Fixed 12° tilted version for 8 to 15° hull deadrise angles; Features. Depth and fast-response water temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200') 200 kHz with a 12° beamwidth for depth performance to 206 m (700')
00171420202 - Amphenol Air LB
0.15 g: Technical files. 3D files. pdm_step_00171420202. pdm_3d_00171420202. Technical drawing. pdm_schema_00171420202. Declaration of Performances. DDP Standard contacts. Product compliance. Reach/RoHS certificates. pdm_reach_00171420202. pdm_rohs_00171420202. FAQ. Find more information about this product in our FAQ.
cad | Amphenol Global Search | Amphenol
95278-101A04LF. BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded Vertical Header, Surface Mount, Double Row, 4 Positions
Data Sheet R-Series V RH5 PROFINET (Document part number: 551962)
typical ± 15 µm ± 20 µm ± 25 µm maximum ± 25 µm ± 30 µm ± 50 µm Repeatability < ±0.001 % F.S. (minimum ±2.5 μm) typical Hysteresis < 4 µm typical Temperature coefficient < 15 ppm/K typical Operating conditions Operating temperature −40…+85 °C (−40…+185 °F) Humidity 90 % relative humidity, no condensation
10123162 | Amphenol Global Search | Amphenol
10154028-101lf EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 8-Pair, 16 column, 416 position, Right Angle Receptacle, No Guide Pin. ... 10123162-101LF | Amphenol Global Search | Amphenol ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 6-Pair, 8 column, 160 position, Right Angle Receptacle, No Guide Pin. https://www.amphenol.com ...