Search Results for 分割 edge
Low Profile Solderless PCB Edge Launch Connectors
SV’s new low profile RF solderless edge launch connectors are ideal for high frequency PCB applications. These rugged and reusable connectors occupy a smaller footprint on your board with a flange that is 30% smaller than the standard. Able to accommodate multiple PCB thicknesses, these connectors do not damage your board.
SMA Female Solderless PCB Edge Launch Connector, 2 Hole
SMA Female Solderless PCB Edge Launch Connector, 2 Hole SF2921-61450 from the leader of the RF/Microwave industry. Explore its specifications.
G97R21312HR | Overpass - Mini Cool Edge IO | Amphenol
Mini Cool Edge IO(MCIO), SFF-TA-1016, PCIe Gen 5, 85Ω, Surfacemount, Right Angle, 38 Pin, PCIe, SAS, SFP, NVMe, cable, dual, card.
Solderless Male Edge Launch and Compression Mount Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board. Current interface configurations ...
PCIe M.2 Gen 5 Card Edge Connectors - Amphenol
Amphenol addresses the need for faster and more efficient data transfer with the PCIe ® M.2 Gen 5 Connectors. These connectors offer a myriad of benefits, including high-density design, enhanced performance, and flexibility, making them ideal for a wide range of applications such as laptops, tablets, desktop PCs, industrial PCs, servers, and more.
PCIe® M.2 Gen 5 Card Edge Connectors for Sleek Applications - Amphenol CS
Amphenol’s new M.2 Gen 5 connectors are much more advanced than their predecessors and can meet PCI Express® 5.0 specifications. Supporting higher data rates up to 32Gb/s and occupy lesser board space compared to the PCIe® Mini Card connector, they are capable of supporting multiple add-in cards lik
10035388-106LF | Power Edge Card | Amphenol
Contact us today for more details of Power Card edge Connector, part number 10035388-106LF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
ME1014010201071 | Mini Cool Edge 0.60mm Connector | Amphenol
Mini Cool Edge 0.60mm 140 signal pins, Surface Mount, Right angle, Seating height 3.05mm
RF Connectors - SV Microwave
1.85mm Female PCB Edge Launch Connector, .062" PCB Thickness Available Inventory: 226. 3321-60001. 1.85mm Connectors 3321-60001. Add to compare list Datasheet. Part # SF3321-60032 1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW / Microstrip) Available Inventory: 181.
SMPM Male PCB Edge Launch Connector (Pre-Tinned), FD
The SMPM Male PCB Edge Launch Connector (Pre-Tinned), FD 3211-60308 offered by SV Microwave. Explore the product's top features and enhance your RF Connection.
Automotive Grade PCIe ® M.2 Gen 4 Card Edge Connectors - Amphenol CS
Card edge connector with 67 contacts on a 0.50mm pitch; Fully compliant with PCI-SIG PCIe ® M.2 specification; Compliant with PCIe ® 4.0, USB 3.0/3.1 and SATA 3.0; Serves multiple high speed peripheral applications; 75 positions with 4 connector key options; Design flexibility; Supports both single and double-sided modules; Enables higher ...
PCI Express Gen 6 Card Edge Connectors - Amphenol CS
Amphenol PCIe ® Gen 6 connectors surpass PCIe ® 6.0 standards, support backward compatibility, and are footprint interchangeable with PCIe ® 5/4/3/2/1
Cool Edge High Speed Card Edge Connectors - Amphenol CS
Amphenol ICC Cool Edge product family is a hybrid card edge solution, used in data centers and servers. Hybrid connectors are effective solutions serving both power and signal requirements as they contain both power and signal contacts. Amphenol ICC Cool Edge product family is a hybrid card edge solution, used in data centers and servers. ...
Contact - NPI Solutions, Inc.
Our newest manufacturing plant brings local support and manufacturing to our customers in the Asia Pacific using our cutting-edge technology that ensures fast and reliable service. The new expansion will be in line with our company’s plan to increase our box build footprint and to install cable harness manufacturing in 2013 and to provide us ...
2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
A 2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole SF1521-60107 offered by SV Microwave with superior performance. Explore here!
2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
Quality-filled 2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole 1521-60201 from SV Microwave. Take a quick overview.
ME1014010101011 | Mini Cool Edge 0.60mm | Amphenol
Mini Cool Edge 0.60mm,Storage and Server connector,Gen Z,EDSFF, 140 signal pins, SMT, Vertical. Environmental Compliance. Click to download Certificate of Compliance Report. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification - Vertical/R/A/Straddle mount ...
CED011481142001 | Double Density Cool Edge 0.80mm | Amphenol
Double Density Cool Edge, storage and server connectors, SMT,148 signal pins, 0.8 mm, Vertical, 2.36mm AIC
Torque Resistant Edge Launch RF PCB Connectors - SV Microwave
SV Microwave proudly introduces a new line of threaded edge launch PCB connectors featuring a robust design to protect your system's signal integrity. Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating. This product line features a new design that increases the rotational ...
OverPass™ - LinkOver - Amphenol CS
Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC Solutions. Input Output. OverPass. Power. Cables on Demand. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Transceivers. Transceivers. Active Optical Cables (AOC)