Search Results for 春日電機7.5kw スターデルタ始動器
IT Datacom | Markets | Amphenol
With our industry-leading high-speed, power and fiber optic technologies, together with superior simulation and testing capability and cost-effectiveness, Amphenol is a market leader in interconnect development for the information technology (IT) and datacom market.
Model 426A07 Microphone Preamplifier Installation and Operating ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis,
SGX-7NH3-1000 Datasheet - SGX Sensortech
7) The device is designed to be RoHS compliant. 8) Poisoning - sensors are designed to operate in a wide range of harsh environments and conditions. However, it is important that exposure to high concentrations of solvent vapours is avoided, both during storage, fitting into instrument and operation.
Model M101A04 General purpose ICP® pressure sensor, 1000 psi, 5 ... - PCB
.31 [7.9].34 [8.6] 2 7/16" hex model 065a03 brass seal (supplied) model 065a44 copper seal (optional) model 065m29 316l st stl (optional) 5 10-32 unf - 2a electrical connector 3/8-24 unf - 2a adaptor may be purchased separately: 061a01 (17-4ph) or 061a09 (316l) black vinyl electricians tape has been found to be an effective ablative
sim connector | Amphenol Global Search | Amphenol
SIM Connectors Series 3 according to VG96513. SIM series 3 is a scoop-proof modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
1900 CONNECTORS - Amphenol-Air LB
Te. 33 0)3 4 7 49 - Fa 33 0)3 4 7 75 - ww.aeno-ar.r pRTATIONéSEN pRESENTATION Les connecteurs Amphenol Air LB de la série 1900 version standard répondent aux exigences de la norme EN3545 (anciennement ASN E0390). Les connecteurs 1900 version standard en thermoplastique sont dis-ponibles en deux versions : - passe-fils étanche sur le conducteur
Connectors | Products - Amphenol
The 7/16 series provides superior performance for both return loss and intermodulation distortion (IMD). These connectors are very robust, extremely stable, and mostly with waterproof specifications, making them ideal for applications where vibration resistance and environmental protection are important.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
Band-Pass Filters for the 80 MHz Band - AMPHENOL PROCOM
Weight Approx. 4.3 kg / 9.48 lb. Approx. 9.3 kg / 20.50 lb. Approx. 13.7 kg / 30.20 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 1.5 ppm / °C ORDERING Model Product No. BPF 4/1-125 200000987 BPF 4/2-125 200000988 BPF 4/3-125 200001881 BPF 4/...-125 Page: 1 of 2 Last edited: 2021/09/02
Model 351B03 Cryogenic, quartz shear ICP® accel., 10 mV/g, 1 to ... - PCB
Model 351B03 Cryogenic, quartz shear ICP® accel., 10 mV/g, 1 to 6k Hz, 10-32 side conn. (-320 to +250F/-196 to +121C) Installation and Operating Manual
SMA Female Bulkhead Connector for .085 Cable - SV Microwave
The SMA Female Bulkhead Connector for .085 Cable M39012/83-3007 from SV engineers. Explore the quality-filled product details here!
Model 356A24/NC Triaxial, low-profile, ceramic shear ICP® accel ... - PCB
Size (Height x Length x Width) 0.28 in x 0.47 in x 0.47 in 7.0 mm x 12.0 mm x 12.0 mm Weight(without cable) 0.11 oz 3.1 gm [1] Electrical Connector 8-36 4-Pin 8-36 4-Pin Electrical Connection Position Side Side Mounting Adhesive Adhesive [4] All specifications are at room temperature unless otherwise specified. ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
hw-04 | Amphenol Global Search | Amphenol
Search Results for hw-04 REV DESCRIPTION DATE ECO BY APPR A3 A4 ADD COLOR OPTION 23NOV20 LOUIE TOMMY A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part ...
Model 350D02/-0001 SHEAR ICP® Shock Accelerometer Installation and ...
Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Overload Limit(Shock) ± 150,000 g pk ± 1,471,500 m/s² pk Temperature Range(Operating) -10 to +150 °F -23 to +66 °C Temperature Range(Storage) -40 to +200 °F -40 to +93 °C Temperature Response See Graph See Graph [1][2] Electrical Excitation Voltage 20 to 30 VDC 20 to 30 VDC
Dipole Arrays S.CR-120-160 - AMPHENOL PROCOM
Model Product No. Frequency; VHF corner reflector 60°, 155 - 165 MHz: S.CR-120-160: 155 - 165 MHz: Add to quote
restricted | Amphenol Global Search | Amphenol
Section 841-248-003 3 4. CIRCUIT DESCRIPTION Refer to Figure 3, the 8412-48 Power Supply Block Diagram, while reading the following circuit description.
TERMINATING IN PIGTAILS B B STRAIN RELIEF - PCB
1 1 2 2 a a b b dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles `.5 degrees 24350 indoplex circle, farmington hills,mi 48335