Search Results for 春日電機7.5kw スターデルタ始動器
EU RoHS II CoC - amphenol-aerospace.com
July 7, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO) and Amphenol Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable)
SMP Male Bulkhead Connector for .047 Cable, CM - SV Microwave
SV Microwave offers the SMP Male Bulkhead Connector for .047 Cable, CM SF1211-6060 with superior mechanical mating cycles. Check out the stock details.
ラドロック|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
ラドロック. カタログ; バスバー; 圧着; ラドロックは、最大500aの電流を流すことができる、単芯のケーブルコネクタです。
Amphenol PCD Shenzhen
receptacle, 40a max, 3(power)+2(signal) pin, alternate position a/b/c/d/e rated current: 40a@6 mm2 shielded wire 32a@4 mm2 shielded wire 23a@2.5 mm2 shielded wire
Explore Cutting-Edge Busbar Manufacturing Solutions with Connor ...
Tokyo Booth: Hall 7, Booth E64-31. Date: 24-26, January 2024. Venue: Tokyo Big Sight, Japan < Back to news and events. About Us. Established in 1913, Connor Manufacturing, is a US-based company with manufacturing sites located in the USA, Mexico, China, and Malaysia. Connor is a one-stop precision engineering solution provider for your stamped ...
Model 101A05 General purpose ICP® pressure sensor, 100 psi, 50 ... - PCB
.31 [7.9].34 [8.6] 2 7/16" hex model 065a03 brass seal (supplied) model 065a44 copper seal (optional) model 065m29 316l st stl (optional) 5 10-32 unf - 2a electrical connector 3/8-24 unf - 2a adaptor may be purchased separately: 061a01 (17-4ph) or 061a09 (316l) black vinyl electricians tape has been found to be an effective ablative
Model TLD352A56 High sensitivity, miniature (1.5 gm), ceramic ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis,
General purpose triaxial accelerometer - Wilcoxon Sensing Technologies
–7% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 150 µg 20 µg/√Hz 2 µg/√Hz 0.6 µg/√Hz Output impedance, max 100 Ω Bias output voltage 12 ...
REVISIONS - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
N-Type Cable Assemblies| Amphenol RF | Page 3
Amphenol RF offers a full range of N-Type Cable Assemblies designed for radio frequency applications. N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol Assembletech
Tel: 86-13606097321 Fax: 86-592-5931111 Johnnie.Shi@amphenol-ast.com
Model 3713F1130G Platinum Stock Products; Triaxial MEMS DC ... - PCB
Model 3713F1130G Platinum Stock Products; Triaxial MEMS DC accelerometer, 45 mV/g, 30 g, single-ended, 9-pin socket Installation and Operating Manual
is a registered trademark of PCB Piezotronics, Inc.
Output Bias Voltage 7.5 to 13 VDC 7.5 to 13 VDC W - Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. NOTES: [1]Typical.
Datasheet - SGX Sensortech
SGXEuropeSp.zo.o. Building11 LigockaSt.103, 40-568Katowice, Poland T:+48(0)324384778 E:sales.is@sgxsensortech.com www.sgxsensortech.com ©SGXSensortech2012-2022 DS-0432-PS1&PS4-SMELL-500-MOD,Issue1,10-Feb-2022,Page2/14
Customer Drawing - amphenol-gec.com
Customer Drawing 规格参数(Spec.): 1.工作温度 Operating temperature:-40°C~+125°C. 2.额定电流 Current rating(Connector Only): 35mm²:150A; 50mm²:200A ...
SMP Male Flange Mount Connector, 2 Hole, for .085 Cable, LD - SV Microwave
Enhance your RF connections with SMP Male Flange Mount Connector, 2 Hole, for .085 Cable, LD SF1211-6024. It has superior mechanical specs in the segment.
C:UsersROrmanDesktop$ drawingsC-0441041000502 REV A1
2.7 mating cycle durability: 25 cycles 2.8 rohs compliant 3. mating part is 044-103-10005. 4. all dimensions are for reference use only. ø20.8 ø16.3 44.4±0.5 a1 - release new pr0duct 24/may/23 hailey tommy materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in ...
Wideband log periodic 690 - 2700MHz, 4.3-10
Gain 8.8 dBd 9.8 dBd 9.4 dBd 8.8 dBd 7.3 dBd VSWR < 1.5:1 Front-To-Back Ratio > 25 dB typical Passive Intermodulation -153dBc (3rd Order, 2 x Tx @ 43dBm) In iBwave Yes Mechanical Connection(s) 4.3/10(f) Dimensions 1335 x ø180 mm / 52.5 x ø7.0 in. Wind Load 250 N (160km/h) Weight 7 kg / 15.43 lb Mounting Bracket
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23xx-10_REV_A2-Model