Search Results for 春日電機7.5kw スターデルタ始動器
Model NV | PCB Piezotronics
Model NV:Triple splice assembly with (3) 1-ft coaxial cables each with a 10-32 plug (EB connector), 4-conductor shield grounded
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
7-of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a at2ps-ckit kit, at series, 2 pos. plug, receptacle, contacts, & wedgelocks 15 2 1 kit contents 3 30 5 4 6 18.1 7 reference dimensions - assembled plug assembled plug and receptacle 54 notes: unless otherwise specified 1. material: housing: thermoplastic; color: grey
4 element Yagi 121 - 135 MHz 7029128 - AMPHENOL PROCOM
Gain 7 dBd (9.2 dBi) VSWR < 1.5:1 Front-To-Back Ratio > 15 dB Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 19.1 mm dia. aluminium balun, fully moulded enclosure Length Approx. 1550 mm / 61.02 in. Wind Load 206 N ...
Calibration Service Inquiry Thank You | PCB Piezotronics
Thank you for your service inquiry. You will be hearing from us soon.
HTR-420 - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
M153 Trawl Monitor - Airmar
Cable Type: C43, one shielded twisted pair (2-14 AWG) with braided shield, black neoprene jacket, 10 mm (13/32") diameter
B175 Medium Chirp, 1kW, 20° Tilt, Humminbird 14-Pin, DT - AIRMAR EMEA
Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 1 kW of power; Medium frequency: 85 to 135 kHz; 16° to 11° beamwidth; Maximum depth of 457 m (1500') 50 kHz of total bandwidth from one transducer;
Model ERC-26 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
61XX - Amphenol Sine
7 C 5 6 Teilenummer part number Anschluss-querschnitt terminal cross-section AWG AWG Durchmesser D diameter D Gewicht weight Crimpzange crimp tool Crimpbacken crimping dies N 02 100 6119 002
Rugged Leap® On-BoardTransceiver (12TRx)
Amphenol Active Optics Products Rugged Leap® On-BoardTransceiver (12TRx) *Transceiver is shown with 101410369 electrical socket 192Gbps High-Density OpticalModule RUGGED, SMALL, FAST, POWER EFFICIENT
Model 045M21B/010 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
VQ600 Series & IR600 Series - sgxsensortech.com
7. When installed in outdoor locations where rain or spray could interfere with the safe working of the head, or in indoor locations where water jets, sprays, or hoses are used routinely for cleaning purposes, the head should be fitted with the Weather Cap that is available as an accessory. 8. The end-user/installer should be aware that the ...
C146 10B007 500 12 7+PE Female contact insert with compact - Amphenol Sine
C146 10B007 500 12 7+PE Female contact insert with compact design, A3. Comparable to PN# 9120073101-7+PE Female contact insert with compact design, A3 Call Us 1-800-394-7732
Model 355B02 Ring-style, general purpose, ceramic shear ICP ... - PCB
unless otherwise specified tolerances are: drawn 5mb 1o/3/0b mfg prr 7/21/0b epcb p/ezotron/cs'" chk'd engr jf 7/1/08 app'd bm 7/15/08 sales wdc 7/7/08 3425 walden ave. depew, ny 14043 title (716) 684-0001 e-mail: sales@pcb.com inst alla tion drawing code dwg.no. model 355xxx & 357xxx series ident. no. 18864 52681 ring accelerometers
6886608NG - amphenol-antennas.com
Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational
Certificate of Approval - temposonics.com
Certificate Schedule Lloyd's Register Group Limited, its affiliates and subsidiaries, including Lloyd's Register Quality Assurance Limited (LRQA), and their respective officers, employees or agents are, individually and collectively, referred to in this clause as
C146 10B006 500 12 4+2+PE Female contact insert with compac - Amphenol Sine
C146 10B006 500 12 4+2+PE Female contact insert with compact design. Comparable to PN# 9120063141
Ardent Concepts
The peaks correspond to an impedance of 66.8, 65.7 and 65.1 Ohms for corner, edge and field, respectively. It should be kept in mind that the impedance recorded here is not as high or as low as actually found in the specimen because of the risetime of the time step, in this case 25 ps. For connections with comparable or