Search Results for 根枷 3号
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
FAKRA GEN 3 Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm B Key Code 3FA1-NBRJ-C04-3 FAKRA GEN 4 Right Angle PCB Through Hole Plug 50 Ohm C Key Code 4FA1-NCRP-PCB-3 FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 D Key Code 4FA1-NDSPAC30WS
MACH-D - amphenol.co.jp
Plating Options 3 New Accessories & Features 4 M24308 at a Glance 5 Layouts 6-8 Temperature Rise Curves 9-10 MCD Standard Density Overview & Tech Specs 11-12 Shell Dimensions 13 Contact Terminations 14 Create a Part 15 Additional Options 16 MCDD High Density Overview & Tech Specs 17-18 Shell Dimensions 19 Contact Terminations 20 Create a Part 21
Amphenol Pcd Shenzhen
Title: Pro/ENGINEER - HVSP-0R8-MTX Author: sevn.tao Created Date: 11/20/2015 3:46:10 PM
www.amphenolrf
C SEE SHEET 1 2/3/05 45255 CPM D PIN CHANGED 4/11/11 48482 CPM E UPDATED FORMAT AND NOMINAL ENVELOPE DIMENSIONS 9/10/12 49195 EW E B REFERENCE CONFIGURATION LEVEL: NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon requiest; and (3) arre
10106813-044112LF | MezzoStak | Amphenol
Amphenol is one of the leading manufacturers of mezzostak 0.5mm mezzanine connectors. Contact us today for more details of mezzostak , part number 10106813-044112LF.
HIGH DENSITY INTERCONNECTS - Amphenol Aerospace
24 AWG: 3.0 AMPS 26 AWG: 2.0 AMPS 28 AWG: 1.5 AMPS Insulation Resistance: 5000 megohms min.@500 VDC 25C Dielectric Withstanding Voltage: 1000 VRMS@sea level MECHANICAL: Metallic Shells: Material: Aluminum alloy, Stainless Steel Protection: Electroless Nickel, O.D. Cadmium, Durmalon (Nickel PTFE), Zinc Nickel ...
Magna - アンフェノールジャパン株式会社
Potential Applications: Power Converters, Hybrid Electric Vehicles, Heavy Equipment Electrification, 2 and 3-Phase Motors, Starter Generators, Process Control/Automation Description • High Voltage Interlock Loop (HVIL) safety feature optional • ElectroMagnetic Interference shielding (EMI) for noise immunity optional
FLOS & FLOS+ - アンフェノールジャパン株式会社
1-3 1-5 1-14 1-22 1-31 1-33 Markets / Applica ons FLOS & FLOS+ K Series Product Range Overview B Series Assembly Customiza on Y Series Assembly Instruc on Key Features Break Away Push Pull. FLOS & FLOS+ 1-1 Amphenol LTW Locking Principle Key Features Fischer's Series / / / Core Series / / Core Series P***
「MIL-38999 シリーズI&II (JT LJT)」カタログ変更情報 - コピー
%PDF-1.5 %âãÏÓ 4 0 obj > endobj xref 4 62 0000000016 00000 n 0000001805 00000 n 0000001865 00000 n 0000002386 00000 n 0000002507 00000 n 0000002625 00000 n 0000002750 00000 n 0000002891 00000 n 0000003046 00000 n 0000003081 00000 n 0000005558 00000 n 0000007730 00000 n 0000009159 00000 n 0000009280 00000 n 0000011155 00000 n 0000012713 00000 n 0000014174 00000 n 0000014293 00000 n ...
RTS712ND3S03 Receptacle, jam nut, PC Tail 3 positions, size
RTS712ND3S03 Receptacle, jam nut, PC Tail 3 positions, size 12, socket contact, silicone rubber seal-Receptacle, Jam Nut, PC Tail, 3 Position, Female, Call Us 1-800-394-7732 My Account
RJ11 Modular Jack Connector | FCI Basics | Input Output Connectors ...
FCI Basics RJ11 is the most commonly recognized registered jack. It is used as a standardized telecommunication network interface and is designed to meet Category 3 (Cat 3) cable performance.
MA7CAE1700-S3 17 position straight plug, threaded, E type, - Amphenol Sine
MA7CAE1700-S3 17 position straight plug, threaded, E type, clockwise insert, 11-15mm cord grip
68015-103HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Single row ,3 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
Versatile 3-Socket Connectors from IMI Sensors - PCB
Versatile 3-Socket Connectors from IMI Sensors Connect with Precision Using Our 3-Socket Connectors. Our 3-socket MIL connectors are designed to mate with a variety of specialized equipment, including: Biaxial ICP® accelerometers for simultaneous X and Y axis vibration output.
Data Sheet - temposonics.com
C 4 3 2 CANopen (bus terminator), 250 kBit/s, 20 um, 2 magnets C 4 4 2 CANopen (bus terminator), 125 kBit/s, 20 um, 2 magnets f See next page */ Measurement direction is set to measure away from housing towards tip. I 7 I Level Plus Model LLE Data Sheet f Process Connection Size A ¾" B 1" C 1½" D 2" E 2½" F 3" G 4" H 5"
Model 356A03 Platinum Stock Products; Triaxial, lightweight ... - PCB
3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii ...
LSRGシリーズ - amphenol.co.jp
ls-rg11 m17/181-00001 10.3 錫めっき銅 pe 裸銅 架橋pe ls-rg58 m17/183-00001 5.0 錫めっき銅 ソリッドワイヤ pe 錫めっき銅 架橋pe ls-rg214 m17/190-00001 10.8 銀めっき銅 pe 銀めっき銅 架橋pe ls-rg223 m17/194-00001 5.4 銀めっき銅 pe 銀めっき銅 架橋pe 適合コネクタ
Compression Mount PCB Connectors - アンフェノールジャパン ...
Intermateability 3.5mm, 2.92mm SMA, 3.5mm 1.85mm SMP Recommended Mating Torque 7 - 10 in-lbs 7 - 10 in-lbs 5 - 7 in-lbs Bayonet Recommended Board Mount Torque 12 in - oz 12 in - oz 12 in - oz 12 in - oz Max Screw Length 0.150” + Max Board Thickness 0.150” + Max Board Thickness 0.195” + Max Board Thickness 0.175” + Max Board Thickness