Search Results for 아연 커넥터
AFSI - Military Fiber Optics - Rugged & Harsh Environment Fiber Optics
Fiber Systems International is the world's leading manufacturer of harsh environment fiber optic cable assemblies in broadcast, avionics, energy, naval & military markets.
Mini Cool Edge IO Connector System - Amphenol
Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren
동영상 | 암페놀 소카펙스 - Amphenol Socapex
RNJ - 랙 및 패널 블라인드 메이트 커넥터. 3D 제품 동영상 분리형 원통형 커넥터 SC39. 제품 조립 Amphenol USB type-C 조립품 - USB3C FTV 계열 ...
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Amphenol Aerospace offers the Matrix product line of MIL-DTL-26482, Series 2 Connectors. This series provides a bayonet coupling connector with crimp rear insertable, rear releasable contacts.
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating
암페놀-대신전자정밀(주)
About Us. 암페놀-대신전자정밀(주)는 Amphenol Corporation의 한국 법인으로, 산업용, 군수용, 이동 통신 및 철도 차량용 커넥터를 주력 제품으로 생산하고 국내 시장 뿐만 아니라 수출 및 해외 암페놀 법인의 제품을 한국 시장에도 공급하는 공식 자회사입니다.
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
N-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online.
Card Edge Connectors | High Speed, Standard & Power - Amphenol CS
Card edge connectors have evolved rapidly over the years and are today used even in the most sophisticated electronic devices. These connectors are much easier for upgrades and are generally very durable with smooth mating surface areas while supporting high data rates with excellent signal integrity.
Businesses - Amphenol
Each of our Amphenol businesses partners with its customers across different market segments and regions to connect our world through leading-edge innovation.
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
DEFEA 2025 | 암페놀 소카펙스
방위 전문가들이 모여 최신 혁신을 살펴볼 수 있는 defea 2025에 참가하게 되어 기쁘게 생각합니다. 6월 16일부터 18일까지 아테네에서 앰페놀의 첨단 솔루션이 어떻게 방위 및 보안 시스템을 향상시킬 수 있는지 알아보십시오. 기대할 수 있는 것:
2025 파리 국제 에어쇼 | Amphenol Socapex
제품 쇼케이스: 가장 까다로운 항공우주 및 방위 애플리케이션을 위해 설계된 최신 커넥터, 케이블 어셈블리 및 상호 연결 솔루션에 대해 알아보세요. 전문가 인사이트: 전문가와 만나 구체적인 요구 사항을 논의하고 항공우주 프로젝트를 위한 맞춤형 솔루션을 ...
Amphenol Socapex - Connectors, military connectors, circular connectors ...
Rugged solutions tailored to military requirements. Amphenol Socapex's military products are used by a wide range of customers, including defense contractors, military prime contractors, and government agencies.
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
Connectors are typically used to connect sensors, actuators, and other components that make up the Advanced Driver Assistance System (ADAS). These connectors must be able to support high-speed data transmission, withstand vibration and temperature fluctuations, as well as provide superior electrical performance and EMI protection, and meet the stringent requirements of the automotive ...
제품 그룹 | 암페놀 소카펙스 - Amphenol Socapex
군사, 항공우주 및 산업 분야에 걸쳐 신뢰성, 내구성 및 최적의 성능을 제공하는 커넥터 솔루션을 제공합니다. 제품 그룹 | 암페놀 소카펙스 주요 콘텐츠로 건너뛰기
Markets - Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market including Automotive, Broadband Communications, Commercial Aerospace, Industrial, Information Technology and Data Communications, Military, Mobile Devices and Mobile Networks.
Amphenol Socapex - 커넥터, 군용 커넥터, 원형 커넥터, PCB 커넥터, 하니스
전 세계 열악한 환경의 군사, 항공우주 및 산업용 애플리케이션을 위한 커넥터. 필요에 맞는 커넥터 찾기 Amphenol Socapex - 커넥터, 군용 커넥터, 원형 커넥터, PCB 커넥터, 하니스
테스트 - | 암페놀 소카펙스
열악한 환경을 위한 견고한 이더넷 rj45 커넥터. 제품 보기 38999 시리즈 en3645 mil-dtl-38999 시리즈 iii와 유사한 유럽 표준 ...