Search Results for 000-36800
Printed Circuits | Products - Amphenol
Amphenol is a leading design engineer and manufacturer to the printed circuit industry across all markets. Our capabilities are among the world’s most advanced, delivering consistent quality and reliability for demanding high-bandwidth systems and mission-critical applications.
Amphenol Environmental Compliance | RoHS, REACH, Responsible Minerals ...
Amphenol CS is committed to meet environmental compliance initiatives from government bodies as well as the initiatives from our customers. Major initiatives include RoHS, REACH, Conflict Minerals, Low Halogen etc.
Fiber Optic, Aviation, Energy, Industrial, Military, Naval | Contact
Contact Fiber Systems about fiber optics, cable assemblies & connectors for Military, Avionics & Industrials
RADSOK® | Products - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
Home Page - Amphenol PCDAmphenol PCD
Located north of Boston in Beverly, Massachusetts, Amphenol PCD designs and manufactures a wide range of products – System Attachments, Junction Modules, Relay Sockets, Rectangular & Circular Connectors, and Cable Assemblies & Adapters. Each product is made and engineered with the highest quality standards in the industry. With facilities in North America and Asia, Amphenol PCD products are ...
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Products; Circular Connectors Circular Connectors - Mil-Spec, Micro-Miniature, Filter, Sealed, and Custom Amphenol Aerospace's Circular Connector portfolio features Mil-spec qualified connectors, including MIL-DTL-D38999 Series I, II, and III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors.
Crimp Tools - RF Connector Tools - Amphenol RF
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs.
Stingray - Amphenol Ltd
Stingray is a low profile, compact and sealed connector that sits flat against the body to prevent snagging and damage.
R-Series V RH5 - Temposonics
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
Home - Amphenol Australia
Thank you! Your subscription has been confirmed. You'll hear from us soon.
ISO Certifications - Amphenol CS
Site ISO 14001 ISO 9001 ISO/TS 16949 (IATF 16949) ISO 45001 (OHSAS 18001) Amphenol - Nashua, United States: Amphenol (Changzhou) Advanced Connector Co., Ltd. - Jiangsu, China
Antennas | WiFi, Bluetooth, Cellular, GPS, & More - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
High Temperature Dynamic Pressure Sensors - PCB
Model:176A31. Measurement Range: 3000 psi; Measurement Range: 206.8 bar; Sensing Element: UHT-12™ Sensing Element: UHT-12™ Temperature Range: (Operating)-94 to 1400 °F
P319 Traditional/CW Low-profile Thru-hull - Airmar
600 W. Airmar’s entry-level P319 features a single, 50/200 kHz, dual-frequency, ceramic element in a low-profile, plastic housing. The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull.
Amphenol CS-USBAB00000-000.5 Molded USB 2.0 Cable - Type A-B 0.5m
Buy 0.5m Amphenol CS-USBAB00000-000.5 Cables Direct from the Factory at Cables on Demand. This Premium USB cable has the standard transfer rate of up to 480Mbps. The cable is built to last and compatible to your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair feature provides maximum ...
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini.
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Temposonics® R-Series RH Position Sensors
Temposonics® RH is a robust, high-performance rod-style sensor for installation into a hydraulic cylinder. The sensor is suitable for long-term operation under harsh industrial environments such as steel industry and metalworking plants.
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Circular Connectors | Products - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors.