Search Results for 10 am ct
NPX1 NovaSensor Sensors
for the NPI-12 Series is 50°F to 104°F (10°C to 40°C), while the storage temperature is -40°F to 158°F (–40°C to 70°C). Electrical connection is accomplished with a 4 pin connector that accepts standard 0.025 in (0.64 mm) square posts on 0.100 in (2.54 mm) centers. A red wire allows for easy recognition of connector orientation.
External Antenna 698-960 1710-2170 2300-2690 MHz
Passive External Antenna, 698-960 1710-2170 2300-2690 MHz WWAN, 4G, ISM, IoT, WWAN, IoT, ISM, NB-IoT, 50 Ohms
Interconnect Solution in Automated Test Equipment
www.ardentconcepts.com Amphenol Ardent Concepts TR Multicoax Blind Mate Case Study (Figure 3B) 32X 1.85mm connectors would take exessive amount of space. It is also difficult to integrate to module’s PCB.
EU Declaration of Conformity - amphenolprocom.com
EU Declaration of Conformity . Manufacturer: Amphenol Procom Address: Smedetoften 12, DK-3600 Frederikssund, Denmark Product description: 19” Rack-mountable Receiver Multicoupler Product name/Type no: PRO-AR4G PRO-AR8G . PRO-AR12G . PRO-AR16G . We declare under our sole responsibility that the above mentioned products, to which this declaration
SIZE B C- - Amphenol Sine
10.15 28.6 6x Ø2.38 6x 3.7 44.6±0.5 no potting potting or not in reservoir potting atp04-6p-bm11 part number atp04-6p-bm12 gold contact plating gold atp04-6p-bm1x variants no potting atp04-6p-bm13 atp04-6p-bm14 tin tin a2 - add product number 12/oct/21 ian tommy. created date:
8656350065LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of d-sub cable connectors. Contact us today for more details of d-subminiature , part number 8656350065LF.
SM Series of Integral Cable Sensors - wilcoxon.com
The SM Series of integral-cable, side-mount sensors are a budget friendly line of accelerometers designed for ease of installation, even in hard-to-reach spaces. The pivoting mounting base allows sensor installation in any orientationThe SM Series of integral-cable, side-mount sensors are a budget friendly line of accelerometers designed for ease of installation, even in hard-to-reach spaces.
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Excitation 1.5 mA 10 VDC Max Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 125 °C 40°F to 257°F Storage -55 to 150 °C-67°F to 302°F (Note 6) Mechanical Weight 0.04 grams Media Compatibility Clean, dry air noncorrosive gases Performance Parameters (Note 1, 4) Pressure Ranges 2.5 ...
B744V 50/200kHz, 600W, w/ FB, Raymarine A, DST
600 W. The B744V is a TRIDUCER ® Multisensor featuring depth, speed, and temperature in a single housing. The 50/200 kHz, dual-frequency, single, ceramic element provides great target detail in shallow water at 200 kHz and good deep-water bottom tracking at 50 kHz.
Catalog - amphenol-antennas.com
Weight without bracket 4.9 kg 10.8 lbs Wind load @ 160 km/hr (100 mph) 250 N 56.2 lbf M O Mounting bracket MA621AZ51 Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. ...
3659–00 2–Wire Duplex (2W DX) Channel Unit
Built-in jack (J3) to mount an optional 3690–10 Compromise Network Subassembly or an optional 3690–11, –12, or –13 Precision Balance Network Subassembly, and provisions (pins 41 and 46) to connect an external PBN Built-in jacks (J2 and J4) to mount optional 3691–00 Nonloaded Cable Equalizer and/or 3691–01 H88
Model 691B47 Switch Box Installation and Operating Manual - PCB
Model 691B47 Switch Box Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464
Temposonics
> 10 kΩ R L > 10 kΩ Load current (output VDC) Typ. 1 mA Typ. 1 mA Loud (output mA) R L < 250 Ω R L < 500 Ω Inrush current Max. 2.5 A / 2 ms Max. 4.5 A / 2 ms Supply voltage ripple < 1 % pp Power drain < 1 W Over voltage protection (GND-VDC) Up to +36 VDC Polarity protection (GND-VDC) Up to −36 VDC Insulation Resistance R ≥ 10 MΩ @ 60 sec
76384-402LF | Dubox®-254mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Dubox ® , part number 76384-402LF
Powersafe - VG96944 - 38999-serien - Amphenol Socapex
PowerSafe-kontakten från Amphenol Socapex är en högpresterande lösning för överföring av hög effekt med spänningar över 500 V, som uppfyller marknadens strängaste krav på användarsäkerhet. Den är certifierad enligt EN61984 och EN60664, vilket garanterar att den är säker att använda även i de mest krävande applikationer.
UE36-C16200-05A4A | QSFP DD | Amphenol
Amphenol is one of the leading manufacturers of High speed Connectors. Contact us today for more details of QSFP DD Connector, Part Number UE36-C16200-05A4A
B258 50/200kHz, 1kW, w/ FB, Furuno 8-Pin, DT - airmar-emea.com
1 kW. The B258 is an excellent, economical, 1 kW, dual-frequency transducer for anglers. Its unique four ceramic-element construction produces an elliptical beam that covers a wider area and produces excellent target resolution.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
10162308-001 | PV® | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.
Model 351A15 Cryogenic, miniature, quartz shear ICP® accel., 5.5 ... - PCB
Cryogenic, miniature, quartz shear ICP® accel., 5.5 mV/g, 1.25 to 20k Hz, 10-32 top conn, M5 female thread (-320 to +250F/-196 to +121C) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001