Search Results for 10 pin connector
Acelerómetros Triaxiais Piezoeléctricos | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack; $1417,00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Model:356B18. ... Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1600,00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison.
ECVQ-EK3 Datasheet - SGX Sensortech
An expansion connector provides access to four configurable alarms (open collector), two analog outputs and four digital inputs. LEDs on the board mimic the status ... Expansion Connector PL2 2 x 10-pin 0.1” PCB Header 3V3 Regulated 1 2 9 V Unregulated 0 V 3 4 0 V Input 1 (3V3 logic) 5 6 Output 1 (Open collector) ...
P79 200kHz, 600W, 6-Pin, DO - airmar-emea.com
Features. Depth only; 600 W of power; Dual-frequency element: 50 kHz with a 45° beamwidth for depth performance to 294 m (1000') 200 kHz with an 12° beamwidth for depth performance to 180 m (600')
QUALIFICATION TEST SUMMARY REPORT ESR-9383 Qualification Type Testing ...
methods required to verify that Amphenol 2M804 Series of connectors meet the applicable internal Amphenol requirements. 2. CONCLUSION: All following test groups of Amphenol 2M804 series connectors satisfactorily completed the qualification tests outlined in L-40991-161 Rev C. 3. TEST AGENCY:
Temposonics
connector (4 pin), straight – M12 D-coded, male connector (4 pin), straight Part no. 530 064 Cable with M12 D-coded male connector (4 pin), straight – RJ45 male connector, straight Part no. 530 065 Material: PUR jacket; green Features: Cat 5e Cable length: 5 m (16.4 ft) Cable Ø: 6.5 mm (0.26 in.) Ingress protection: IP65, IP67, IP68
B175 Medium Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT
Home / Marine Transducers / Chirp-Ready Transducers / B175 Medium Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT B175 Medium Chirp, 1kW, 20° Tilt, Navico 9-Pin, DT Part # B175C-20-M-9N
ENTERTAINMENT INTERCONNECT SHORTFORM - Amphenol Sine
standard on all female connectors (Pin 1) • Vertical or Horizontal PCB • Latching and Non-latching versions available • A range of different grounding options are available including: - Mating connector shell to Pin 1 - Mating connector shell to Chassis - Mating connector shell to pin 1 to Chassis • Available in 3 or 5 contacts
Telect Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
• Integrated designation pin holder for simple power identifi cation • Fail alarm LEDs clearly indicate fuse and power failures • Clear, fl ame-retardant polycarbonate cover (94V-0) protects ... Alarm connector 0.045" square pin Relay contact ratings 0.6A at 48 VDC; 1A at 120 VAC Agency compliance NEBS 3, UL, CUL GMT10 Rear View Front View
M4244 SERIES - amphenol-aerospace.com
PIN ASSIGNMENT J1 - Input Connector Type: M24308/24-39F or eq. Mates with: M24308/2-3F or eq. J2 - Output Connector ... When not connected the power supply will work at 250 kHz ± 10 kHz POWER GOOD (Pin #9) SYNC OUT signal The SYNC OUT signal is used to sync the system and / or other power supplies with the power supply’s frequency.
RT0W0106PKNH03 Square Flange Receptacle, Pin with silicone - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Pin with silicone seal IP69k . RT0W0106PKNH03 Square Flange Receptacle, Pin with silicone seal IP69k. $0.00. Receptacle. PART NUMBER: RT0W0106PKNH03. Datasheet: View / Download 3D Model: View/Download. 6.
16 AWG Quick-Connex Receptacles (9, 10 & 12 Pole) - TPC Wire
7 Pin Molded Valve Plug DIN Connectors Extension Cords M23 Connector Assemblies Military Connectors Rectangular Connectors 16 AWG Quick-Connex™ Receptacles (9, 10 & 12 Pole) ORDERING INFORMATION (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) Male Receptacle Female ... CORD SETS & CONNECTOR ASSEMBLIES / MINI QUICK-CONNEX ...
Electric Vehicle Sensors | PCB Piezotronics
Electrical Connector: 9-Pin; Electrical Connector: 9-Pin; Weight: 0.6 oz; Weight: 17.3 gm; $1925.00 USD (Pricing valid in US only) Datasheet Add to Cart Add this product to my product comparison. Model:3743F1130G. Sensitivity: (±3%)90 mV/g; Sensitivity: (±3%)9.17 mV/(m/s²) Measurement Range: ±30 g pk;
Features - amphenolpcd.com
Supports ARINC A1, A2, B1, B2, C2 Modified, D2, MJ-Plug™ pin standards. Amphenol PCD ANC module is controlled by I2C interface and can be directly soldered to a PCB. Contact ife_systems@amphenolpcd.com. Features. Specifications. Small and lightweight single PCB module . Latest generation digital ANC technology
Amphenol CO-174SMAX200-000.6 SMA Male to SMA Male (RG174) 50 Ohm ...
Buy 6" Amphenol CO-174SMAX200-000.6 Cables Direct from the Factory at Cables on Demand. RG174 SMA Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG174 coax cable with pre-terminated SMA Male connectors for a flexible low-profile interface with your RF equipment. Performance beyond 6 GHz is guaranteed with our 90% tinned copper braid shielded MIL-C-17 type RG174/U coax.
Keeping Connections Simple - Amphenol CS
and Board-to-Board connectors was broad together in a global Amphenol business unit. With industry recognized ... Pin-in-Paste, Press-fit THT, SMT, CTW THT, CTW THT, SMT, PIP - 10 for Power 1.5 for Signal Operating Temperature-40°C to +105°C -65°C to +125°C -65°C to +125°C -40°C to +125°C -65°C to +105°C -65°C to +105°C
2X - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Accessories and Other | Products - Amphenol
The size 8 Concentric Twinax contact was developed for use in MIL-STD-1553 Airborne multiplex data bus applications which require high-performance interconnect characteristics in multi-pin connectors. Ideal for this application need is the high-performance Tri-Start connector with its fully scoop-proof feature of recessed pins.
Model 691C42 | PCB Piezotronics
Switch box with switched & continuous outputs, 10" x 8" x 6" NEMA 4X (IP66) fiberglass enclosure, 12 channels, terminal strip input, vib & temp jack and two-pin MIL connector outputs, no connection ports
Model EXM622B01 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081A40: Mounting stud, 1/4-28 x 0.438" long stainless steel screw with hex socket and brass tip: 1:
ORDERING OPTIONS - Amphenol Antenna Solutions
MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed 3.0) Field Replaceable Unit Yes. 8-Port Antenna 698-960 | 698-960 | 1427-2690 | 1427-2690 MHz 65° 2683 mm ... ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 4.3-10 Female R2 698-960 3-4 4.3-10 Female 1427-2690Y1 5-6 4.3-10 Female