Search Results for 10-74928-21
Amphenol Technology Macedonia
IATF Contract Office: DQS GmbH, August-Schanz-Straße 21, 60433 Frankfurt am Main 1 / 2 2014-08-01 CERTIFICATE This is to certify that Amphenol Technology Macedonia Ul. Dimitar Vlahov Br. 3 2300 Kocani ... August-Häußer-Straße 10 74080 Heilbronn Germany Aftersales, Contract Review, Customer Service, Distribution, Engineering, Facilities
RF Connector - amphenol-antennas.com
Weather Standard IEC 60068 40 / 085 / 21 Waterproofi ng Standard IP68 Thermal Shock IEC 60068-2-14-Na Vibration IEC 60068-2-6-Fc Shock IEC 60068-2-27 RoHS Compliant Yes Mechanical Characteristics Whorl Pull (Nut) 500 N Tensile Force (Cable-Connect) 500 N Torsion (Cable-Connect) 5 Nm This model was previously released as AAC-12ST-43HMR-F
Defense | Markets - Amphenol
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the ...
Same Band Combiner - Amphenol Antenna Solutions
Lightning Protection 10 kA (8/20 μs) MTBF > 500,00 hours Mechanical Characteristics Connectors 7/16-DIN Female, Long Neck Dimensions (HxWxD) Without Connectors or ... 1755-1780 / 2155-780 / 21 < 0.3 dB typica0.3 dB typic ≥ 25 dB ≥≥ 2 20 dB 200 00 60 dBc 0 I 180 M N A R Y. Title: AASBC-26x-JJ.indd
www.amphenolrf.com
We would like to show you a description here but the site won’t allow us.
AFB316-10-Panel Connector-Changzhou Amphenol Fuyang Communication Equipment
Related document download: AFB316-10. Up: AFDF36-1. Next: AFB444-1. Related products. AFB380-1. Flange size: 32方 Length from flange: 21.65
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
10 10 db value xx.25 40.5 00.75 41 1 01 1.25 42 1.5 21 1.75 43 2 02 2.25 44 2.5 22 2.75 45 3 03 3.25 46 3.5 23 3.75 47 4 04 4.25 48 4.5 24 4.75 49 5 05 attenuation accuracy db value dc-26.5 ghz 26.5-40.0 ghz 0-6 db 0.5 db 0.8 db 6.25-10 db 0.6 db 0.8 db 10.25-20 db 0.6 db 1.0 db date approved revision history rev description third angle projection
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
RF Connector - amphenol-antennas.com
VSWR ≤ 1.10 Insertion Loss < 0.05 dB ... Weather Standard IEC 60068 40 / 085 / 21 Waterproofi ng Standard IP68 Thermal Shock IEC 60068-2-14-Na Vibration IEC 60068-2-6-Fc Shock IEC 60068-2-27 Reference Standard IEC61169-4 RoHS Compliant Yes Mechanical Characteristics Retention ≥ 5.88 N Torsion (cable-connector) 5 Nm
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
DWG NO - Amphenol Sine
Tod Jun-21-2018 Tommy Jun-21-2018 NONE 2.1 RATED CURRENT : 13A (MAX)€. SEE TABLE . 2 MILLIAMPS CURRENT LEAKAGE@2000 VOLTS AC. IN THE MATED CONDITION. ... 10.0-16.0 MM 12.0-18.0 MM " A 33.3 Ø34.8. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
Application Note - Temposonics
Product_Overview_Mobile_Hydraulics_605080_RevF_EN.indd 22 25.10.2019 12:08:59 OWN PRODUCTION START-UP & ON-SITE SERVICE ON-TIME SHIPMENT Document AN Mobile Postition Feedback on Auxiliary Mobile Equipment, Rev B (EN) 01/2022 MEETING THE CHALLENGES OF MOBILE HYDRAULIC APPLICATIONS MH-Series MH Standard MH-Series MHRM for Railway Applications
USB3 Type A - Type C - Adapter - amphenol-socapex.com
- Vibrations: 10 - 500 Hz, 10 g, 3 axes: no discontinuity > 1micro s ... - Humidity: 21 days, 43°C, 98% humidity - Temperature range: - 40°C / +85°C Square flange Jam nut Reduced flange . www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW
stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
10P656CUV01G9-P Archives - Amphenol Antenna Solutions
10P656CUV01G9-P Archives - Amphenol Antenna Solutions
www.pctel.com
We would like to show you a description here but the site won’t allow us.