Search Results for 10-74928-21
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-611101-178 YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 4/14/2016 10:21:41 AM ...
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs material: bodies, inserts, & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contacts: beryllium copper per astm b196, alloy no. uns c17300, td04
LCF78-50JA - 7/8" CELLFLEX® Pre - RFS Technologies
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
ROHS COMPLIANT PRODUCT DATA DRAWING - アンフェノールジャパン ...
a rev. dcn 36388 01/21/09 stw b dcn 37760 09/10 stw smp male s.b. surface mt. with r/a terminal checked: approved: drawn: jmc 12/18/08 jmc 12/18/08 stw 12/18/08 rohs compliant.113 .076 size date approved revision history rev description see notes see notes sv microwave, inc. scale: 12:1 surface area: dwg. no. b material: finish: per asme y14.5m ...
Jumper Cable - Amphenol Antenna Solutions
4.3/10 Male Screw to 4.3/10 Male Screw Right Angle, 1/2” Superfl exible Cable Ordering Options When ordering, replace the “x” in the model number with the length of cable in meters. ... Weather Standard IEC 68 40 / 85 / 21 Weatherproofi ng Standard IP68 Thermal Shock IEC60068-2-14-Na Vibration IEC60068-2-6-Fc Shock IEC60068-2-27 RoHS ...
Below Grade Enclosure Selection Guide - Charles Industries
www.charlesindustries.com Follow us on Social Media: P: (847) 806-6300 | Fax: (847) 806-6231 E: mktserv@charlesindustries.com Charles Industries, LLC
AMPHENOL /PYLE-NATIONAL
Order optional by part number T9-R-5309-10( ). Complete last digit of part number with the desired shell material from the following options: F- Designates aluminum, electroless nickel plated W- designates aluminum, olive drab cadmium plated K- designates stainless steel, passivated Crimpling Tools for the T9-R-5309-10( ) adapter can be
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
Amphenol Canada Corp.
1.74 [.068] x 0.30 [.012] shield tail 4 plcs diecast shell [.120] mounting 3.05 holes dust cover optional see ordering code. when supplied, two dust covers provided
Feeder Cable - Amphenol Antenna Solutions
at 100 ft 5.22 dB 3.78 dB 3.69 dB 3.32 dB 2.62 dB 2.35 dB 2.21 dB 2.20 dB 1.92 dB 1.72 dB Mechanical and Environmental Characteristics Bend Radius (min) Single 200 mm Repeated 380 mm Tensile Strength 2500 N Cable Weight 760 kg/km Operating Temperature -55° C to +85° C (-67° F to +85° F) Installation Temperature -40° C to +60° C (-40° F ...
Model 426B03 | PCB Piezotronics
0.21 oz: 6 gm [1] Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Mounting Thread (Microphone to Preamplifier) 0.2244 - 60 UNS: 5.7 mm - 60 UNS * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: ERC-16:
3U 10G VPX ETHERNET SWITCH - Amphenol Aerospace
• Up to 48 channels of 10 GbE interfaces on a single card. Many of the ports are configurable between 10G-Base-T and 10G-Base-KR. While the ports are all 10G capable, they also work in 100M and 1G modes. ... 21 G-2 23 G-3 26 22 G-4 24 G-5 27 25 G-6 27 G-7 28 26 G-8 28 N/C - 29,30,31,32 H-1 29 33 H-2 35 H-3 30 34 H-4 36 H-5 31 37 H-6 39 H-7 32 ...
Kaye ValProbe Freeze Dryer Logger
The ValProbe system satisfies FDA Regulation 21 CFR Part 11 requirements for electronic signatures, and records and complies with DIN ISO 17665 for saturated steam sterilization and is used to fulfill GMP requirements. ... 0 to 10 bar absolute (0 to 130 psia) Logger Material: 316L stainless steel; Logger Dimensions: Height 2.28 in x 1.41 in ...
SEATEC EXHIBITION PREVIEW
FULL vessel automation technology (FVMS) based on CLARINUXTM architecture, will be the centerpiece of automation, engine control and instrumentation specialist CMR Group’s stand (Hall C, booth 641) at Seatec 2017, March 29 – 31. Equipment and systems featured as part of the company’s marine solutions are type approved by the leading classification societies and used by many of the ...
2X - PCB
be flat to within .003 [.08] tir over Ø1.21 [30.5] with a finsih of 32[.08] for best results cg-center of seismic measurement diagonal mounting dimension between holes recommended mounting torque on mounting stud, 4-5 in-lbs [45-55 n-cm] 3 4 3 2 1.93 [23.70] 2 4 revisions rev description din nr released to drafting 49223 7 0 5 3 6
PRODUCT DATA DRAWING REV DESCRIPTION REVISION HISTORY
e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified sf1115-6072 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of
www.amphenol-aerospace.com
www.amphenol-aerospace.com
Model 410C01 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. ... Lead Time for 21-30 is 6 Wks. Lead Time for 21-30 is 6 Wks. Product Description; Specifications; Documents & Downloads; ICP® sensor signal cond., 35mm DIN-rail mount, peak track hold and waveform analog output, AC/DC coupling, gain, setup configurable via USB or Ethernet communications. Specification Notes
Product Brief SENS RS - Temposonics
Phone: +44 79 21 83 05 86 E-Mail: info.uk@temposonics.com SCANDINAVIA Branch Offi ce Phone: + 46 70 29 91 281 E-mail: info.sca@temposonics.com CHINA Branch Office Phone: +86 21 2415 1000 / 2415 1001 E-Mail: info.cn@temposonics.com JAPAN Branch Office Phone: +81 3 6416 1063
TWIN654CU000x - Amphenol Antenna Solutions
Quad Band, 8-Port, Panel, XPOL, 65°, 696-960 | 696-960 | 1695-2400 | 1695-2400 MHz, 13.8|13.8|17.0|17.0 dBi, 0-14°|0-14°|0-10°|0-10°, 1364 mm (53.7 in)