Search Results for 1010 am
BA1010-1 - Amphenol Antenna Solutions
1-Port Omnidirectional Fiberglass Antenna 146-164 MHz Features These antennas feature a very broad frequency band and rugged construction. Radiating
60A Dual-Feed GMT Fuse Panels - Amphenol Broadband Solutions
Telect, Inc., All Rights Reserved 1.509.926.6000 :: telect.com 2 60A Dual-Feed GMT Fuse Panels Power:: Dual 00 or Dual 00 Positions Compact and ightweight Ordering ...
Amphenol Network Solutions > 1RU 125A DUAL-FEED GMT FUSE PANEL
The Amphenol Network Solutions 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Our 125GMT/nrg125GMT panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications. Engineered into a standard 1RU footprint that support up to 20A GMT fuses in each position, providing ample ...
843-191-2801 | Amphenol Global Search | Amphenol
843-191-2801 | Amphenol Global Search | Amphenol "amphenol rf, 242125-10-ee and date code" 13.45 ref [0.530] across flat 5/8-24unef-2a thread 1/4-36uns-2a thread 19.00 mm wrench interface per mil-std-348 series: sma jack interface per mil-std-348 series: n jack lock washer gasket scale 1.000 recommended mounting hole dimensions customer outline ...
Amphenol Network Solutions > 100A DUAL-FEED GMT FUSE PANEL
Foundational in most networks, the Amphenol Network Solutions HPGMT10 is perfect for virtually every low current application in the telecom industry. With universal operating voltage (±24/-48 VDC) and up to 20A GMT fuses – the maximum current feeds used in secondary distribution – this compact 1 RU panel is the measure for all other panels.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
031-5640-1010 STP 3D Model (Size: 1599 kb ) 031-5640-1010 PDF Customer Drawing (Size: 209 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze:
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
031-5486-1010 PDF Customer Drawing (Size: 849 kb) 031-5486-1010 STP 3D Model (Size: 1494 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze:
AHDSeries - Amphenol Sine
AHD Series™ - Part Offering and Compatibility Amphenol Sine Systems P/N Position Part Description Deutsch P/N AHD10-6-12P 6 Receptacle HD10-6-12P
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
031-71047-1010 STP 3D Model (Size: 926 kb ) 031-71047-1010 PDF Customer Drawing (Size: 856 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze:
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm ...
031-71053-1010 PDF Customer Drawing (Size: 842 kb) 031-71053-1010 IGS 3D Model (Size: 2716 kb ) 031-71053-1010 PDF Customer Drawings (Size: 221 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable:
Distributor Network - Positronic The Science of Certainty
Am Glockenberg 13 57439 Attendorn Germany. Tel: +49 2722 6373 10 Fax: +49 2722 6373 29 email. www.neumueller.com Neumüller Elektronik GmbH (DE) ... Room 1007-1010, Z Plaza, No. 7 Pubei Road Xuhui District Shanghai, China. Tel: +86 21 24268500 email. Trinidad and Tobago.
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm 031-71043-1010. UG-912/U BNC Straight Receptacle Jack Flat Tab Bulkhead Front Mount 50 Ohm Hermetic 031-238. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF.
Amphenol Network Solutions > 60A DUAL-FEED COMPACT GMT FUSE PANEL
Overview. Amphenol Network Solutions new GMT fuse panels provide reliable low-current power distribution in a highly cost-effective package. Each panel features 60A dual-feed inputs and universal ±24/-48 VDC operating voltage to fit in legacy and “next-gen” network applications.
BNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of BNC Connectors at Amphenol RF online.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 2/7/2001 10:45:35 AM
Telect Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
© Telect, Inc. All rights reserved. 4.5.17 v.10 1.509.926.6000 :: telect.com 3 Telect Universal Voltage GMT Fuse Panels Power:: Multiple GMT Fuse Panel Confi ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm ...
031-5538-1010 STP 3D Model (Size: 1446 kb ) 031-5538-1010 PDF Customer Drawing (Size: 855 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Phosphor Bronze:
Danmike DM 1010 - amphenolprocom.com
DM 1010-20 dB, gain 3 - 20 dB, optimized for high-output microphones like DM 6600 F. EMC-protected. Powered from the microphone phantom voltage. Specifications. Electrical; Model: DM 1010: Type: Hands-free microphone with amplifier: Amp. Gain: DM 1010 : Nominally 30 dB, Adjustable 10 → 40 dB (±3 dB) at 1 kHz
Amphenol Network Solutions > DUAL-FEED FRONT ACCESS GMT FUSE PANEL
Overview. Amphenol Network Solutions 100A dual-feed 10/10-position GMT fuse panel features universal ± 24/-48 operating voltage to fit in legacy and “next-gen” network applications, with advanced features engineered into a standard 2RU footprint.