Search Results for 1200
High Temperature | PCB Piezotronics
High Temperature Microphone Systems. High temperature microphones are for use in operating temperatures up to +125 ºC (+257 ºF) and have a system sensitivity guaranteed within +/- 1.7 dB.
Model EX682A40 | PCB Piezotronics
Model EX682A40:Intrinsically-safe, DIN mount, differential charge amplifier, 10 mV/pC
TRIAXIAL ICP® ACCELEROMETER Revision: D - PCB
Model Number HT356B01 TRIAXIAL ICP® ACCELEROMETER Revision: D ECN #: 47665 Performance ENGLISH SI Sensitivity(± 20 %) 5 mV/g 0.51 mV/(m/s²) Measurement Range ± 1000 g pk ± 9810 m/s² pk
Model 640B01 | PCB Piezotronics
Model 640B01:Platinum Stock Products; Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn
PCB Microphone performance matches leading brands
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
High Temperature ICP ® Accelerometers - PCB
High Temperature ICP ® Accelerometers. PCB ® offers specially designed and tested ICP ® accelerometers for conducting vibration and shock measurements under demanding environmental conditions of up to 356 °F (180 °C). These sensors combine proven quartz and ceramic shear sensing technology with specialized, built-in microelectronic signal conditioning circuitry to achieve dependable ...
P type, Normal Key - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ma1lap1200-kit kit;m23a,rec.,12pos,p type,flange mount,pin contact a1 - release new dwg format
Model 601A01 | PCB Piezotronics
Model 601A01:Platinum Stock Products; Low-noise, industrial, ceramic shear ICP® accel, 100 mV/g, 0.27 to 8k Hz, top exit, 2-pin conn., single point IS
Load and Torque > services - PCB
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
SGX-4H2S-100 Datasheet - SGX Sensortech
Output signal 1200 ± 250 nA / ppm Typical Baseline Range (pure air) ±2ppm H 2 S equivalent T90 Response Time < 30 seconds Measurement Range 0 - 100 ppm Maximum Overload 500 ppm Linearity Linear Repeatability < ±2% H 2 S equivalent Recommended Load Resistor 10 ohms Resolution (Electronics dependent) <0.1 ppm typical OPERATING CONDITIONS
Thermal Stability ICP® Accels | PCB Piezotronics
ICP ® Accelerometers with Excellent Thermal Stability. The single and triaxial ICP ® accelerometers are designed with a low temperature coefficient, wide operating temperature range, and good broadband measurement resolution, making them ideal for any vibration measurement requiring tight control of amplitude sensitivity over a wide thermal gradient. To alleviate the effects of high ...
Model 356A12 | PCB Piezotronics
Model 356A12:Triaxial ICP® accelerometer, 100 mV/g, 50 g, 0.5 to 5k Hz, 5gm, 5 foot attached cable
Model VO622B01 | PCB Piezotronics
Model VO622B01:General purpose, industrial, ceramic shear ICP® accel, 100 mV/ips, 3 to 9k Hz, top exit, 2-pin conn., frequency sweep ISO 17025 accredi
Model 422E53 | PCB Piezotronics
Model 422E53:In-line charge converter, 1 mV/pC, +/-5V output, -5% frequency 5 Hz . [1] High frequency response may be limited by supply current and output cable length.
Model 2002E | PCB Piezotronics
Model 2002E:Miniature Inertial Shaker, 9 N (2 lbf) pk sine force, 6N (1.4 lbf) RMS random force (natural cooling). Includes cable, mounting screws and spar
Model 356M132 | PCB Piezotronics
Model 356M132:Low Outgassing, Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, titanium hsg, 4-pin conn.
Model 3711B1110G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 3713B1250G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 080922-01000 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Model 3711E112G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840