Search Results for 2,3-dimethylphenol m.p
QUAD656CW000x - Amphenol Antenna Solutions
QUAD656CW000x - Amphenol Antenna Solutions ... QUAD656CW000x
MB1RJNNG36 9 Position 90° Rotatable Receptacle, threaded
Temperature Range:-20 to 130°C Max. Current (AMP): 30A Power, 10A Signal Voltage Rating (AC/DC): 630V Power, 250V Signal Contact Resistance: 3mΩ Power, 5mΩ Signal Min. Mating Cycles: >50 Test Voltage Rating: 6000V Power, 2500V Signal Sealing Protection: IP66/67 (plugged condition) Degree of Protection: 3 Overvoltage Category: III Strain Relief Clamp Range: 7.5-17mm
amphenolprocom.com
amphenolprocom.com
Amphenol
We would like to show you a description here but the site won’t allow us.
www.svmicrowave.com
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1516 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷]æ¥ul&5 ;ŽÅ$-š>ÐÒÚf#‘ %Å1Ð ïì’¢)šRd¥° ƒKÎ̙ۙY?~ô ' "E¸Ž@IC8H&‰à J ! Œß(J˜Œ@FœX Ì i ø™QÍW/ ¼ À ‰¢ ’ ᧼ e41 ’7A * ‘&ŒkHÆðóQ ÃOÏ ù ’_ N ?zç-rn criR J¨ØŤWD#½bó¬ø} o Oß íŸ Ä0Lö ...
SCU - Amphenol Antenna Solutions
SCU - Amphenol Antenna Solutions
UltraLine - Amphenol Antenna Solutions
Brackets for pole Ø48 to Ø115 mm (delivered as standard) 0900181/00 3.4 kg Brackets for pole Ø70 to Ø150 mm (optional) 0900182/00 3.9 kg Kit to add mechanical tilt (0°-10°) to above brackets (optional) 0900397/00 3.0 kg PACKAGING Carton Box 2.17 x 0.40 x 0.28 m 0.243 m³ 30 kg 698-960 | 1695-2690 MHz 6863300 6863300G
P319 50/200kHz, 600W, Si-Tex 8-Pin, DT - airmar-emea.com
The nearly-flush design minimizes drag with only 5 mm (3/16") extending outside of the hull. Features. Depth only or depth and fast-response water-temperature sensing; 600 W of power; Dual-frequency element: 50 kHz with a wide 45° beamwidth for depth performance to 353 m (1200')
PCB Piezotronics | Measure vibration, pressure, force, and more
49,050 m/s2 pk -54 to 162 oc See Graph IP68 2.0 sec 0.2 sec 18 to 28 VDC 2 to 20 mA <150 ohm 8 to 12 VDC 88.3 (pm/sec2)NHz 39.2 (um/sec2)NHz 19.6 (pm/sec2)NHz >108 ohm 53.3 mm x 25.4 mm x 25.4 mm 153 gm No Metric Equivalent 2.7 to 6.8 N-m Ceramic Shear Stainless Steel Welded Hermetic 2-Pin MIL-C-5015 Side Signal / Power Ground [2] [5]
A m p h e n o l
2.1 rated current ø 2.1.1 #16 contact 13a (max) . 2.1.2 #20 contact 5a (max) . 2.2 rated voltage ø500v(ac/dc). 2.3 operating temperature øsee table. 2.4 dielectric withstanding voltage øless than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance ø5000 megohms min. 2.6 ip--class øip67 and ip69k in the mated condition.
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance June 9, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
CWX063X25M00 Archives - Amphenol Antenna Solutions
CWX063X25M00 Archives - Amphenol Antenna Solutions
3044-7001-18 - Model - XMA Corp
3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 150 dow street, manchester, nh 03101 phone: 603-222-2256 fax: 603-222-2259 title 1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3.
AT04-3P-CL06 3 Position Receptacle Flange Mount Connector, - Amphenol Sine
AT04-3P-CL06 3 Position Receptacle Flange Mount Connector, Pin, Black, Reduced Diameter Seal. Comparable to PN# DT04-3P-CL06-3 Position Receptacle Fla Call Us 1-800-394-7732
Advantages Micro38999 - Amphenol Aerospace
VHF-2 Min. 1,900 pf Max. 4,000 pf Band E, Type Pi Temp. F 1MHz 3MHz 10MHz 100MHz 300MHz 1000MHz –55°C – 0 2 7 17 40 58 71 Room 3.3M 0 2 8 24 46 61 71 +125°C – 0 3 10 26 46 63 69 UHF-2 Typical Capacitance = 750 pf Min. 500 pf Max. 1,100 pf Band C, Type Pi Temp. FCO 1MHz 3MHz 10MHz 30MHz 100MHz 300MHz 1000MHz –55°C – 0 0 3 9 25 46 61
AHDM06-18-06SN-059 Plug Kit, shell size 18, 6 positions, so - Amphenol Sine
AHDM06-18-06SN-059 Plug Kit, shell size 18, 6 positions, socket, normal seal, wide thread, cable clamp backshell. Comparable to PN# HD36-18-6SN-059
Amphenol PCD Shenzhen
straight plug, 3+2(hvil) pin, 40a max, alternate position a/b/c/d/e, with interlock, 2.5 /4 /6mm2 individually shielded wire hvsl635b0201. box mounted receptacle, 40a max, 2 pin, hvil, crimping version hvsl635b06xxx. 2 pin plug, , 40a max, with or without hvil, crimping version ...
Model 336C34-SU | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840