Search Results for 2,3-dimethylphenol m.p
Compression Connector3 - Amphenol Antenna Solutions
Compression Connector3 - Amphenol Antenna Solutions
MKS04T03 - Amphenol Antenna Solutions
Mounting Kit, extended scissor tilt mounting and downtilt bracket
News | LID Technologies
Our latest news. Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
FIRST RELEASE May.16,2015 DRACK
2.3 operating temperature: -20°c to +130°c 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage @ signal: 2500volts ac. power: 6000 volts ac. 2.5 degree of protection: ip67 ( mated condition ) 2.6 degree of pollution: 3 per ul840 2.7 overvoltage category: iii per ul840 2.8 mating cycle durability: >500 cycles 2.9 rohs ...
WBX065X18x050 - Amphenol Antenna Solutions
WBX065X18x050 - Amphenol Antenna Solutions ... WBX065X18x050
TRIAXIAL ICP® ACCELEROMETER Revision: D - PCB
Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack [3] Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded Mounting Adhesive Adhesive [5] All specifications are at room temperature unless otherwise specified.
716F-RA114-P02 - 7-16 DIN Female Connector for 1-1/4" RADIAFLEX® cable
Poly Hook Spanner mm (in) PHS60-90-5 Ø 60-90 (2.4-3.4) Trimming Tool TRIM-SET-R114-P02 TESTING AND ENVIRONMENTAL Waterproof Level IP68 Installation Temperature °C(°F) -25 to 60 (-13 to 140) Storage Temperature °C (°F) -70 to 85 (-94 to 185) Operation Temperature °C(°F) -40 to 85 (-40 to 185)
2L4U4MT360X06FBBBs4-GPS Archives - Amphenol Antenna Solutions
2L4U4MT360X06FBBBs4-GPS Archives - Amphenol Antenna Solutions
Technical features - rfstechnologies.com
2 TO 3GHz VSWR 1.06 (30.71) 3 TO 6GHz VSWR 1.10 (26.44) Insertion Loss, dB (Max) dB 0.05 3rd Order IM Product @ 2x20 Watts dBc < -163 PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET 43M-43M Coaxial Adapter 4.3-10 Male - 4.3-10 Male 43M-43M REV : B REV DATE : 06 Aug 2024 www.rfstechnologies.com
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
Features - Amphenol Antenna Solutions
(2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2C4U4VX065X12F wxys5 FIXED TILT 20-Port Panel Antenna 65° 48.0 IN REV092324NA www.amphenol-antennas.com 4 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
MP-4101-37P-C 37 Pin cable receptacle with dustcap - Amphenol Sine
Environmental: Complies with EU RoHS 2 Directive 2011/65/EU; Service Voltage RMS: 200V AC 250 Volts DC (not suitable for domestic applications above 50V) Test Voltage AC RMS: 1000V; Typical Contact Resistance: 3.48mΩ; Insulation Resistance: 500MΩ; Operating Temperature:-55°C to +125°C (-67°F to 257°F)
2L4U4MT360X06F040s4-GPS Archives - Amphenol Antenna Solutions
2L4U4MT360X06F040s4-GPS Archives - Amphenol Antenna Solutions
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Model 003R05 | PCB Piezotronics
Lead Time for 1-10 is 3 Wks. Lead Time for 11-25 is 4 Wks. Lead Time for 26-50 is 5 Wks. Lead Time for 26-50 is 5 Wks. Product Description; Specifications; Documents & Downloads; Low-noise coaxial cable, blue PTFE jacket, 5-ft, M3 plug to 10-32 plug. Cable assembly consists of the following components:
AF2161225.1.0 B243-2彩色电动英文.psd - Amphenol Antenna Solutions
AF2161225.1.0 B243-2彩色电动英文.psd - Amphenol Antenna Solutions
Amphenol
2.24 mm (.088 in) 14 - 20 AWG 3.68 mm (.145 in) 7 REQUIRES CONTACT RETENTION WEDGE AW12S KEYED (3) PLACES 1 45.5 32.8 20.7 END CAP 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS:
Amphenol PCD Shenzhen
right angle plug, 3+2 pin, alternate position c, yellow, with external interlock, cable od 11.9 to 12.8mm multicore shielded wire ex40308e014m. right angle plug, 3+2 pin, alternate position e, blue, without interlock, cable od 12.9 to 14mm multicore shielded wire ex403b02x ...
www.amphenol.co.jp
3 2 12 3 4 9. 1 3 1 1 1. 2000 500 1000 250 2000 1000 100 100 100 100 500 500 500 1000 1000 500 100 100 1000 500 5000 5000 2000. 160. 120. series name circular ip67 operating temperature-55c to +125c yes ip6k9k option no emi option ip rating mated aio contact size contact type solid ip rating unmated contact plating na mating cycles
B B2 - Amphenol Sine
MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash MP14M23G5 MS14M23G5 14 2.0-2.5 Gold 5µ” SP14M2G5 SS14M2G5 14 2.0-2.5 Gold 5µ” MP14M23G10 MS14M23G10 14 2.0-2.5 Gold 10µ” SP14M2G10 SS14M2G10 14 2.0-2.5 Gold 10µ”