Search Results for 2,3-dimethylphenol m.p
ASeries Contacts - Amphenol Sine
MP10B23T Pin Machined Size 2.5mm 35A 10-12AWG - - Tin-Plated - - MP10B23S Pin Machined Size 2.5mm 35A 10-12AWG - - Silver-Plated - - MP10B23F Pin Machined Size 2.5mm 35A 10-12AWG - - Gold Flash - - MP10B23G5 Pin Machined Size 2.5mm 35A 10-12AWG - - Gold 5µ” Flash - - MP10B23G10 Pin Machined Size 2.5mm 35A 10-12AWG - - Gold 10µ” Flash - -
In-Building Antennas from Amphenol Antennas
Indoor DAS Antennas offer aesthetically pleasing and unobtrusive antennas including many options for indoor and public safety applications.
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
as illustrated in Figure 3, or if no data are returned by the command the next command can be sent. The status can be read at any time as described in Figure 2. I2C Figure 1 - I2C Command Request Figure 2 - I2C Read Status All mandatory I²C-bus protocol features are implemented. Optional features like clock stretching, 10bit slave
2C6U4VT360X06F060s4BR-GPS Archives - Amphenol Antenna Solutions
2C6U4VT360X06F060s4BR-GPS Archives - Amphenol Antenna Solutions
M195 30/200kHz EchoRange+ D/T Portable Survey - 3m Cable
M195 30/200kHz EchoRange+ D/T Portable Survey - 3m Cable. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Piezoresistive accelerometer - PCB
1. Sensitivity measured at 5,000g, except for 2,000g model measured at 2,000g 2. Operating temperatures above 93C (200F) result in unpredictable thermal zero shift. TZS should be monitored and/or managed by auto-zeroing to insure no loss in data due to signal saturation.
RTS018N2S03 Receptacle, Square Flange, 2 Position, Female, - Amphenol Sine
RTS018N2S03 Receptacle, Square Flange, 2 Position, Female, Shell Size 18, with Silicone Seal-Receptacle, Square Flange, 2 Position, Female, Shell Size Call Us 1-800-394-7732 My Account
RT012RL Receptacle Dust Cap Rubber with Cord Shell Size 12 - Amphenol Sine
RT00123PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 3 Contacts, 14-26AWG, 13A/500V, Shell Size 12. REQUEST A QUOTE. RT00123PNH-K Square Flange Receptacle Kit, Male, IP67. Including Receptacle, Gasket & Contacts, 3 Contacts, 18-16AWG, 13A/500V, Shell Size 12
C01620D00311012 3+ PE Female straight cable connector with - Amphenol Sine
C01620D00311012 3+ PE Female straight cable connector with internal cable clamping and clamping ring, black backshell. Comparable to 99-4222-00-04-3+ Call Us 1-800-394-7732
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
as illustrated in Figure 3, or if no data are returned by the command the next command can be sent. The status can be read at any time as described in Figure 2. I2C Figure 1 - I2C Command Request Figure 2 - I2C Read Status All mandatory I²C-bus protocol features are implemented. Optional features like clock stretching, 10bit slave
2022 ANNUAL REPOR T - アンフェノールジャパン株式会社
Diluted earnings from continuing operations per common share (GAAP) $3.06 $2.51 $1.96 Adjusted diluted earnings from continuing operations per common share (non-GAAP) $3.00 $2.48 $1.87 Cash flow provided by operating activities from continuing operations (GAAP) $2,175 $1,524 $1,592 Free cash flow (non-GAAP) $1,796 $1,167 $1,328
AT04-6P-CL06 6 Position Receptacle Flange Mount Connector, - Amphenol Sine
Seal Diameter: 1.35mm (.053") - 3.05 mm (.120") IP Rating: IP67 (in mated condition) Housing Material: Thermoplastic; Seal Material: Silicone Rubber; Dielectric Value: Dielectric withstanding voltage: less than 2 mlliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 megaohms min. @ 25°C; Mating Cycle Durability: >100; Rear Seal ...
Part No. 550033 Rev. E - temposonics.com
7:30 a.m. to 6:30 p.m. EST/EDT Friday 7:30 a.m. to 5:00 p.m. EST/EDT. TABLE OF CONTENTS Section Page 1 INTRODUCTION 1 1.1 Theory of Operation/Magnetostriction 1 1.2 Temposonics II LDT Specifications for Sensors <180 inches 2 1.3 Temposonics II LDT Specifications for Sensors ‡ 200 inches 2
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
2 AWG 0 AWG 8 AWG 6 AWG 4 AWG 1/0 AWG 2/0 AWG 3/0 AWG HOFFMAN PRODUCTS, A TPC WIRE & CABLE CORP. BRAND 216-525-4320 800-645-2014 FAX 866-896-3017 Specifications subject to change. For complete specifications and availability, ask your Hoffman Products Sales Representative or call 800-645-2014.
Assembly - Amphenol Sine
drawing M-N 01 015 00XX X (3-8pol) or M-N 01 010 0158 X (12-14pol) termination technique crimp wire gauge 0,09-1,0mm² 0,09-0,75 mm² 0,09-1,0m m² 0,09-0,75mm² 0,09-0,25mm² flamability UL 94 VO locking system Quicklock System designed according pollution degree 2, can be used under 3 if the rules IEC 60664-1 are fulfiled 2) under operating ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.53 nW/Hz1/2 500K, 1 Hz Detectivity 1.30 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
SOLARIS, RECTANGULAR CONNECTORS - Amphenol PCD
Shell Size 3 0.635”; 16.1 mm Shell Size 2 0.510”; 13 mm Items 3, 5, and 7 ultrasonically welded, ensure no gaps or voids. Items 1 and 6 are bonded with heat cured expoxy for long-lasting, peal-free operation. Plug shown. 1 Wire Seal Grommet Silicone Rubber, Red, per A-A-59588 2 M39029 style Pins or Sockets 3 Clip Housing, Polyetherimide, ULTEM
ABS Coaxial Cable Product Type: TX10565MS / 188 MESS
Capacitance, Nominal 15.2 pF/ft 49.9 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 0.96 3.15 Outer Conductor 0.34 1.12 Loop 1.30 4.27 Structural Return Loss, minimum dB 5~1002 MHz 30 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.14 0.46 55 0.47 1.55 ...
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.