Search Results for 2,3-dimethylphenol m.p
2 x 12 POSITIONS, SIZE 20 CONTACT - amphenol-sine.com
3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac 3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip69k ( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4.
Omni Antennas 470.11.05.02 - amphenolprocom.com
0.584 sq. m / 6.29 sq. ft. Wind Load: 724 N (160 km/h) Weight: 20 kg / 44.09 lb. Mounting: Flanged base with six M14 fixing holes on 190 mm PCD: Environmental; Operating temperature range-40 to 70 °C: Diagram and Mounting. RADIATION PATTERNS. E-Plane . RADIATION PATTERNS.
EU RoHS Declaration - svmicrowave.com
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
Level Plus - Temposonics
Monday - Thursday: 8:00 a.m. to 5:00 p.m. Friday: 8:00 a.m. to 4:00 p.m. REMITTANCE ADDRESS: MTS Systems Corporation Sensors Division NW 5872 P.O. Box 1450 Minneapolis, MN, 55486-5872 QUOTE AND CONTRACT TERMS & CONDITIONS: The parties expressly agree that the purchase and use of Material and/
Coax Contacts - Amphenol Canada
High-speed Coax contacts within a connector provide the shielding protection and in many cases, the RF/microwave performance needed in the circuitry of many applications. Amphenol® Shielded Contacts provide design versatility for electrical circuitry. Shielded contacts are used to eliminate interference from outside electrical sources when standard crimp or solder contacts are not enough.
Thermometrics ZTP-115 Thermopile IR Sensor
55 2.882 3.007 3.135 60 2.396 2.504 2.615 65 2.0009 2.095 2.192 70 1.679 1.7612 1.8458 75 1.4153 1.4871 1.5612 80 1.1984 1.261 1.3264 85 1.0193 1.0745 1.1317 90 0.8707 0.9193 0.9697 95 0.7469 0.7898 0.8344 100 0.6433 0.6812 0.7208 105 0.5562 0.5899 0.625 Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x ...
315277 | aldenproducts.com
Maximum Wire Gauge. 26. Maximum Cable Diameter
B A5 - Amphenol Sine
3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs ...
Duplex Filters DPF 2/44 - AMPHENOL PROCOM
The DPF 2/44… is a 8-cavity duplex filter for duplex radio transceivers. This duplexer is delivered in a low band version type DPF 2/44 L, tunable within 138 - 156 MHz and a high band version type DPF 2/44 H, tunable within 152 - 175 MHz. These models are again delivered in 3 submodels, each dedicated to work with a certain duplex spacing.
CRIMP RING ADAPTER BACKSHELLS - amphenolpcd.com
1485049/26-2 CRIMP RING Reference Only Not Supplied With Backshell) Created Date: 8/5/2022 1:33:08 PM ...
MachineryMate 800-IS operating guide - Wilcoxon Sensing Technologies
2.3 Configuration menu 6 3.0 Asset management 8 4.0 DataMate trending software 9 5.0 Technical assistance 9 5.1 Intrinsic Safety Circuit Terminal Parameters 9 5.2 Technical assistance 9 5.2 Customer service 9 . 91387 Rev A 07/21 Page 3 of 9 1.0 Introduction The MachineryMate™ 800-IS is a simple to use vibration monitoring and analysis tool ...
EU RoHS II Declaration - amphenol-aerospace.com
EU RoHS II Declaration November 20, 2023 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
RAIL APPLICATIONS: ACCELEROMETERS, MICROPHONES & PRESSURE SENSORS - PCB
(1.02 mV/(m/s²)) n Measurement Range: ±500 g pk (±4900 m/s² pk) (±490 m/s²) n Frequency Range: (±5%) 1 to 5000 Hz TRIAXIAL MEMS DC. ACCELEROMETERS SERIES 3713F. n Sensitivities available from (± 3%) 6.75 mV/g (68.8 mV/s 2) to 6.75 mV/g (0.69 mV/(m/s 2) n Measurement Range available from: ±2 g pk(±19.6 m/s² pk) to ±200 g pk(±1962 m ...
TECHNICAL FEATURES - rfstechnologies.com
HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 2 pair 8AWG, 2 pair Single-Mode Fiber with DLC to DLC/FullAXS Compatible Connectors, 30 ft HBF058-08U2S2-30FY REV : E REV DATE : 23 Mar 2021 www.rfstechnologies.com
Model JTLD352C33 | PCB Piezotronics
Model JTLD352C33:High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 9k Hz, 10-32 side conn., ground isolated, TEDS 1.0
10123162 | Amphenol Global Search | Amphenol
10112626-101LF | Amphenol Global Search | Amphenol. 10123420-101LF. AirMax VS2®, Backplane Connectors, 3-Pair, 54 -position, 2mm pitch, 6 column, 4 Walls, Right Angle Receptacle, small press-fit. ... 10128841-101LF 1x2 press-fit SFP+ cage with flat heat sink 10128841-102LF 1x2 press-fit SFP+ cage with heat sink and light pipe 10128841-201LF ...
Acu-Trac Product Overview - ssi-sensors.com
replacement for level senders on tanks with depths up to ≤ 3.0 m. The ultrasonic fluid level sensor provides a choice of either analog current loop (4-20 mA) or voltage outputs (ratiometric or non-ratiometric) with the additional capability of processing real time fuel data and messaging on a J1708 data link. Product Features
Model 059an010nf | PCB Piezotronics
Lead Time for 1-5 is 3 Wks. Lead Time for 6-10 is 4 Wks. Product Description; Specifications; Documents & Downloads; 4-cond., shielded, polyurethane jacket cable, 10-ft, 4-socket MS3116 conn. w/strain relief (meets MIL-C-26482) to triple splice assembly with (3) 1-ft coaxial cables each to a BNC plug, 4-cond. shield grounded.
EU RoHS Declaration - svmicrowave.com
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration