Search Results for 2,3-dimethylphenol m.p
AE-AN-TR-007-TR Multicoax Series Expected Results
The round-trip time for a TR Evaluation Kit with 6” cables is less than 2 ns. Attenuation values @ 40 GHz for V & K are -2.5 dB and -1.9 dB at 40 GHz. 2.92 Edge Launch PCB Microstrip TR Interface SF 047 Cable Rise Time: 19.72 ps
EU RoHS Declaration - svmicrowave.com
GENERATED: 2/27/2023 This is to certify that the parts supplied by SV Microwave, Inc listed in the table below meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration
A Series™ - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
RJSwitch UserManual RESMLAC8MGCAPSPOE Hardware Rev 1 - Amphenol Socapex
3 P1+ 10/100/1000 BaseT Pair 1 Positive 3 4 P2- 10/100/1000 BaseT Pair 2 Negative 5 5 P2+ 10/100/1000 BaseT Pair 2 Positive 4 6 P0- 10/100/1000 BaseT Pair 0 Negative 2 7 P0+ 10/100/1000 BaseT Pair 0 Positive 1 8 P3- 10/100/1000 BaseT Pair 3 Negative 8
ABS Coaxial Cable Product Information Sheet Type: T10750JBA
Impedance, Ω 75 ± 2 87 Capacitance, Nominal 15.3 pF/ft 50.2 pF/m DC Resistance Ω / kft Ω / km Inner Conductor 0.58 1.90 Outer Conductor 0.17 0.56 Loop 0.75 2.46 Attenuation, Maximum @ 68 °F (20 °C) Frequency, MHz dB / 100 ft dB / 100 m 5 0.11 0.36 55 0.37 1.21 85 0.46 1.51 ...
1119 splices with inserted components | Products Amphenol Air LB
00111960202 Splice 1119 With inserted resistance 0,5 W / 2400 Ω / ±5% Splice 1119 With inserted resistance 0,5 W / 2400 Ω / ±5%
Model 102M205 Pressure Sensor ICP® pressure sensor, 100 psi, 50 ... - PCB
Pressure Sensor ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
Amphenol Assembletech
2. Data Storage 3. Workstation . Features and Benefits. 1. Robust mechanical design 2. Adopted by SFF committee(SFF-8654) 3. 4x and 8x connector type, and support straight, right angle and side exit. 4. Pull tab is optional 5. Connector pitch is 0.6mm, PCB thickness is 1.0mm Mechanical Performance 1. Mating Force: 55.5N maximum 2. Unmating ...
Amphenol Pcd Shenzhen
Title: Pro/ENGINEER - C-HVPT2XXX Author: sevn.tao Created Date: 3/7/2019 7:06:33 PM
B A6 - Amphenol Sine
7<3 &$55,(5 675,3 ,' 6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) F/O CABLE SPECIFICATIONS Number of F/O Pairs 1 F/O Cable Type G657-A2 Single Mode, Bend Tolerant Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant
Non-Working Antenna 750 mm - Amphenol Antenna Solutions
Shipping Each shipping box will contain three (3) units of ETP0750. Shipping Dimensions (Length x Width x Depth) mm (in) 2930 x 550 x 300 (115.4 x 21.7 x 11.8) Shipping Volume m 3 (ft ) 0.483 (17.1) ACCESSORIES All accessories are ordered separately unless otherwise indicated ITEM MODEL NUMBER WEIGHT
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3.
English – Page 3 – LID Technologies
The European Regulation 2019/2144 and USA Greenhouse Gas Emissions Standards have been recently implemented in order to set goals for the reduction of carbon footprint and fuel efficiency. These two different types of legislative answers to CO 2 emissions make the use of Tire Pressure Monitoring Systems eligible for heavy-duty vehicles.
Thermometrics JS8746 Temperature Sensor - amphenol-sensors.com
2 JS8746 Specifications Part Number L / mm K / mm Tolerance 0-70°C / ± °C JS8746A-0.20 1000 50 0.20 JS8746B-0.20 2000 50 0.20 JS8746C-0.20 3000 50 0.20
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3.
43M-LCF12-C03 - 4.3-10 Male Con - RFS Technologies an Amphenol Company
43M-LCF12-C03 4.3-10 Male Connector for 1/2" Coaxial Cable, OMNI FIT™ standard, O-ring sealing Distributor Stock Action; Graybar: 43: Buy : Rev : B | Rev date : 07 Oct 2018. Technical features . Related Products; Add to e-catalog; Download PDF; OMNI FIT™ high performance connectors are designed for use with both CELLFLEX® (copper) and ...
SHRINK BOOT ADAPTER Connector Group K
48 48 3.22 81.76 1.51 38.38 2.55 64.77 2.91 73.84 MIL Part Number. DRAIN HOLES 4 PLACES (OPTIONAL) Title: MIL-Spec Backshells Created Date:
Declaration of Conformity to RoHS - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 7012-1284 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
2. 30% RH step response, measured at 25°C in a 1 m/sec air flow. Resolution 14 bit (0.01°C) Accuracy1 ±0.5°C Repeatability ±0.1°C Response Time2 ≤116 sec (T 63) Operating Range3-20°C to 70°C Long Term Drift <0.05°C/year (Normal conditions) 1. Accuracies measured at 25°C, nominal voltage. 2. 25°C step response in a 1 m/sec air flow. 3.