Search Results for 2,3-dimethylphenol m.p
12401598E4#2A | USB 3.2 GEN2 | Amphenol
Amphenol is one of the leading manufacturers of USB Type C 3.1. Contact us today for more details of USB Type C 3.1, part number 12401598E4#2A.
18.0 ± 0.2 - SV Microwave
P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Female QB ( 1221-40051 ) VITA 67.1/2 SMPM Plug-in Contact ( 3221-40019 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
ms3106 | Amphenol Global Search | Amphenol
Search Results for ms3106 e-24-22s Amphenol R Amphenol MIL-C-5015 Connectors MS3106 E (F) Straight Plug ... 20 24, 22 and 20 16 20, 18 and 16 55mV 50mV G eneral Description 2 Amphenol 62IN series miniature circular bayonet-coupled solder connectors meet the most critical application needs. ...
Model M356A70 Triaxial, miniature (8 gm), charge output accel., 2.7 pC ...
3.0 OPTIONAL FEATURES. In addition to these standard features, a variety of options are also available. When listed before the model number, the following prefix letters indicate that the sensor is manufactured or supplied with optional features: A option- adhesive mount; optionJ- electrical ground isolation; option-M metric mounting thread; P
Operation Manual R-Series V EtherCAT 552059 EN - Temposonics
Temposonics® R-Series V EtherCAT ® Operation Manual I 5 I 3.1 Order code of Temposonics® R-Series V RP5 3. Identification e Number of magnets X X 01…30 position(s) (1…30 magnet(s)) f Connection type D 5 6 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin)
Datenblatt C-Serie Off-Highway
•ositionssensor P Zubehör separat bestellen. a Type C C-Serie Off-Highway b Betriebsspannung T 12/24 VDC c Messlänge 0 7 2 72 mm 1 0 9 109 mm 1 2 8 128 mm 1 4 8 148 mm 1 6 2 162 mm 1 8 6 186 mm 1 9 4 194 mm 2 1 7 217 mm 2 5 0 250 mm 2 7 5 275 mm e Ausgang A 4…20 mA d Anschlussart A Standard (Integrierter Steckverbinder) f Gehäusetyp S 1 ...
COMMERCIAL CLASS L - amphenol-aerospace.com
COMMERCIAL CLASS L MIL-DTL-22992-STYLE L E amphenol-aer Condition Configuration Description Reference Thermal Shock Unmated Five complete on hour temperature cycles of –55°C to +125°C MIL-STD-1344, method 1003, test
hc08b-p32r | Amphenol Global Search | Amphenol
S32 Polarization CPA Without CPA With CPA Seal Part Number AC-CP000383 AC-CP000382 Series 32POS Wire OD range 2.24-3.00mm 1.35-2.50mm S32 Wire gauge 16-18AWG 20-22 AVVG HC HC Signal Blank Seal Type 16# (power) 20# (signal) Terminal & Cable & Seal Plug Options 50.0 REF (mm) HC18A-S32 HC18B-S32 HC18C-S32 plug HC18A-S32-2 HC HC18C-S32-2 Terminal Type.
18.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM R/A Female ( 3222-40005 ) SMPM R/A Female ( 3222-40005 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
N|(rJ[,C Level Plus CHAMBERED - Temposonics
3. 引言 3.1 本手册的目的和用途 重要说明: 在开始操作之前,应通读本文件并遵循安全说明。 本技术文件及其各附件的编写目的是为有资质的维护人员或 Temposonics培训的维护技术人员按照IEC 60079-14和当地法规进 行安装、设置和调试提供信息。 3.2 使用符号和 ...
4 pin connector | Amphenol Global Search | Amphenol
pin a +exc. pin b +sig. pin c -sig. pin d -exc. pin e teds data pin f teds ground 2 2 2 3 3 model 084a90 connector protector shown: optional on all 1203/m1203 series and 1403/m1403 single bridge load cells standard on 1403/m1403 series dual bridge load cells 3.21 [5.4].21 [5.4] connector "b" dual bridge only.25 [6.4].62 [15.7]
Temposonics
Immunity: ISO 11452-2 (200 V/m Antenna), ISO 11452-4 (200 mA BCI) Emissions: CISPR 25 Transiente Impulses: ISO 7637-1/2 E .S.D:. I SO / TR 10605 The sensor meets the requirements of the EC directives and is marked with Pressure (according to DIN EN ISO 19879)* Ø 10 mm pressure pipe PN (nominal operating) 350 bar Pmax (max. overload) 450 bar
P 0 6 -T A 2 4 - 1 6 P N -W - amphenol-sine.com
m p M h e 40.4 n o l Y Y M D D THREADED ADAPTER - GREEN 110°REF 110°REF Ø50.4 MAIN POLARIZING KEYWAY 1 11/16-12 UN THREAD 38.3 10.7 SIZE 12 CONTACTS (16 PLACES) 6. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
B5 TITLE - Amphenol Sine
2.2 termination type:crimping. 2.3 wire range:16~18awg. 3.suitable contact:mp16m23xx. 4.rohs compliant. 5.all dimensions are for reference use only. of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b5 ms16m23xx eco-mate,socket contact,machine, 16-18awg, size 16
Downloads - CONEC
DIN EN 60603-2 (DIN 41612) DIN 41617; PC104 / PC104plus; CONEC » Downloads. Catalogues. Certificates. Qualification Certificates. Product Change Notifications. Assembly instructions. General Technical Information. Discontinuation. Contact. CONEC Elektronische Bauelemente GmbH Ostenfeldmark 16 59557 Lippstadt +49 2941 765-0 +49 2941 76565
B A2 - Amphenol Sine
-2 9 P R-S R A A A H D P 0 6-2 4 m p h e n o l Y Y M M D D REF: HDP26-24-29PE DURAMATE 6 MAIN POLARIZING KEYWAY 6 SIZE 12 CONTACTS (4 PLACES) SIZE 16 CONTACTS 6 (19 PLACES) SIZE 20 CONTACT (6 PLACES) 12 A2 MODIFY PRODUCT NAME 11AUG20 IAN TOMMY. Machined Contacts, Sockets & Pins Part Number Description SizeAWG Type
MMS2/3 and Hygromaster 2 - Protimeter
• USB cable – Type Micro USB MMS3 and Mini USB for MMS2 and Hygromaster 2 Procedure: 1. Install Protimeter software The software can be found here 2. Installation instructions can be found at the end of this guide. 3. Once installed double-click on the Protimeter.exe shortcut available on the
Model 357B14 High temp., miniature (2 gm), ceramic shear, charge output ...
High temp., miniature (2 gm), ceramic shear, charge output accel., 3 pC/g, 12k Hz, 10-32 top conn. (-95 F to +500 F) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987
18.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM Straight Female ( 3221-40006 ) SMPM Straight Female ( 3221-40006 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
SMPM Cable Assemblies| Amphenol RF | Page 3
Amphenol RF offers a full range of SMPM Cable Assemblies designed for radio frequency applications. SMPM Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.