Search Results for 2,3-dimethylphenol m.p
M6203 SERIES - Amphenol Aerospace
2 ELECTRICAL SPECIFICATIONS: DC Input Normal range: 220-350VDC Wider range possible DC Output Voltage range: 3.3 to 50 VDC Current range: 0 to 30 A Power range: 0 to 500 W Isolation Input to Output: 500 VDC Input to Case: 500 VDC Output to Case: 200 VDC Output Voltage Regulation: Better than ±1% (no load to full load, –55°C to +85°C and ...
PRO-DIPX 174/223-960-... - AMPHENOL PROCOM
4.2 mm dia. (4 holes) Environmental; Operating temperature range-30 °C to +60 °C: Ingress Protection: IP64: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm. Ordering Designations. Model Product No. PRO-DIPX 174/223-960-N: 200001848:
ENV Backshell finalized - Amphenol PCD
75 1.11 28.24 1.03 26.09 1.05 26.67 2.16 54.86 0.91 23.11 2.18 55.37 0.96 24.31 0.13 3.18 0.31 7.92 BACKSHELLS. Contact backshells@amphenolpcd.com ENVIRONMENTAL 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 TABLE A Accessory Shell Size DASH # Connector Shell Size A Ø Max. B Max ...
G88MPC0232CEU | 3.0mm MICRO PWR PLUS | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of 3.0mm MICRO PWR PLUS,Part Number G88MPC0232CEU
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol High Voltage Connectors
SIPT1PX70 ( 70 mm² Ø17.4~18.2) SIPT1PX95 ( 95 mm² Ø20.1~20.9) SIPT1PX12 ( 120 mm² Ø22.2~23) “X” indicates code 1/2/3 Description: Sealed Ring tongue Wire range : 50-120mm² Wire to device Application: Accessory/main interconnect General:
Power Splitter - Amphenol Antenna Solutions
REV032317CC www.amphenol-antennas.com 1 of 2 Ordering Options 2-Way Splitter 3-Way Splitter 4-Way Splitter Model Number (xx) APS-02-WBM-LP-DF-CC APS-03-WBM-LP-DF-CC APS-04-WBM-LP-DF-CC Electrical Characteristics Frequency Range 698-2700 MHz 698-2700 MHz 698-2700 MHz VSWR ≤ 1.20 ≤ 1.25 ≤ 1.3 Power Rating 500 W 500 W 500 W
CUSTOMER OUTLINE DRAWING - amphenolrf.com
3 2 1 c b a 5 4 d c b a d 5 4 3 2 1 0.58 [0.023] 0.58 [0.023] 1.68 [0.066] 3.25 [0.128] 4.75 [0.187] 16.59 ref [0.653] revisions rev description date ecn appr-- release to mfg. -- -- --j redrawn in creo & cod sheet added 09-sep-20 15318 mr b dor 313431 901-9601-3 j 901-9601-3 size 901-9601-3 rev amphenol rf o.barthelmes 21-may-20
General D-Sub Cataloge 20190604 - Amphenol CS
2.54 (.100) 2.54 (.100) 2.54 (.100) 2.54 2.54(.100) 5.8 (.228) 2.54 (.100) 2.54 (.100) 2.54 (.100) 5.47 (.215) 0.63 (.025) 22.3 (.878) 23.5 (.925) 24.75 (.974) 15 PIN 62 PIN 26 PIN 44 PIN B B B D D B D D PCB layout for Socket connector, top view
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
DUAL PORT MAGJACK - Amphenol PCD
61.95mm x 38.35mm x 24.55mm ((2.4” x 1.5” x 0.97”) COMPATIBILITY Headphone types: Audio only headphones: Low impedance <100 ohm Audio only headphones: High impedance >100 ohm: Jack powered noise cancellation headphones Jack enabled noise cancellation headphones: ARINC connector options:
Product Data Sheet - アンフェノールジャパン株式会社
Insert Arrangement 16-8 17-8 16-13 17-13 16-99 17-99 17-2 17-22 Available in Connector Series JT, SJT LJT, TV JT, SJT LJT JT, SJT LJT, TV LJT TV LJT TV Service Rating II I I M Coax Number of Contacts 8 13 21 2 38 1 2 2 Contact Size 16 16 20 16 22D 8 12 8 Insert Arrangement 17-25 18-11 19-11 18-28 19-28 18-30 19-30 19-31
DCV27W2P543M40LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Mixed Signal and Power 27W2 Pin Right Angle Solder 40A, Europe Standard, 500 Cycles, Front: Female Screw Lock UNC 4.40, Back: Metal Brackets.
Linear Series Broadband Digital Splitters & Taps
Page 3 Linear Series Broadband Digital Splitters Taps amphenolbroadband.com | Customer Service: 1-800-677-2288 DS-65-0141 Rev. 2.1 Additional Info:
A A - Amphenol Sine
2.1 2.3 b 13.3±1.5 a 5.50 min. a2 c1298s update plating 14/sep/20 sullen tommy nickel gold at60-20-0422 at60-20-0444 platingpart number part number chart tin at60-20-0477 selective tin over nickel overall in zone plating description a selective gold flash over nickel
ASeries Contacts - Amphenol Sine
MP10B23T Pin Machined Size 2.5mm 35A 10-12AWG - - Tin-Plated - - MP10B23S Pin Machined Size 2.5mm 35A 10-12AWG - - Silver-Plated - - MP10B23F Pin Machined Size 2.5mm 35A 10-12AWG - - Gold Flash - - MP10B23G5 Pin Machined Size 2.5mm 35A 10-12AWG - - Gold 5µ” Flash - - MP10B23G10 Pin Machined Size 2.5mm 35A 10-12AWG - - Gold 10µ” Flash - -
NovaSensor P562 Medical Silicon Pressure Die
Excitation 3.0 mA 3 VDC Maximum Input Impedance 305 to 400 Ω Output Impedance 305 to 400 Ω Environmental Temperature Range Operating 32 to 158 °F (0°C to 70°C) Storage -13 to 185 °F (-25°C to 85°C) Mechanical Weight 0.00004 lb (0.02 grams) Media Compatibility Clean dry air, non-corro-sive gases Performance Parameters (1) Zero Offset ...
G46A20221013WEU | DISPLAYPORT CONNECTOR | Amphenol
Amphenol is one of the leading manufacturers of DISPLAYPORT CONNECTOR, Contact us today for more details,Part number G46A20221013WEU
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Level Plus - temposonics.com
accuracy, and an order length up to 72.2 feet (22 m). The accuracy of the Tank SLAYER was able to help the distilleries to save on wasted product and wasted taxes. The complete construction of 316 stainless steel (1.4404) allowed for a cleanable service and no concerns about product contamination. LEVEL MEASUREMENT THROUGH FOAM