Search Results for 2,3-dimethylphenol m.p
B A2 - amphenol-sine.com
3. specifications: 3.1 operating temperature: -55℃ to +125℃. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4.
all sensors
a 16035 Vineyard Blvd. Morgan Hill, CA 95037 p. 408 225 4314 f 408 225 2079 e www.allsensors.com. all sensors. All Sensors DS-0419 / DCN 10431 / Rev B
18.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMPM R/A Female ( 3222-40005 ) SMPM R/A Female ( 3222-40005 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
Amphenol Canada Corp.
3.05 68.50 ref 2.697 thread option 1=with grey dust cover supplied series, rugged usb 0=no dust cover supplied ...
M183 Series - amphenol-aerospace.com
100-150mVp-p, typical (max. 1%) without external capacitance. DC Output Voltage range: 5V to 50V Output power: Up to 1000W Output current: Up to 42A Efficiency 90% typical (full load, nominal line voltage, room temperature) Turn on Transient No Voltage over shoot during power on. Isolation
supplier | Amphenol Global Search | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00MM. Contact us today for more details of Minitek ® , part number 57202-S53-08A10LF.
Amphenol Fiber Optic Connectors TFOCA Fiber Systems
2.046 MAX 3.88 MAX 5.34 MAX 7.42 MAX LENGTH WITH DUST CAP INSTALLED FS7H1000 TFOCA Plug FS7H8000 TFOCA Jam Nut Receptacle TFOCA Specifications Specification Measurement/Detail Number of Channels 2 Channels O pt icalLos 0.6dB (Ty )M Field Maintainable Yes. Only requires common tools (screwdriver). No special tools required Fiber Type
B A3 - Amphenol Sine
2.6 12.8 10.7 42.1±0.5 size 12 contacts (4 places) 6 size 16 contacts (17 places) 6-2 1 p r - w t a a a h d p 0 4- 24 m p h e n o l y y m m d d threaded adapter - blue a2 c0870s change the appearance of the retaining ring 27jun18 kasoon tommy a3 a3 -- update dimension 03nov21 lynch tommy contact size min. insul o.d. typical wire range max ...
2CMA102040R1000 3P+E Industrial Connector. Replaces Part# 3 - Amphenol Sine
2CMA102040R1000 3P+E Industrial Connector. Replaces Part# 332EC6. $0.00. Connector
u95 | Amphenol Global Search | Amphenol
p-u95-t101-1xxx j.z. dwg size: this document contains proprietary information and such information may not be disclosed to others for any purpose drawing 4 a.c. or used for manufacturing purposes without written permission from amphenol canada corp. c 3:1 drawn checked m.e. app'd q.a. app'd dwg app'd eng. rel. no. ref.
Model 003P03 | PCB Piezotronics
Model 003P03:Low-noise coaxial cable, blue PTFE jacket, 3-ft, micro 5-44 plug to BNC plug . Model 003P03:Low-noise coaxial cable, blue PTFE jacket, 3-ft, micro 5-44 plug to BNC plug . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here English ...
Search Results for france ram's can be bigger than she.
Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor ...
Model 357C71 Charge output accel., 10 pC/g, 1000g, to 5 kHz, 2-pin conn ...
3.0 OPTIONAL FEATURES. In addition to these standard features, a variety of options are also available. When listed before the model number, the following prefix letters indicate that the sensor is manufactured or supplied with optional features: A option- adhesive mount; optionJ- electrical ground isolation; option-M metric mounting thread; P
P30628-M20 Single motor cable, M23, Checkmate™, 1000V Hybrid
P30628-M20 Single motor cable, M23, Checkmate™, 1000V Hybrid cable with 4 power(14awg), 2 feedback (digital communication), drive-end flying leads. 20 Call Us 1-800-394-7732 My Account
1.6 8mm Pin Lock - C390 - R8S - Amphenol Automotive
Title: 1.6 8mm Pin Lock - C390 - R8S Author: jihen ben jrad Keywords: DAFMThiyiUA,BADKZgW4ors Created Date: 7/27/2023 8:47:17 AM
132217 | Amphenol Global Search | Amphenol
252102: Connector 2 Part Number: 132119: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: You May also be Interested in. MCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 6 inches 245130-01-06.00.
Dipole Arrays S.M2-160-SB - AMPHENOL PROCOM
2-stack dipole phased array: S.M2-160-SB: 145 - 175 MHz: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here. Explore all Brackets and Mounts.
Amphenol
N ø Ä ºÓÓ E— Û¿#YoB@‘š‰r Ñ'5×%¶ £M1@uY3"^lB 싶 å ?ø„’wÂw#ß@ =,Ð K-anzQ,wÇ8…P“ Kbº—Æñz¤Xþ ‹B‰UˆdF ÷r$)Ú¹.|> à Ñ×ÚŽÓ ³3ò y Ñ cÙõ‚ C ê¨åD;¦²Ä ) ƒÈ½ç ˜Œ ̈œ™ð¸ Ç:ᱎ€¬3"ë Éz ‰u–KZ»`m(uÏ2È 0 ?“¶Q‘®R3{’Øi¿ { ¤lÆ%‘Ï@Ê/@y 9ßQT~PT¿ß ...
18.0 ± 0 - svmicrowave.com
P R O D U C T D ATA D R AW I N G 18.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP R/A Female ( 1222-4004 ) SMP Straight Female ( 1221-4010 ) C A B L E : Ø.047 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 26.5 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz
HVC2P63FSXXX Assembly Manual - amphenol-sine.com
3.2 Cable Stripping Stripping the cable according to figure 2 & table 3. Figure 2 Length (mm)* a 20.0±0.50 b 5.5±0.20 c 6.0±0.50 Table 3 *Stripping dimensions just for reference, it can be adjusted slightly according to actual situation. 3.3 Ferrule Crimping Crimp the ferrule according to table 4, figure 3&4.