Search Results for 20-51039 amphenol
HDC SERIES Size 20 Signal and Thermocouple Contacts, Fixed Closed Entry ...
Fixed Contacts: Size 20 contact, male - 0.040 inch [1.02mm] mating diameter. Female contact - PosiBand closed entry design, see page 1 for details. Contact Retention In Insulator: 9 lbs. [40 N]. Resistance To Solder 650°F [350°C] for 10 seconds duration per Iron Heat: IEC 60512-6.
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
The Amphenol filtered LJT Series offers all the design features of Series II plus a 100% “scoop-proof” contact protection design. This provides higher reliability and greater durability with permanently encapsulated contacts. Offered in stainless steel or aluminum shells with selective plating.
Network Monitoring TAPs N - amphenol-ns.com
09.20.2023 Network TAPs 509.926.6000 — amphenol-ns.com NETWORK TAPs Section one: Gain visibility into your network Insight on your network traffic is critical to meeting customers’ ... Amphenol Network Solutions TAPs are designed and tested to pass traffic at 1G, 10G, 40G, 100G,
Document Library - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
www.amphenol-cs.com Please note that the above information is subect to change without notice. ExaMEZZ® High Speed Mezzanine Connector System ExaMEZZ® - 2 PAIR MATED HEIGHT OPTIONS DIFFERENTIAL PAIRS Receptacle Height (mm) Plug Height (mm) 7.5 11.5 12.5 19.5 22.5 27.5 27.5 55 22.5 45 50 19.5 39 42 47 12.5 25 32 35 40 11.5 23 24 31 34 39 7.5 ...
SMB Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMB Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMB Connectors at Amphenol RF online.
Dubox 2.54mm | FCI Basics | Board to Board Connectors - Amphenol CS
The Dubox® connector family from FCI Basics offers through-hole and surface-mount options in single or double-row, with straight and right-angle orientations
MIL-C-22992, QWLD insert arrangements - Amphenol Aerospace
20-12 22-15 22-34 24-20 28-15 32-6 To avoid cross-plugging problems in applications requiring the use of more than one connectror of the same size and arrangement, alternate insert rotations are available as indi-cated in the accompanying chart. As shown in the diagram below, the front face of the pin Insert
C16-3 Connectors - Amphenol Sine
Amphenol Tuchel Industrial's ecomate® C16-3 Composite Connectors are ideal for rough environmental conditions. This series includes a variety of housing types and a wide range of contact arrangements. ... Contact Positions: 3-20; Coupling System: Bayonet Coupling; Housing Material: Plastic; AWG: 8-14AWG; Contact Current Ratings: Up to 50A (at ...
NeXLev Product Specification - Amphenol CS
2.1 Amphenol Documents 2.1.1 TB-2073 NeXLev Signal Integrity Characterization Report 2.1.2 NeXLev Parallel Interconnect System:Telcordia GR-1217-CORE Compliance Report ... 20 mm 15 m 22 mm 15 m 26 mm 18 m 28 mm 20 m 30 mm 20 m Shield contact bulk resistance, mated
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
We would like to show you a description here but the site won’t allow us.
APXV4ALL24-U-J20 - Amphenol Antenna Solutions
REV080724 www.amphenol-antennas.com 2 of 6 APXV4ALL24-U-J20 ... Peak to +20° dB 17 16 15 First Upper Side Lobe dB 19 18 17 Cross-Pol Over 10 dB HWB dB 10 10 9 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 20 20 20 Maximum Effective Power Per Port Watts 300 W
ATT-20-00 | Size 20 Stamped and Formed Contact Tool 20 AWG - Amphenol Sine
ATT-20-00 - Size 20 Stamped and Formed Contact Tool 16-20 AWG . ATT-20-00 - Size 20 Stamped and Formed Contact Tool 16-20 AWG. $0.00
Thermometrics NTC Type 95 Series Thermistors - Amphenol
Amphenol Advanced Sensors. 2 Type DC95 Specifications Description Epoxy-coated interchangeable NTC thermistor chips with bare tinned copper lead wires. Options Consult Factory for Availability of Options: ... (0.20 mm) 2.5 in (63.5 mm) nom Epoxy-coated thermistor chip Ø 0.095 in (2.4 mm) max
00111213025 - Amphenol Air LB
Amphenol Air LB. About us; Amphenol group; News; Careers; Contact us; Contact Information. Address 2 rue Clément Ader, Zac de Wé, 08110 Carignan France. Phone +33 3 24 22 78 49. Email accueil@amphenol-airlb.fr. Categories. Products; Markets; Solutions; Know-how; Be the First to Know. Get all the latest news, Subscribe here !
P4-BB4L15-NB - Amphenol Antenna Solutions
dB 19.2 21.6 20.7 Maximum Effective Power Per Port Watts 350 W Cross Polar Isolation dB 25 Interband Isolation dB 25 Specifications follow BASTA guidelines. 12-Port Panel Antenna ... REV080624 www.amphenol-antennas.com 2 of 6 65° 1490 mm INTEGRATED RET SITE SHARING OPTIONAL P4-BB4L15-NB
ecomate® C-16 | Circular Plastic - Amphenol Sine
Available in 2 Shell Sizes and 11 Insert Arrangements . Amphenol Tuchel Industrial’s ecomate® C16 Series of connectors provide an IP65 rating (in mated condition) for rough environmental conditions, and incorporates the latest technology in a sealed, robust, lightweight, thermoplastic design. ecomate® C16 connectors feature a circular bayonet coupling system for easy, reliable mating ...
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 250 mm | 115101-20 ...
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 250 mm (9.84 Inches)
APXVBL20B 43-C-I20 - Amphenol Antenna Solutions
REV080624 www.amphenol-antennas.com 1 of 5 PRODUCT OVERVIEW Frequency Range (MHz) 698-960 1710-2690 Array R1 Y1 Connector 1-2 3-4 4 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-11° Dimensions 1950 x 350 x 200 mm (76.7 x 13.8 x 7.9 in) APXVBL20B_43-C-I20 65° 1950 mm INTEGRATED RET
Filter D-Sub Connectors – FCE17 Series - Amphenol CS
Amphenol ICC Subject: FCE17 D-Sub Filter Connectors provide filtering of\nunwanted EMI, protecting the integrity of data signals in a mechanically stress-isolated design to ensure that capacitive elements survive shock and vibration. Keywords: D-Sub Connectors; FCE17 Series; Commercial Industrial Connectors Created Date: 11/19/2020 12:34:54 PM