Search Results for 2131606-6
T 3363 550 - M16 Front mounting female receptacle with ring - Amphenol Sine
T 3360 552 - M16 Male straight cable connector with internal strain relief and metal locking ring. 5 contacts, 6-8mm cable diameter Contacts sold separately. REQUEST A QUOTE T 3361 551 - M16 Female straight cable connector with internal strain relief and metal locking ring. 5 contacts, cable diametr 4-6mm Contacts sold separately.
5 11 MKS09T03 3 Wide Extended Scisor, 3 Point Mounting 2 Downtilt ...
i 6.7° j 7.6° k 8.4° l 9.2° m 10.1° mks09t03 b sz 11/04/08 wide extended scissor, proprietary and confidential 3 point mount comments: sheet 1 of 1 q.a. mfg appr. eng appr. checked drawn name date do not scale drawing a rev. size dwg. no. the information contained in this drawing is the sole property of jaybeam wireless. any reproduction ...
Peru - kayeinstruments.com
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
C091 31N014 100 2 - M16 Front mounting female metal receptac
14 contacts, silver plated, 6-8mm cable diameter. Contacts included. Comparable to PN# 99-5651-75-14. REQUEST A QUOTE. C091 31S014 100 2 - M16 Flange mount male metal receptacle with O-ring seal and ring nut 14 contacts, silver plated. Contacts included. REQUEST A QUOTE.
REVISION HISTORY PRODUCT DATA DRAWING A DCN 53322 11/23 SEE PDM
6) dia.’s on common centers to be concentric e within .005 t.i.r. sheet 1 of 1 proprietary third angle projection without the written permission of any reproduction in part or as a whole n/a 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' x x' 15' decimal: .x .030.xx .010.xxx .005
CAL250 IEC 60942 CLASS 1 CALIBRATOR PRECISION - pcb.com
> 6.1 in3 (100 cm3) Dimensions (L x D) 4.9 x 1.75 in (124 x 44.5 mm) Weight 8.8 oz (249 g) Power Supply Battery 9 V NEDA 1604A or IEC 6LR61 Battery Voltage Operating Range 6.7 V to 10 V Traceability Traceability Traceable to National Institute of Standards and Technology (NIST) Supplied Accessories ADP019 Adaptor for 1/2" Microphone CCS003 ...
900RG Plastic Coupling 52 pole - amphenolalden.com
PL-900RG-N SERIES. Plastic Shell Auto-Coupling . Connectors . 52 pole capacity disposable receptacle and support interconnects. PL-900RG-N FEATURES. Amphenol Alden’s Pulse-Lok® 900RG-N Series offering of 52 contacts in a medium sized connector allows for a cost effective solution for a high number of contact termina-
Amphenol Borisch
PK !¹ úÕÒ é [Content_Types].xml ¢ ( Ä–MoÛ0 †ï ú ]‹Xi à §‡=n Ö »* ¨Õ $¦mþý(;1†6 ºÞ. l’ïûˆ4l.. )î!&í]ÅÎÊ9+ÀI¯´[Wì×ÍÕì3+ §„ñ *¶ƒÄ.–' 7»© j—*¶A _8Or V¤Ò p ©}´ é6®y òN¬ ŸÏ矸ô Áá ³ [.¾A-¶ ‹ËGzÜ’Ü X³âk›˜½*¦m h ühM “žÔˆ Œ– )Îï zB6ÛS•TÙä¤ é” ^pÈ‘— öu?¨ Q+(®EÄïÂR ...
00551010052 - Amphenol Air LB
6 RT; Equipment code. Equipment code. With fixation set; Without fixation set; 00551639200E Faston type relay socket 4RT monostable 10A with directional posts With fixation set Marking P/N + Date code Standard polarizers ...
T 3377 000 - M16 Straight, full plastic front mounting femal
T 3374 502 - M16 Male straight cable connector with internal strain relief and plastic locking ring. 5 contacts, silver plated, 6-8mm cable diameter. Contacts included. REQUEST A QUOTE
LENGTH (Mxxx = Meters) - Amphenol Sine
a1 - - technical data sheet release 14sep15 lfa - - wiring diagram green black white length (mxxx = meters) (exxx = feet) p1 1 2 3 p1 1 2 3 face view caution: not for
C091 11D007 002 4 - M16 Female cable connector with internal
C091 11H007 001 4 - M16 Male cable connector with internal strain relief and metal locking ring. 7 contacts, 6-8mm cable diameter. REQUEST A QUOTE C091 11H007 002 4 - M16 Male cable connector with internal strain relief and metal locking ring. 7 contacts, 8-10.5mm cable diameter.
T 3377 018 - M16 Straight, full plastic front mounting femal
T 3378 528 - M16 Female straight cable connector with internal strain relief and clamping ring. 5 contacts, gold plated, 6-8mm cable diameter Contacts included. REQUEST A QUOTE TN0201500521 1.5mm silver socket (female) stamped contacts on reel for crimp machines (feeds left). 2,000 pcs
T 3378 951 - M16 Full plastic straight Female cable connecto
T 3374 552 - M16 Male straight cable connector with internal strain relief and plastic locking ring. 5 contacts, 6-8mm cable diameter. Contacts sold separately. Comparable to PN# 99-1613-02-05. REQUEST A QUOTE.
CAL150 IEC 60942 CLASS 2 CALIBRATOR PRECISION The Larson Davis ... - PCB
SPL variation < ± 0.6 dB Frequency variation < ± 7 Hz Humidity Range 10 % to 90 % RH non-condensing SPL variation < ± 0.5 dB Frequency variation < ± 7 Hz Storage Temperature -40 ºC to +60 ºC Storage Humidity 0 % to 90 % RH (non-condensing) Physical Effective Volume of Calibrator and Microphone (WS2P) 0.253 in³ (4.15 cm3)
951-5J0C-30H | XCede | Amphenol
Amphenol is one of the leading manufacturers of high speed backplane Connectors. Contact us today for more details of XCede, part number 951-5J0C-30H
IP68 IP69K - Amphenol Australia
IP67 IP68 IP69K IP67 Amphenol Australia, AUS Amphenol Sine Systems, USA Amphenol Tuchel Industrial, Germany ecomate® Waterproof Your Interconnect Solutions Expert for all Waterproof Environments ecomate® RM (Rugged Metal) ecomate® Aquarius™ ecomate® Plastic Shell Sizes: 7; Insert Arrangements: 25 Shell Sizes:6; Insert Arrangements:24 Insert Arrangements: 3+PE and 6+PE
4-20 MA OUTPUT VELOCITY SENSOR - PCB
Size (Hex x Height) 1.0 in x 2.6 in 25.4 mm x 66 mm Weight 4.7 oz 131 gm Mounting Thread 1/4-28 UNF No Metric Equivalent Mounting Torque 3 to 5 ft-lb 4 to 7 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel
Amphenol IDS-63
82.9-85.6 3.26-3.37 Z5 85.9-88.9 3.38-3.50 Z6 Table C (Powder Coating Color) Color Code No Color Leave Blank (Standard) Blue BL Orange OG Red RD White WH. Created Date:
Telaire T7000 Series - amphenol-sensors.com
6 VDC from external AC/DC adapter (included) Power Requirements 100 mA peak, 20 mA average from 6V CFM/Person Ventilation Rate Measurement The Telaire T7000 Series will calculate the outside air ventilation rate to a space based on the inside/outside CO 2 differential readings. Outside readings can be established by measuring outside levels and ...