Search Results for 2p025-srs-s-jae-m-tr
Model 4103-02A Rotary Transformer Torque Sensor Installation and ...
Torsional Stiffness 33 kin-lb/radian 3.7 kN-m/radian Rotating Inertia 0.0026 in-lb/sec2 0.0003 N-m/sec2 Maximum Speed 15,000 RPM 15,000 RPM All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ...
Magnetic and Hydraulic-Magnetic Circuit Breaker 8345-
3 - 28 www.e-t-a.com Issue A Magnetic and Hydraulic-Magnetic Circuit Breaker 8345-... 3 Type number X8345 Module S auxiliary contact module Auxiliary contacts 01 in all poles 02 in pole 1 only 03 in poles 1+ 3 only 04 in pole 2 only Auxiliary contact version H auxiliary contacts standard, gold-flushed (asymmetrical terminals not for UL 489)
NTC Thermistors Type RL14 - amphenol-sensors.com
– M = 20% • Alternative lead lengths, lead materials, insulations • The “K” suffix is the same as the “DI” suffix in earlier catalogs Type Number Ro@25°C Material Beta B δ τ Ω Systems 25/85 in mm (mW/K) (sec.) RL1404-32.8-59-M 50 D5.9 3096 0.130 3.30 5.5 10
) soot sensor
Amphenol cable lengths of 1.0 m, 1.5 m, 2.5 m and 3.0 m. Advanced Sensors. Specifications Operating Voltage 12VDC or 24VDC Power Consumption Max 20W Communication Protocol CAN. Serial, RS-232 communication of measured data is also available as an output along with CAN messages
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) PRODUCT DATASHEET Discontinued product HBF078-U2S4-660-LI HYBRIFLEX® Hybrid Feeder Cabling Solution 2x4, 7/8”, 2 pairs 6AWG, Low-Inductance Coaxial Power Wire, 4 pairs Single-Mode Fiber, DLC Connectors, 660 ft Discontinued product HBF078-U2S4- 660-LI REV : E REV ...
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Project Management Capabilities - Cablescan UK
VG96927-2 is expected to be complete by year end 2022. We also expect to complete ISO14001 in 2023.
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min Typ Max Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
“S” 0.0015°C – “ES” 0.0015°C 0.0025°C The uncertainties of the computer tables are 0.001°C for the Type “AS” and 0.003°C for the Types “S” and “ES”. Dimensions In Inches (“L”) Dia X (“D”) Long Standard Type “S” Stability °C/ Year Absolute Type “AS” Stability °C/Year Temp. Range for “S” and “AS ...
HB114-U6S12-480-TH Connectors, 480 ft - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) PRODUCT DATASHEET HB114-U6S12-480-TH HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, 12 pairs Single-Mode Fiber, DLC Connectors, 480 ft HB114-U6S12-480-TH REV : A REV DATE : 27 Jan 2023 www.rfstechnologies.com
TECHNICAL FEATURES - rfstechnologies.com
DLC/AOPC Connectors, 10 m FOJBF-ON01S-010M REV : A REV DATE : 31 Mar 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 3 of 3. Title: FOJBF-ON01S-010M Created Date:
Actisense | NMEA 2000® Fused Power Tap - Gemeco
Actisense NMEA 2000® Fused Power Tap. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Amphenol CS-DSSMDB9MM0-025 9-Pin (DB9) Standard Shielded D-Sub Cable ...
Buy 25ft Amphenol CS-DSSMDB9MM0-025 Cables Direct from the Factory at Cables on Demand. Amphenol 9-pin (DB9) Standard D-sub cables are offered in a fully molded and shielded package at an affordable price; perfect for the home or office. Flexible low-profile cable design features 26 AWG data-grade wire, pre-terminated to DB9 male d-sub connectors.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
TECHNICAL FEATURES - rfstechnologies.com
making it the world’s most innovative solution for RRH deployments. Hybrid, Fiber Optic and DC riser trunk and jumper cables are available in a large variety of fiber counts, DC counts and cross sections. Both pre-connectorized and on-site options are available. FEATURES / BENEFITS
Trex-Onics Profibus DP Type A Festoon/Trailing Cable - TPC Wire
• UL Recognized in the U.S. and Canada • RoHS Compliant • Max Conductor Temp 80°C • Cold Temp Rating -40ºC • 30 V (MINIMUM PURCHASE MAY BE REQUIRED IF PRODUCT NOT STOCKED) PART NO. CONDUCTOR SIZE CONDUCTOR STRANDING NOMINAL DIAMETER (IN) WEIGHT (LBS) / 1000 FT 60092 23 AWG 21/36 0.327 ...
L x T1 & Lx T2 NOISE ORDINANCE MEASUREMENTS SOUNDTRACK L xT N/FORCER
SPECIFICATIONS Performance Integrating Sound Level Meter Time weighting: Slow, Fast, Impulse, TWA, Peak – (peak has independently selectable frequency weighting) Frequency weighting: A, C,
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
ZTP-115MLThermometrics IR Module - amphenol-sensors.com
also provide compatibility with the customer’s device without the need for recalibration. The ZTP-115ML uses 4-wire connections: two signals for I2C output, single power supply and ground. The field of view of each element of ZTP-115ML is about ±5 degrees for 50% normalized output. The total size is only 30 mm X 28 mm. Applications ...
NTC Type B Series - amphenol-sensors.com
3 Type B Series Specifications Thermal Time Constant B05 • Still air at 77°F (25°C): 0.12 second • Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second