Search Results for 30 amp connector
General D-Sub Cataloge 20191008 - Amphenol CS
D'Sub connectors - Stamped and Formed Contacts SD / E5 SOLDER-CUP TERMINATION STANDARD and HIGH DENSITY The Amphenol "SD" series features precision formed contacts, and insulator with closed entry contacts ... 9 30.84 (1.21) 24.99 (.98) 16.92 (.67) 16.24 (.64) 11.08 (.44) 19.28 (.76) 2.77 (.109)
ACU-I20-B4 - amphenol-antennas.com
Power Supply V 10 ~ 30 VDC (6 Pin) Power Consumption Watts < 2 W (Idle Power), < 13 W (Active Power) Connector --- ... Not including two end connectors. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. ...
Model 027250-07201 | PCB Piezotronics
Model 027250-07201:Hand Torque Angle Wrench, w/Angle Encoder & Auto-ID, 200 ft-lb (271 Nm), 21-inch Handle, 1/2-inch Square Drive, 10-pin PT Receptacle
Model 602D91 | PCB Piezotronics
Model 602D91:Low profile, industrial, ceramic shear ICP® accel., 100 mV/g, 0.5 to 8000 Hz, side exit, M12 connector, single point ISO 17025 accredited
0006 | Amphenol Global Search | Amphenol
This high-resolution dynamic alternative to bond foil strain gauges uses a quartz sensing element in a durable, titanium housing. It has 0.0006 microstrain resolution, 5 volt output, 100k Hz frequency response and 0.5 gram mass for lightweight test articles.
High sensitivity, compact accelerometers - Wilcoxon Sensing Technologies
18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz 30 µg 5.0 µg/√Hz 0.4 µg/√Hz 0.1 µg/√Hz Output impedance, max 100 Ω Bias output voltage, nominal 10 VDC Grounding: 728A 728T case grounded
tvp07dz-15-35p | Amphenol Global Search | Amphenol
The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness. ... Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed ...
Documentation - Downloads | Amphenol Socapex
Last update : 30/01/2025 Read Download USB3-C Memory Key Datasheet Last update : 30/01/2025 Read Download AOC HDMI FTV Datasheet Last update : 26/08/2024 ... 387TV - Size 7 Connector Datasheet Datasheet Last update : 24/07/2023 Read Download LC Field datasheet Datasheet Last update : 01/01/2023 ...
ENVIRONMENTAL BACKSHELLS - amphenolpcd.com
ENVIRONMENTAL 90° & 45°; SPIN COUPLING Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 M85049 /7 -10 W SERIES SLASH # DASH # FINISH
Model 655A91 | PCB Piezotronics
Model 655A91:4 to 20 mA output, 0.0 to 1.0 in/sec pk, 3.5 to 2.0 kHz, top exit, 4-pin M12 connector, both standard and metric stud are included
Model J357B03 | PCB Piezotronics
Model J357B03:High temp., ceramic shear, charge output accel., 10 pC/g, 9k Hz, 10-32 side conn.(-95° to +500 °F) ground isolated
ts ch ta n o C y n D F - svmicrowave.com
MIL-STD-348 and can be installed in any D38999 size 8, 12 & 16 inserts, Amp henol has transformed the circular connector industry. This techno logy will allow an y application to continue to use the D38999 connector and be able to expand the use to include the
Fiber Cross-Connect Pedestals (CFXC) | Fiber Interconnect Pedestal
For other configurations of fiber counts, stub lengths, and connector types, please CONTACT CHARLES. Optional Fiber Jumper Kits, 1 meter length with 2mm jackets and bend insensitive fiber: SC/APC: 97-SCA2BI1M10J (Package of 10), 97-SCA2BI1M25J (Package of 25) SC/UPC: 97-SCU2BI1M10J (Package of 10), 97-SCU2BI1M25J (Package of 25)
HS30720061 | Paladin® Cable | Amphenol
Backplane connectors, cable backplane, Paladin ® 4X8 Cable, 30 AWG, 40 GHz. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Symbol, Footprint & 3D ...
38999 INTEGRATED BACKSHELLS - Amphenol Socapex
MIL-DTL-38999 Series I & III Connectors with INTEGRATED BACKSHELL Available on plugs and receptacles, these 2 in 1 connectors/band backshells provide a high EMI protection ... 23 44,9 34 41,1 30,28 25 48,0 37 44,3 33,45 Square Flange Receptacle TVP 00 F472 Size S ± 0,3 R1 R2 PP ± 0,2 P ± 0,2 ØEE Max ØBB V 0-1,25 W 09 23,8 18,26 15,09 5,49 ...
TFOCA-II - Amphenol Fiber Systems International (AFSI)
The TFOCA-II® 12-channel RigLinQ fiber optic connector is ideally suited for environmentally harsh conditions.
Omni Antennas CXL 2-1HD-PT - AMPHENOL PROCOM
Also available with UHF connector. Grounding conductors is to be chosen in accordance with IEC 62305-3. Specifications. Electrical; Model: CXL 2-1HD-PT: Frequency: 144 - 175 MHz: ... -30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP56: Diagram and Mounting. Typical VSWR curve. Multi-Purpose Mounting Bracket.
3U 10G VPX ETHERNET SWITCH - Amphenol Aerospace
with various high-speed media converters and connectors for system interfacing. The configurability to meet system requirements is achieved through superior product design. Each port is capable of 10G Ethernet -- some ports can either be configured as ... N/C - 29,30,31,32 H-1 29 33 H-2 35 H-3 30 34 H-4 36 H-5 31 37 H-6 39 H-7 32 38 H-8 40 ...