Search Results for 30 amp connector
1.00mm Pitch FFC/FPC - F52L/F52M Series - Amphenol CS
CONNECTORS F52L/F52M series are 1.00mm pitch vertical Non-ZIF flex connectors with surface mount termination and no locking mechanism. F52L and F52M are vertical A-Type and B-Type respectively. These connectors feature a height of 5.04mm and comes in 4 to 30 contacts. This series features a cable thickness of 0.30mm and provides
Amphenol Assembletech
Signal Wire Size: 30-34AWG Plating: SlimSAS connector Au 30u" or others Color: Black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 SlimSAS 4x RA Plug. Product Description: SlimSAS 4i Right Angle Cable Assembly with Pull Tab Series: SlimSAS Signal Wire Size: 30-34AWG ...
Model 037A10 10-conductor, 28 awg (40/44), shielded, polyurethane cable ...
in an ay connector (4-socket plug) 2 .45 [ 11.5] 1.13 [28.7] "length" 12 - 0 +2 305 - []+51 en connector 037 cable black polyurethane jacket 037-js triple splice 3x .29 [ 7.4] orange green white black red gray blue yellow purple & brown keyway red white black yellow 3x ay connector 2
Amphenol PCD Shenzhen
receptacle, ground power connector for rail vehicles maintenance, 4pcs power contact + 6pcs signal contact ASGTC0L2007PC02LF 7 PIN CABLE MOUNT RECEPTACLE, WATER PROOF, CRIMP CONTACT, HOOP
M17/MIL-C-17 Coaxial Cable Specifications
M17/30-RG62 17-795-77 AA-3398 CCS Airspaced PE 34BC PVC-IIA NA 0.038 93 +/-5 13.5 1,000 -40 +176 1 GHz Use: M17/185-00001 0.0253 0.146 0.175 0.242 Unswept LS/LT Jacket (0.64) (3.71) (4.45) (6.15) (0.057) 81 (44.3) (-40 +80) M17/31-RG63 17-103-79 AA-3815 CCS Airspaced PE 33BC PVC-IIA NA 0.138 125 +/-6 11.0 750 -40 +176 1 GHz Use: M17/218-00001 ...
TrueDop™ r Jumper - cabelcon.com
the Cabelcon TrueDrop connector family that features breakthrough technology to reduce network noise, improve ease and use and ... (CoMet) 30-3.000 Mhz Class A++ Class A++ Class A++ Class A++ Intermodulation 3rd order @ 2 x 20 dBm < -160 dBc < -160 dBc < -160 dBc < -160 dBc Sealing Test (IEC IP-code) IP X8 1m/24 hr
Marine Antennas CXL 2400-6LW - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 004DE45: Mechanical; Connection(s) N(f) Materials: ... -30 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Diagrams and Mounting. Typical Gain and VSWR curves. Typical Radiation Pattern (E-Plane)
Temposonics II Ordering Guide
H OW T O O RDER TEMPOSONICS II BUILD-TO-ORDER UNITS How to Order Temposonics II Position Sensors Temposonics II Transducer, Standard Style RB = STANDARD, 3/8 in. SST rod, screw on integral connector RC = 3/8 in. SST rod, quarter turn integral connector RO = 3/8 in. SST rod, 5 ft. integral cable, pigtail connection The following styles (R1 - R3) are deivations of Style RO.
RT0W71210SNH03 Jam Nut Receptacle, Female with Silicone Seal, 20AWG, 5A ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT0W71210SNH03 Receptacle, Jam Nut, 10 Position, Female, Shell Size 12, with Silicone Seal.
Solderless PCB Connectors - SV Microwave
0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz) LiteTouch Standard Compression LiteTouch vs Standard Compression Mount on 10mil Thick Rogers RO3003 VSWR Frequency (GHz) ... RF PCB Connectors can launch to a variety of different transmission line styles on the board. The most common for surface traces are coplanar waveguide (CPW) and microstrip ...
CHARGE OUTPUT ACCELEROMETER Revision: B - pcb.com
Sealing(Connector) Welded Hermetic Welded Hermetic Size (Height x Length x Width) .40 in x .55 in x .50 in 10.2 mm x 14.0 mm x 12.7 mm Weight(without cable) .35 oz 10 gm [1] Electrical Connector Integral Hardline Cable Integral Hardline Cable Cable Length 10 ft 3.05 m [3] Cable Type MI Hardline Cable MI Hardline Cable
GS-12-240 Rev E - Amphenol CS
3.2.2 EIA 364: Electrical connector/socket test procedures including environmental classifications. 3.2.3 CFA: CompactFlash Association Standard. ... exceeding 30℃ temperature rise above ambient. PDM: Rev:E Released .STATUS: Printed: Nov 27, 2010. NUMBER GS-12-240 TYPE Product Specification TITLE PAGE REVISION 3 of 7 E ...
type | Amphenol Global Search | Amphenol
recommended panel cutout 35.43 41.58 23.27 11.18 49.30 4x r1.52 2x Ø3.94 4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 ... These connectors represent well-proven electrical capability at an acceptable cost for most equipment where durability is important.
97-3102a-20 | Amphenol Global Search | Amphenol
Search Results for 97-3102a-10sl-4p(004) 97 Series - Amphenol Industrial Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. ... 888-364-9011 20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
High sensitivity, filtered accelerometer - Wilcoxon Sensing Technologies
15 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: Spectral 0.1 Hz 1 Hz 10 Hz 100 Hz 15 µg 3 µg/√Hz 1 µg/√Hz 1 µg/√Hz ... Mating connector R6 type Recommended cabling J9T2A Connections Function Connector pin power/signal A common B ground shell 98271 Rev.C.1 09/18.
Ultraminiature Product Series Cutsheet 040621 - Amphenol RF
Ultraminiature Connectors AMC Cable Assemblies Part Number A-1JB A-4JA A-2JA Description AMC Straight PCB Jack, Surface Mount AMC4 Straight PCB Jack, Surface Mount AMMC Straight PCB Jack, Surface Mount PCB Footprint 3 mm x 3 mm 2 mm x 2 mm 2 mm x 2 mm Mated Height 2.5 mm 1.4 mm 1.4 mm Series A-1PA = AMC Connector Series Connector Orientation ...
10052838 | Amphenol Global Search | Amphenol
10052838-101LF | Amphenol Global Search | Amphenol 10035388-102LF is a power edge card with 55+3 spl vertical or right angled connectors, pressfit or solder contacts, and various terminal pin orientations. ... 10131762-12JLF. ExaMAX® 56Gb/s High Speed Backplane Connector 92Ohm, 6-Pair, 8 column, 160 position, Right Angle Receptacle, Left Guide ...
Connection Transformer for Long Cable Run. Frequency Range [MHz]1.4-30
Connection Transformer for Long Cable Run. Frequency Range [MHz]1.4-30
Commercial Aerospace | Markets - Amphenol
Features 30% more contact density than standard MIL-DTL-38999 inserts while utilizing the same connector dimensions and shell sizes. This connector design benefits users who need to increase the number of contacts in their application, allowing them to do so without increasing the size of their connector. Qualified to MIL-DTL-38999 Series III.
ExpressPort SFP+ - Amphenol CS
A R/A Single Surface Mount Connector HSIOEXPRESSPORTSFP0118EA4 UE76 A 20 X 0 X 0 T Contact Plating 2 30 μ” (0.76 μm) Gold Plating on Mating Area; Gold Flash on Termination 3 30 μ” (0.76 μm) Gold Plating on Mating Area; Matte Tin on Termination 5 15 μ” (0.38 μm) Gold Plating on Mating Area; Gold Flash on Termination