Search Results for 32-17
Product Data Sheet - Temposonics
O.D.: 32 mm (1.25 in.) Thickness: 3.2 mm (0.125 in.) 400633 MAGNeT FLOAT SeLeCTION (Drawing dimensions are for reference only) Magnet float (Level sensing applications) Specific gravity: 0.70 maximum Pressure: 870 psi maximum (This float is used with the Model RS Rod-style sensors for hydraulic fluid or fresh water applications only) 251447 4 Holes
ABS Coaxial Cable Product Type: T10625J - Amphenol Broadband Solutions
Jacket Polyethylene, Outdoor, Black 0.685 17.4 Messenger --- --- --- Cable Width ----- --- Mechanical Specifications Minimum Bend Radius, in. (mm) 4.5 ( 114) Product Weight ... 1218 2.32 7.61 1300 2.40 7.87 1400 2.50 8.20 1500 2.61 8.56 1600 2.70 8.86 1700 2.80 9.19 1794 2.89 9.48 1800 2.90 9.51 . Author: Timothy Cooke Created Date ...
APXVAA4L24N 43-U-I20 - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ± 30° dB 17 18 18 Front-to-Back at 180° Copolar dB 29 28 26 Upper Side Lobe Suppression, Peak to +20° dB 17 17 14 First Upper Side Lobe dB 17 17 17 Cross-Pol Over Sector dB 8 6 4 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 19 20 20 Maximum Effective Power Per Port Watts 300 W
SIAL - SIHD PCB Connectors - Amphenol Socapex
OUR COMPANY Proven excellence in interconnect solutions - Since 1947, Amphenol Socapex has prescribed, designed and manufactured reliable and innovative interconnection solutions for harsh environments, specializing in standard and customized electrical and fiber
SCA-2 CONNECTOR SYSTEM - Amphenol CS
• Temperature Life: 105°C for 1000 hours. Per EIA 364-17, Test Condition 4 • Thermal Shock: 5 cycles between -55°C and + 105°C. Per EIA 364-32 • Mixed Flowing Gas: Samples are exposed mated for 20 days. Per EIA 364-65, Class II MECHANICAL PERFORMANCE • Durability: 500 mating cycles • Mating Force: 90g max. per contact
NUMBER GS-12-577 PRODUCT SPECIFICATION 1 of 17 B MezzoStak™ 0.5 BTB ...
NUMBER GS-12-577 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION 3 of 17 B AUTHORIZED BY DATE MezzoStak™ 0.5 BTB Connector System S. Stoner 27 May 10
CA0911A800403012 CA0911A8004XX012 - Amphenol Sine
a1 - - technical data sheet release 20-july-17 ro - 15-over m = +450.0/-25.0mm 9-14.99 m = +300.0/-25.0mm 3-8.99 m = +150.0/-25.0mm 0-2.99 m = +100.0/-25.0mm 0-9.99 ft = +4" / -1" tolerance 10.00-29.99 ft = +6" / -1" 30.00-49.99 ft = +12" / -1" 50 ft-over = +18" / -1" c091 (m16) 4 pos circular molded, std. strain relief, male to leads, 18awg, 4c
ICP® SHOCK ACCELEROMETER - PCB
Electrical Connector 10-32 Coaxial Plug 10-32 Coaxial Plug Cable Length 10 ft 3.05 m ... Date: 12/17/2020 Date: 12/17/2020 Date: 12/17/2020 Date: 12/17/2020 60174 Entered: LK Engineer: AJA Sales: RWM Approved: BAM Spec Number: 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001
Telect Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
6-32 Screw Posts 0.29 [7.5] 5 10-32 Studs With KEPS Nuts & Flat Washers 8 [15.9] NOTES: 1. All dimensions are in in. [mm]. 2. Panel includes phoney fuses. Actual fuses are sold separately. B INPUT 100A MAX 10 987 6 5 4 32 1 BATT RTN A INPUT 100A MAX BATT RTN MAJ MIN PWR A PWR B FUSE NC C NO A R BATT RTN 10 987 6543 2 1 10 987 6 54 3 2 1 10 987 ...
ORDERING OPTIONS - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ±30° dB > 26.1 > 30.8 > 32.7 > 28.8 Upper Sidelobe Suppression, Peak to 20° dB > 15.3 > 18.7 > 17.1 > 14.5 Cross Polar Ratio Main Direction (0°) dB > 17.2 > 19.9 > 17.6 > 15.8 Sector Edges (±60°) dB > 8.4 > 7.6 > 9.4 > 7.1 Watts 200 W Inter/Intra Cluster Isolation dB > 25
Meggitt Sensing Systems - Wilcoxon Sensing Technologies
Size 0.26 in 0.62 in 0.315 in 0.315 in 0.625 in hex 0.32 in Mount 10-32 UNF both ends 10-32 UNF both ends 10-32 to 1/4-28 threaded hole 10-32 to M8-1.25 threaded hole 10-32 UNF both ends ... Weight 1.27 oz 1.27 oz 17.64 oz Mount 10-32 1/4-28 3/8-16 Description Anodized aluminum, non-conductive coating prevents ground loops Anodized aluminum ...
HIC Series Hermetic Industrial Connector
Number of Contacts 29 1 32 16 24 27 Contact Size 2016 Insert Arrangement 20-39 20-41 22-21 22-32 22-34 A Z Y X V W U T S R P N M LK J H G F E D C B r a p n m k j h g f e d c b i q Y X W V U T S R P N M K J H G F E D C B t a s r q p n m j i h g A X W V U T S R P N M L K J H G F E D C BR P N M b a h c S Z T C ... 6 11.913 17.475 8.839 1.194 12. ...
608.PDF - amphenol.co.uk
Keyway Orientation ANGLE ∝° SHELL SIZE ‘N’ `B’ ‘C’ ‘E’ ‘F’ 08 105 - - 118 82 10 105 85 125 115 85 12 105 89 121 115 85 14 105 91 119 75 120 16 105 93 117 75 120
Biaxial, low profile, underwater accelerometer 757
98129 Rev. C 08/17 Wilcoxon Sensing Technologies Biaxial, low profile, underwater accelerometer. Wilcoxon Sensing Technologies ... www.wilcoxon.com SPECIFICATIONS 757 Accessories supplied: • Calibration data • Two 10-32 x 7/16 SHCS Accessories available: power supplies, amplifiers, signal conditioners Wilcoxon Sensing Technologies 20511 ...
Mounting hardware and accessories - Wilcoxon Sensing Technologies
Size 0.26 in 0.62 in 0.315 in 0.625 in hex 0.32 in Mount 10-32 UNF both ends 10-32 UNF both ends 10-32 to 1/4-28 threaded hole 10-32 to M8-1.25 threaded hole 10-32 UNF both ends 10-32 to M6 threaded hole Mounting torque 30 in-lb 30 in-lb 20 in-lb 20 in-lb 18 in-lb 30 in-lb Description Stainless steel Isolated, stainless steel with non-conductive
P4-BB4L15-NB - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 18.4 17.1 17.3 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 19.2 21.6 20.7 Maximum Effective Power Per Port Watts 350 W Cross Polar Isolation dB 25 Interband Isolation dB 25 Specifications follow BASTA guidelines. ... 8/7/2024 8:29:32 AM ...
AgilBrick™ 1.27mm Board-to-Board Header G802 - Amphenol CS
EIA-364-17 test condition 4 method A § Temperature: 105°C § Period: 120 hours. PACKAGING ... 6/4/2021 6:32:48 PM ...
NTC Type JW, JC - amphenol-sensors.com
(±0.32°C) Ordering Information The code number to be ordered may be specified as follows: Code Type JC Clip-On Pipe Sensor Code Type X NTC (See NTC Data Table on page 3) PTC (See PTC Data Table on page 3) SLN (See Silistor Data Table) PRT (See PRT Data Table) Code Pipe Diameter Range in mm 13 13 - 15 17 17 - 18.5 20 20 - 22 26 26 - 27.5
6880308G - Amphenol Antenna Solutions
ORDERING OPTIONS MODEL NUMBER Antenna with 4.3-10 Connectors 6880308NG Antenna with 7/16-DIN Connectors 6880308G ACCESS PORT DESCRIPTION (CONNECTORS)
APXVBLL20B 43-C-I20 - Amphenol Antenna Solutions
First Upper Side Lobe Suppression dB 17.8 16.8 19.2 15.1 17.9 Cross Polar Discrimination Over Sector dB 6.4 6.1 6.7 6.9 5.2 Cross Polar Discrimination (XPD) at Mechanical Boresight (0°) dB 20 18.9 19.4 17.2 17.5 Maximum Effective Power Per Port Watts 250 W Cross Polar Isolation dB 26 Interband Isolation dB 26 Specifications follow BASTA ...