Search Results for 32-17
B75L Chirp-ready Tilted Element Thru-hull - Airmar
32° to 21° beamwidth; Great deep-water performance; Low-profile, thru-hull housing provides good display resolution at speed when installed properly; ... Installation 17-364-01-French. Installation 17-364-01-Italian. Installation 17-364-01-Spanish. Prop 65. Technical Resources: Cross Reference | Bottom Calculator | Software Downloads |
HeavyMate Heavy Duty Connectors - Amphenol Sine
heavymate® heavy-duty connectors are a modular connector line consisting of hoods & housings, inserts and contacts. A customizable solution ideally suited for harsh environments where a robust design is necessary. Can be used for creating power and signal connections outdoors.
ARINC 801 Fiber Optic Series - Amphenol Fiber Systems International (AFSI)
#15-06 Shell Size 17 #17-08 . Shell Size 19 #19-12 . A L . a. B M UK D. C S N VJ P hR . D . E H Y. F G K. Shell Size 21 #21-16 Shell Size 23 #23-24 Shell Size 25 #25-32 . Receptacle Grommet Face: Receptacle Grommet Face . H . G. D C . C F . Shell DSize 11 D. Shell Size 13 . Shell Size 15 Shell Size 17. Shell Size 19 . B . P A A C . N a B P R S ...
AR - Amphenol Canada
(10) 10C3 (13) 13 (14) 14T3Q3 (17) 17 (25) 25C15 (26) 26 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 7 20 13 16 8 20 17 20 10 22 26 16 or 15 C 3 11 C 3 8 T 15 12 T 3 8 Q Insert Arrangements CCOAX T TWINAX OR TRIAX F FIBER Q QUADRAX Notes: 1. Mating face of pin insert shown. Socket face is mirror image. 2.
Circular Connectors | Products - Amphenol
Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 Connectors.
RT0S18CGNS1 Short Backshell (straight) - Amphenol Sine
RT0W61832PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, 32 Contacts, Size 20 Contacts, 20-30 AWG, 5A/250V, Shell Size 18 ... (straight), Shell Size 18, Cable Range 13.5-17.0mm. REQUEST A QUOTE. RT071823PNH Receptacle, Jam Nut, 23 Position, Male, Shell Size 18. Compatible to part # UT071823PH. REQUEST A QUOTE ...
Amphenol SF-FOHHB23PAO-010M 10m (32.8') External 4x HD Mini-SAS (SFF ...
Amphenol 10m (32.8 ft) External 4x HD Mini-SAS (SFF-8644) to HD Mini-SAS Active Optical Cable (AOC) Assemblies offer IT professionals an install-ready Mini-SAS HD optical cable solution, comprised of a pair of low-power HD Mini-SAS 850nm VCSEL Multimode Optical Transceiver Modules that are permanently linked with a laser-welded 10-meter length OM3 Multimode OFNP (Plenum-rated) Fiber Optic ...
TIE WRAP BACKSHELLS - amphenolpcd.com
Visit CORJGPQNREF EQO for more information TABLE A Accessories . Shell Size. Connector . Shell Size. A Ø Max. D Max. E Max. F Max. G Max. Wiring Entry. inch. mm
Model 356A32/NC | PCB Piezotronics
Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 081A27: Mounting stud, 5-40 to 5-40 thds, w/o shoulder, BeCu: 1: ... 7.7 to 17.0: Weight.23: 6.4 : Mounting: Adhesive: Product Documents. Product Specifications Product Manual Product Drawing ...
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
17-35 m 55 55 17-99 i 23 21 2 19-11★ ii 11 11 19-31 m 15 12 1 2 19-32 i 32 32 19-35 m 66 66 21-11★ i 11 11 21-16★ ii 16 16 21-35 m 79 79 21-39 i 39 37 2 21-41 i 41 41 21-75★ m 4 (see note) 23-6★ m 6 6 23-21★ ii 21 21 23-35 m 100 100 23-53 i 53 53 23-54 m 53 40 9 4 23-55 i 55 55 25-4 i 56 48 8 25-7 na 99 97 2 25-8★ na 8 8 25-11 n ...
TYPICAL APPLICATIONS - PCB
Hammer Mass 0.17 oz 4.8 gm 0.23 lb 0.10 kg 0.34 lb 0.16 kg Head Diameter 0.25 in 6.3 mm 0.62 in 1.57 cm 0.62 in 1.57 cm ... 018G10 Cable 081B05 10-32 Mounting Stud 081B05 10-32 Mounting Stud 080A109 Petro Wax 084A06 Extender Mass 084A08 Extender Mass 084A13 Extender mass 084B03 Hammer Tip, Hard SS 084B03 Hammer Tip, Hard SS ...
SHORT-FORM PRODUCT CATALOG - Wilcoxon Sensing Technologies
Seismic 17 Dual vibration + temperature output 18 Velocity sensors 19 Specialty 20 Traditional & triaxial 21 Hazardous area sensors 22 Cables & connectors 24 Cable & connector design 25 Cable ordering guide 26 Standard cable assemblies 27 Connectors 28 Cables 29
32 Way Connector User Manual - amphenol-gec.com
2/4’2021 D Add the max disassembly cycle for the front cover in slide 17 and 21 2/26’2021 E Specific the terminal P/N and add the terminal HCTF21401&HCTM21401 in slide 6,7 and 29 ... Align the 1.6mm terminal with the power cavities numbers 1‐14‐26‐7‐19‐32 3. Pre‐inert the terminal slightly and vertically through the seal plate ...
Model 301A11 | PCB Piezotronics
Model 301A11:Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 kHz, 10-32 side conn., 1/4-28 thd on bottom, 10-32 thd on top Item added to your cart Main Menu
B765LH Chirp-ready Thru-hull - Airmar
32° to 21° beamwidth; Maximum depth of 366 m (1200') * Operates at 300 W; High frequency: 130 to 210 kHz; 15° to 9° beamwidth; ... Installation High-Performance-Fairing-17-276-01-Italian. Installation High-Performance-Fairing-17-276-01-Spanish. Installation 17-438-01-French. Installation 17-438-01-Italian. Installation 17-438-01-Spanish ...
C-AIPXE-5X650x-E016 REV A1 - Amphenol
Title: C:\Users\jhead\Desktop\Deutsch Crosses - Armor IPX\C-AIPXE-5X650x-E016_REV_A1.dwg Author: JHead Created Date: 7/8/2020 2:19:46 PM
MS3102 | Amphenol Global Search | Amphenol
It shows the variety of con-tacts that can be designed into a shell size 25. Typically, custom-ers specify the contacts sizes and power they require and chose an existing arrangement that fits their needs.
din rail mounting connector | Amphenol Global Search | Amphenol
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth
CHARGE AMPLIFIERS - PCB
+18 to 28 VDC: Constant Current Excitation. 2.2 to 20 mA: 2 to 20 mA. Output Impedance <10 Ohm <100 Ohm: Output Bias Voltage +12 to 15 VDC +9 to 13 VDC. Output Voltage
Model M353B17 | PCB Piezotronics
10-32 Coaxial Plug: Cable Length: 10 ft: 3 m: Cable Type: 031 Twisted Pair: 031 Twisted Pair: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: