Search Results for 32-17
Related Items - Amphenol Sine
RT0W71832SNH-K Receptacle Kit, Jam Nut, 32 Position, Female, Shell Size 18, with Machined Contacts, Size 20, 20-30AWG. Compatible to part # UT0W71832S. Call Us ... (straight), Shell Size 18, 13.5-17.0mm. REQUEST A QUOTE. RT618DCG Plug Dust Cap with Chain Shell Size 18. Compatible to part # UTG618DCG. REQUEST A QUOTE. RTFD18B Shell Size 18 ...
SHORT-FORM PRODUCT CATALOG - Wilcoxon Sensing Technologies
Seismic 17 Dual vibration + temperature output 18 Velocity sensors 19 Specialty 20 Traditional & triaxial 21 Hazardous area sensors 22 Cables & connectors 24 Cable & connector design 25 Cable ordering guide 26 Standard cable assemblies 27 Connectors 28 Cables 29
32 Way Connector User Manual - amphenol-gec.com
2/4’2021 D Add the max disassembly cycle for the front cover in slide 17 and 21 2/26’2021 E Specific the terminal P/N and add the terminal HCTF21401&HCTM21401 in slide 6,7 and 29 ... Align the 1.6mm terminal with the power cavities numbers 1‐14‐26‐7‐19‐32 3. Pre‐inert the terminal slightly and vertically through the seal plate ...
C-AIPXE-5X650x-E016 REV A1 - Amphenol
Title: C:\Users\jhead\Desktop\Deutsch Crosses - Armor IPX\C-AIPXE-5X650x-E016_REV_A1.dwg Author: JHead Created Date: 7/8/2020 2:19:46 PM
Model 301A11 | PCB Piezotronics
Model 301A11:Calibration ICP® accel., 100 mV/g, 50g, 0.5 to 10 kHz, 10-32 side conn., 1/4-28 thd on bottom, 10-32 thd on top Item added to your cart Main Menu
CHARGE AMPLIFIERS - PCB
+18 to 28 VDC: Constant Current Excitation. 2.2 to 20 mA: 2 to 20 mA. Output Impedance <10 Ohm <100 Ohm: Output Bias Voltage +12 to 15 VDC +9 to 13 VDC. Output Voltage
Model M353B17 | PCB Piezotronics
10-32 Coaxial Plug: Cable Length: 10 ft: 3 m: Cable Type: 031 Twisted Pair: 031 Twisted Pair: Mounting Thread: 5-40 Male: 5-40 Male: Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1:
APC - Amphenol Plastic Connector - Amphenol Industrial Operations
APC Series 4 Contact Amphenol Industrial for more information at 888-364-9011 • www.amphenol-industrial.com Insert availability and identification Illustration Insert Pattern 18-4 18-11 18-16 Contact Size 10 12 16 Contact Quantity 4 5 16 Voltage Rating 600 600 600 Dielectric withstanding voltage
USCL Catalog(English Version)-2023.05 - Amphenol Technical Products ...
32 Way signaling connectors, Current rating: Max.13A 2 color options: black or gray Integral grommet sealing design ... Accepts contact size20#&size16#, refer to page 17 IP67, IP68, and IP6K9K, 48Kpa Air-tight (when mated) Flammability: UL94 V-0 Specifications and dimensions subject to change U Style S Style
ICP® PRESSURE SENSOR - PCB
Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar Sealing Welded Hermetic Welded Hermetic Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight(with clamp nut) 0.16 oz 4.5 gm [4] All specifications are at room temperature unless otherwise specified.
INTEGRAL SEALED CABLE 1 B B - PCB
10-32 unf - 2a coaxial electrical connector 1 add cable for sensor with water resistance connector option 10-32 unf - 2b .17[4.3]
TRIAXIAL CHARGE OUTPUT ACCELEROMETER - PCB
Weight 0.17 oz 4.9 gm [5] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Mounting Thread M3 x 0.50 Female M3 x 0.50 Female Mounting Torque 4.0 to 5.0 in-lb 45 to 55 N-cm [7] All specifications are at room temperature unless otherwise specified. ... 10 ft, 4-pin plug to (3) 10-32 plugs.
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Model TLD356A32 | PCB Piezotronics
Adhesive mtg base, 0.5" hex x 0.187" thk, 10-32 tapped hole, aluminum w/isolation hardcoat finish: 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 081A27: Mounting stud, 5-40 to 5-40 thds, w/o shoulder, BeCu: 1: ... 7.7 to 17.0: Weight.23: 6.4 : Mounting: Adhesive: Product Documents. Product Specifications Product Manual Product Drawing ...
Amphenol ARINC 801 Connectors - Amphenol Fiber Systems International (AFSI)
• High density arrangements up to 32-channels Applications • Commercial Airframe • Avionics • Military Radar • SATCOM Systems • RF-over-Fiber About the ARINC 801 AFSI produces the ARINC 801 cylindrical fiber optic con- ... Shell Size 17 Shell Size 19 Shell Size 11 Shell Size 21
B17-HP Smart™ Sensor Thru-hull - Airmar
The B17-HP, high-precision temperature sensor responds quickly and accurately to temperature changes. The 25 mm (1") bronze button on the sensor’s face along with the specialized fast-response thermistor provide a five-second time constant and ±0.3ºC (±0.17ºF) accuracy.
CABLE CONNECTOR - PCB
Coupling Thread 10-32 female 10-32 female Strain Relief Molded Boot Molded Boot Environmental Temperature Range -76 to 450 °F -60 to 232 °C Physical ROHS Compliant Yes Yes Housing Material Brass Brass Mounting Torque 15 to 20 in-oz 10.6 to 14.1 N-cm Size (OD x Hex x Length) .29 in x .25 in x .93 in 7.4 mm x 6.4 mm x 23.6 mm Weight .06 oz 1.6 gm
Mechanical Guidance Modules - Amphenol CS
17 7.2 25.3 External threads 10045368-101LF 10045367-101LF Coplanar Blade Receptacle Minimum Card Slot Spacing (mm) Guide Module Width (mm) Guide Pin Length ... 17 10.8 32.0 External threads 10037910-1xxLF 10045597-1xyLF 17 10.8 32.0 Internal threads 10037911-1xxLF 10045597-1xyLF Coplanar Blade Receptacle Minimum Card Slot Spacing
ABLATIVE INSTALLATION MODEL 061A SERIES MATERIAL: 17-4 PH - PCB
10-32 unf - 2a electrical connector 3/8-24 unf - 2a refer to spec sheet. model 065m29 st stl seal available black vinyl electricians tape has been found to be an effective ablative material, as is dc-4 silicon grease "ca" option only mounting torque on .437 [11.10] hex: 5-8 ft-lbs [6.78-10.85 nm] above installation shown for wa ll thickness of ...
B3-BBLL26-N0 - Amphenol Antenna Solutions
Max Gain dBi 17 17.1 17.3 Azimuth Beamwidth (3 dB) degrees 37.3° ± 3.4° 32.3° ± 2.5° 29.6° ± 1.2° Elevation Beamwidth (3 dB) degrees 17.1° ± 1.3° 15.4° ± 1.1° 13.8° ± 0.5° Electrical Downtilt degrees 2-10° Impedance Ohms 50Ω VSWR (Return Loss) --- 1.5:1 (-14 dB) Passive Intermodulation 3rd Order for 2x20 W Carriers dBc -153